index 04836c00626bdd5f70bc6011b5885ab846d5880c..eeba521942b78e76e0887e7648c8681b9019172b 100644 (file)
#include <nand.h>
#include <linux/err.h>
#include <asm/io.h>
-#if defined(CONFIG_MX25) || defined(CONFIG_MX27) || defined(CONFIG_MX35)
+#if defined(CONFIG_MX25) || defined(CONFIG_MX27) || defined(CONFIG_MX35) || \
+ defined(CONFIG_MX51) || defined(CONFIG_MX53)
#include <asm/arch/imx-regs.h>
#endif
-#include <fsl_nfc.h>
+#include "mxc_nand.h"
#define DRIVER_NAME "mxc_nand"
struct mtd_info mtd;
struct nand_chip *nand;
- struct fsl_nfc_regs __iomem *regs;
+ struct mxc_nand_regs __iomem *regs;
+#ifdef MXC_NFC_V3_2
+ struct mxc_nand_ip_regs __iomem *ip_regs;
+#endif
int spare_only;
int status_request;
int pagesize_2k;
.oobfree = { {2, 4}, {11, 11}, {27, 11}, {43, 11}, {59, 5} },
};
#endif
-#elif defined(MXC_NFC_V2_1)
+#elif defined(MXC_NFC_V2_1) || defined(MXC_NFC_V3_2)
#ifndef CONFIG_SYS_NAND_LARGEPAGE
static struct nand_ecclayout nand_hw_eccoob = {
.eccbytes = 9,
#endif
#endif
-#ifdef CONFIG_MX27
static int is_16bit_nand(void)
{
- struct system_control_regs *sc_regs =
- (struct system_control_regs *)IMX_SYSTEM_CTL_BASE;
-
- if (readl(&sc_regs->fmcr) & NF_16BIT_SEL)
- return 1;
- else
- return 0;
-}
-#elif defined(CONFIG_MX31)
-static int is_16bit_nand(void)
-{
- struct clock_control_regs *sc_regs =
- (struct clock_control_regs *)CCM_BASE;
-
- if (readl(&sc_regs->rcsr) & CCM_RCSR_NF16B)
- return 1;
- else
- return 0;
-}
-#elif defined(CONFIG_MX25) || defined(CONFIG_MX35)
-static int is_16bit_nand(void)
-{
- struct ccm_regs *ccm = (struct ccm_regs *)IMX_CCM_BASE;
-
- if (readl(&ccm->rcsr) & CCM_RCSR_NF_16BIT_SEL)
- return 1;
- else
- return 0;
-}
+#if defined(CONFIG_SYS_NAND_BUSWIDTH_16BIT)
+ return 1;
#else
-#warning "8/16 bit NAND autodetection not supported"
-static int is_16bit_nand(void)
-{
return 0;
-}
#endif
+}
static uint32_t *mxc_nand_memcpy32(uint32_t *dest, uint32_t *source, size_t size)
{
@@ -148,7 +121,7 @@ static uint32_t *mxc_nand_memcpy32(uint32_t *dest, uint32_t *source, size_t size
/*
* This function polls the NANDFC to wait for the basic operation to
- * complete by checking the INT bit of config2 register.
+ * complete by checking the INT bit.
*/
static void wait_op_done(struct mxc_nand_host *host, int max_retries,
uint16_t param)
uint32_t tmp;
while (max_retries-- > 0) {
- if (readw(&host->regs->config2) & NFC_INT) {
- tmp = readw(&host->regs->config2);
- tmp &= ~NFC_INT;
- writew(tmp, &host->regs->config2);
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
+ tmp = readnfc(&host->regs->config2);
+ if (tmp & NFC_V1_V2_CONFIG2_INT) {
+ tmp &= ~NFC_V1_V2_CONFIG2_INT;
+ writenfc(tmp, &host->regs->config2);
+#elif defined(MXC_NFC_V3_2)
+ tmp = readnfc(&host->ip_regs->ipc);
+ if (tmp & NFC_V3_IPC_INT) {
+ tmp &= ~NFC_V3_IPC_INT;
+ writenfc(tmp, &host->ip_regs->ipc);
+#endif
break;
}
udelay(1);
{
MTDDEBUG(MTD_DEBUG_LEVEL3, "send_cmd(host, 0x%x)\n", cmd);
- writew(cmd, &host->regs->flash_cmd);
- writew(NFC_CMD, &host->regs->config2);
+ writenfc(cmd, &host->regs->flash_cmd);
+ writenfc(NFC_CMD, &host->regs->operation);
/* Wait for operation to complete */
wait_op_done(host, TROP_US_DELAY, cmd);
{
MTDDEBUG(MTD_DEBUG_LEVEL3, "send_addr(host, 0x%x)\n", addr);
- writew(addr, &host->regs->flash_addr);
- writew(NFC_ADDR, &host->regs->config2);
+ writenfc(addr, &host->regs->flash_addr);
+ writenfc(NFC_ADDR, &host->regs->operation);
/* Wait for operation to complete */
wait_op_done(host, TROP_US_DELAY, addr);
if (spare_only)
MTDDEBUG(MTD_DEBUG_LEVEL1, "send_prog_page (%d)\n", spare_only);
- if (is_mxc_nfc_21()) {
+ if (is_mxc_nfc_21() || is_mxc_nfc_32()) {
int i;
/*
* The controller copies the 64 bytes of spare data from
}
}
- writew(buf_id, &host->regs->buf_addr);
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
+ writenfc(buf_id, &host->regs->buf_addr);
+#elif defined(MXC_NFC_V3_2)
+ uint32_t tmp = readnfc(&host->regs->config1);
+ tmp &= ~NFC_V3_CONFIG1_RBA_MASK;
+ tmp |= NFC_V3_CONFIG1_RBA(buf_id);
+ writenfc(tmp, &host->regs->config1);
+#endif
/* Configure spare or page+spare access */
if (!host->pagesize_2k) {
- uint16_t config1 = readw(&host->regs->config1);
+ uint32_t config1 = readnfc(&host->regs->config1);
if (spare_only)
- config1 |= NFC_SP_EN;
+ config1 |= NFC_CONFIG1_SP_EN;
else
- config1 &= ~NFC_SP_EN;
- writew(config1, &host->regs->config1);
+ config1 &= ~NFC_CONFIG1_SP_EN;
+ writenfc(config1, &host->regs->config1);
}
- writew(NFC_INPUT, &host->regs->config2);
+ writenfc(NFC_INPUT, &host->regs->operation);
/* Wait for operation to complete */
wait_op_done(host, TROP_US_DELAY, spare_only);
{
MTDDEBUG(MTD_DEBUG_LEVEL3, "send_read_page (%d)\n", spare_only);
- writew(buf_id, &host->regs->buf_addr);
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
+ writenfc(buf_id, &host->regs->buf_addr);
+#elif defined(MXC_NFC_V3_2)
+ uint32_t tmp = readnfc(&host->regs->config1);
+ tmp &= ~NFC_V3_CONFIG1_RBA_MASK;
+ tmp |= NFC_V3_CONFIG1_RBA(buf_id);
+ writenfc(tmp, &host->regs->config1);
+#endif
/* Configure spare or page+spare access */
if (!host->pagesize_2k) {
- uint32_t config1 = readw(&host->regs->config1);
+ uint32_t config1 = readnfc(&host->regs->config1);
if (spare_only)
- config1 |= NFC_SP_EN;
+ config1 |= NFC_CONFIG1_SP_EN;
else
- config1 &= ~NFC_SP_EN;
- writew(config1, &host->regs->config1);
+ config1 &= ~NFC_CONFIG1_SP_EN;
+ writenfc(config1, &host->regs->config1);
}
- writew(NFC_OUTPUT, &host->regs->config2);
+ writenfc(NFC_OUTPUT, &host->regs->operation);
/* Wait for operation to complete */
wait_op_done(host, TROP_US_DELAY, spare_only);
- if (is_mxc_nfc_21()) {
+ if (is_mxc_nfc_21() || is_mxc_nfc_32()) {
int i;
/*
/* Request the NANDFC to perform a read of the NAND device ID. */
static void send_read_id(struct mxc_nand_host *host)
{
- uint16_t tmp;
+ uint32_t tmp;
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
/* NANDFC buffer 0 is used for device ID output */
- writew(0x0, &host->regs->buf_addr);
+ writenfc(0x0, &host->regs->buf_addr);
+#elif defined(MXC_NFC_V3_2)
+ tmp = readnfc(&host->regs->config1);
+ tmp &= ~NFC_V3_CONFIG1_RBA_MASK;
+ writenfc(tmp, &host->regs->config1);
+#endif
/* Read ID into main buffer */
- tmp = readw(&host->regs->config1);
- tmp &= ~NFC_SP_EN;
- writew(tmp, &host->regs->config1);
+ tmp = readnfc(&host->regs->config1);
+ tmp &= ~NFC_CONFIG1_SP_EN;
+ writenfc(tmp, &host->regs->config1);
- writew(NFC_ID, &host->regs->config2);
+ writenfc(NFC_ID, &host->regs->operation);
/* Wait for operation to complete */
wait_op_done(host, TROP_US_DELAY, 0);
*/
static uint16_t get_dev_status(struct mxc_nand_host *host)
{
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
void __iomem *main_buf = host->regs->main_area[1];
uint32_t store;
- uint16_t ret, tmp;
+#endif
+ uint32_t ret, tmp;
/* Issue status request to NAND device */
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
/* store the main area1 first word, later do recovery */
store = readl(main_buf);
/* NANDFC buffer 1 is used for device status */
- writew(1, &host->regs->buf_addr);
+ writenfc(1, &host->regs->buf_addr);
+#endif
/* Read status into main buffer */
- tmp = readw(&host->regs->config1);
- tmp &= ~NFC_SP_EN;
- writew(tmp, &host->regs->config1);
+ tmp = readnfc(&host->regs->config1);
+ tmp &= ~NFC_CONFIG1_SP_EN;
+ writenfc(tmp, &host->regs->config1);
- writew(NFC_STATUS, &host->regs->config2);
+ writenfc(NFC_STATUS, &host->regs->operation);
/* Wait for operation to complete */
wait_op_done(host, TROP_US_DELAY, 0);
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
/*
* Status is placed in first word of main buffer
* get status, then recovery area 1 data
*/
ret = readw(main_buf);
writel(store, main_buf);
+#elif defined(MXC_NFC_V3_2)
+ ret = readnfc(&host->regs->config1) >> 16;
+#endif
return ret;
}
{
struct nand_chip *nand_chip = mtd->priv;
struct mxc_nand_host *host = nand_chip->priv;
- uint16_t tmp = readw(&host->regs->config1);
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
+ uint16_t tmp = readnfc(&host->regs->config1);
if (on)
- tmp |= NFC_ECC_EN;
+ tmp |= NFC_V1_V2_CONFIG1_ECC_EN;
else
- tmp &= ~NFC_ECC_EN;
- writew(tmp, &host->regs->config1);
+ tmp &= ~NFC_V1_V2_CONFIG1_ECC_EN;
+ writenfc(tmp, &host->regs->config1);
+#elif defined(MXC_NFC_V3_2)
+ uint32_t tmp = readnfc(&host->ip_regs->config2);
+
+ if (on)
+ tmp |= NFC_V3_CONFIG2_ECC_EN;
+ else
+ tmp &= ~NFC_V3_CONFIG2_ECC_EN;
+ writenfc(tmp, &host->ip_regs->config2);
+#endif
}
#ifdef CONFIG_MXC_NAND_HWECC
*/
}
-#ifdef MXC_NFC_V2_1
+#if defined(MXC_NFC_V2_1) || defined(MXC_NFC_V3_2)
static int mxc_nand_read_oob_syndrome(struct mtd_info *mtd,
struct nand_chip *chip,
int page, int sndcmd)
MTDDEBUG(MTD_DEBUG_LEVEL0,
"%s: Reading OOB area of page %u to oob %p\n",
- __FUNCTION__, host->page_addr, buf);
+ __func__, page, buf);
chip->cmdfunc(mtd, NAND_CMD_READOOB, mtd->writesize, page);
for (i = 0; i < chip->ecc.steps; i++) {
int n;
_mxc_nand_enable_hwecc(mtd, 0);
- chip->cmdfunc(mtd, NAND_CMD_READ0, 0x00, host->page_addr);
+ chip->cmdfunc(mtd, NAND_CMD_READ0, 0x00, page);
for (n = 0, steps = chip->ecc.steps; steps > 0; n++, steps--) {
host->col_addr = n * eccsize;
uint8_t *oob = chip->oob_poi;
MTDDEBUG(MTD_DEBUG_LEVEL1, "Reading page %u to buf %p oob %p\n",
- host->page_addr, buf, oob);
+ page, buf, oob);
/* first read the data area and the available portion of OOB */
for (n = 0; eccsteps; n++, eccsteps--, p += eccsize) {
/* Then switch ECC off and read the OOB area to get the ECC code */
_mxc_nand_enable_hwecc(mtd, 0);
- chip->cmdfunc(mtd, NAND_CMD_READOOB, mtd->writesize, host->page_addr);
+ chip->cmdfunc(mtd, NAND_CMD_READOOB, mtd->writesize, page);
eccsteps = chip->ecc.steps;
oob = chip->oob_poi + chip->ecc.prepad;
for (n = 0; eccsteps; n++, eccsteps--, p += eccsize) {
* additional correction. 2-Bit errors cannot be corrected by
* HW ECC, so we need to return failure
*/
- uint16_t ecc_status = readw(&host->regs->ecc_status_result);
+ uint16_t ecc_status = readnfc(&host->regs->ecc_status_result);
if (((ecc_status & 0x3) == 2) || ((ecc_status >> 2) == 2)) {
MTDDEBUG(MTD_DEBUG_LEVEL0,
int board_nand_init(struct nand_chip *this)
{
struct mtd_info *mtd;
-#ifdef MXC_NFC_V2_1
- uint16_t tmp;
+#if defined(MXC_NFC_V2_1) || defined(MXC_NFC_V3_2)
+ uint32_t tmp;
#endif
#ifdef CONFIG_SYS_NAND_USE_FLASH_BBT
this->read_buf = mxc_nand_read_buf;
this->verify_buf = mxc_nand_verify_buf;
- host->regs = (struct fsl_nfc_regs __iomem *)CONFIG_MXC_NAND_REGS_BASE;
+ host->regs = (struct mxc_nand_regs __iomem *)CONFIG_MXC_NAND_REGS_BASE;
+#ifdef MXC_NFC_V3_2
+ host->ip_regs =
+ (struct mxc_nand_ip_regs __iomem *)CONFIG_MXC_NAND_IP_REGS_BASE;
+#endif
host->clk_act = 1;
#ifdef CONFIG_MXC_NAND_HWECC
this->ecc.calculate = mxc_nand_calculate_ecc;
this->ecc.hwctl = mxc_nand_enable_hwecc;
this->ecc.correct = mxc_nand_correct_data;
- if (is_mxc_nfc_21()) {
+ if (is_mxc_nfc_21() || is_mxc_nfc_32()) {
this->ecc.mode = NAND_ECC_HW_SYNDROME;
this->ecc.read_page = mxc_nand_read_page_syndrome;
this->ecc.read_page_raw = mxc_nand_read_page_raw_syndrome;
this->ecc.layout = &nand_hw_eccoob;
#endif
+#if defined(MXC_NFC_V1) || defined(MXC_NFC_V2_1)
#ifdef MXC_NFC_V2_1
- tmp = readw(&host->regs->config1);
- tmp |= NFC_ONE_CYCLE;
- tmp |= NFC_4_8N_ECC;
- writew(tmp, &host->regs->config1);
+ tmp = readnfc(&host->regs->config1);
+ tmp |= NFC_V2_CONFIG1_ONE_CYCLE;
+ tmp |= NFC_V2_CONFIG1_ECC_MODE_4;
+ writenfc(tmp, &host->regs->config1);
if (host->pagesize_2k)
- writew(64/2, &host->regs->spare_area_size);
+ writenfc(64/2, &host->regs->spare_area_size);
else
- writew(16/2, &host->regs->spare_area_size);
+ writenfc(16/2, &host->regs->spare_area_size);
#endif
/*
* preset operation
* Unlock the internal RAM Buffer
*/
- writew(0x2, &host->regs->config);
+ writenfc(0x2, &host->regs->config);
/* Blocks to be unlocked */
- writew(0x0, &host->regs->unlockstart_blkaddr);
+ writenfc(0x0, &host->regs->unlockstart_blkaddr);
/* Originally (Freescale LTIB 2.6.21) 0x4000 was written to the
* unlockend_blkaddr, but the magic 0x4000 does not always work
* when writing more than some 32 megabytes (on 2k page nands)
* This might be NAND chip specific and the i.MX31 datasheet is
* extremely vague about the semantics of this register.
*/
- writew(0xFFFF, &host->regs->unlockend_blkaddr);
+ writenfc(0xFFFF, &host->regs->unlockend_blkaddr);
/* Unlock Block Command for given address range */
- writew(0x4, &host->regs->wrprot);
+ writenfc(0x4, &host->regs->wrprot);
+#elif defined(MXC_NFC_V3_2)
+ writenfc(NFC_V3_CONFIG1_RBA(0), &host->regs->config1);
+ writenfc(NFC_V3_IPC_CREQ, &host->ip_regs->ipc);
+
+ /* Unlock the internal RAM Buffer */
+ writenfc(NFC_V3_WRPROT_BLS_UNLOCK | NFC_V3_WRPROT_UNLOCK,
+ &host->ip_regs->wrprot);
+
+ /* Blocks to be unlocked */
+ for (tmp = 0; tmp < CONFIG_SYS_NAND_MAX_CHIPS; tmp++)
+ writenfc(0x0 | 0xFFFF << 16,
+ &host->ip_regs->wrprot_unlock_blkaddr[tmp]);
+
+ writenfc(0, &host->ip_regs->ipc);
+
+ tmp = readnfc(&host->ip_regs->config2);
+ tmp &= ~(NFC_V3_CONFIG2_SPAS_MASK | NFC_V3_CONFIG2_EDC_MASK |
+ NFC_V3_CONFIG2_ECC_MODE_8 | NFC_V3_CONFIG2_PS_MASK);
+ tmp |= NFC_V3_CONFIG2_ONE_CYCLE;
+
+ if (host->pagesize_2k) {
+ tmp |= NFC_V3_CONFIG2_SPAS(64/2);
+ tmp |= NFC_V3_CONFIG2_PS_2048;
+ } else {
+ tmp |= NFC_V3_CONFIG2_SPAS(16/2);
+ tmp |= NFC_V3_CONFIG2_PS_512;
+ }
+
+ writenfc(tmp, &host->ip_regs->config2);
+
+ tmp = NFC_V3_CONFIG3_NUM_OF_DEVS(0) |
+ NFC_V3_CONFIG3_NO_SDMA |
+ NFC_V3_CONFIG3_RBB_MODE |
+ NFC_V3_CONFIG3_SBB(6) | /* Reset default */
+ NFC_V3_CONFIG3_ADD_OP(0);
+
+ if (!(this->options & NAND_BUSWIDTH_16))
+ tmp |= NFC_V3_CONFIG3_FW8;
+
+ writenfc(tmp, &host->ip_regs->config3);
+
+ writenfc(0, &host->ip_regs->delay_line);
+#endif
return 0;
}