]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - drivers/net/cpsw.c
drivers: net: cpsw: remove hard coding bd ram for cpsw
[glsdk/glsdk-u-boot.git] / drivers / net / cpsw.c
index 93f8417a4ce8efe2e70953a4505cf80131181404..dc0a2be23bccf21cbd366861e774a68c33183817 100644 (file)
@@ -24,6 +24,7 @@
 #include <asm/errno.h>
 #include <asm/io.h>
 #include <phy.h>
+#include <asm/arch/cpu.h>
 
 #define BITMASK(bits)          (BIT(bits) - 1)
 #define PHY_REG_MASK           0x1f
@@ -50,8 +51,6 @@
 #define CPDMA_RXCP_VER1                0x160
 #define CPDMA_RXCP_VER2                0x260
 
-#define CPDMA_RAM_ADDR         0x4a102000
-
 /* Descriptor mode bits */
 #define CPDMA_DESC_SOP         BIT(31)
 #define CPDMA_DESC_EOP         BIT(30)
@@ -108,7 +107,13 @@ struct cpsw_slave_regs {
        u32     flow_thresh;
        u32     port_vlan;
        u32     tx_pri_map;
+#ifdef CONFIG_AM33XX
        u32     gap_thresh;
+#elif defined(CONFIG_TI814X)
+       u32     ts_ctl;
+       u32     ts_seq_ltype;
+       u32     ts_vlan;
+#endif
        u32     sa_lo;
        u32     sa_hi;
 };
@@ -977,12 +982,12 @@ int cpsw_register(struct cpsw_platform_data *data)
                return -ENOMEM;
        }
 
-       priv->descs             = (void *)CPDMA_RAM_ADDR;
        priv->host_port         = data->host_port_num;
        priv->regs              = regs;
        priv->host_port_regs    = regs + data->host_port_reg_ofs;
        priv->dma_regs          = regs + data->cpdma_reg_ofs;
        priv->ale_regs          = regs + data->ale_reg_ofs;
+       priv->descs             = (void *)regs + data->bd_ram_ofs;
 
        int idx = 0;