diff --git a/drivers/net/cpsw.c b/drivers/net/cpsw.c
index db04795dfc97c55db137d5af2a92bd31364ce43b..dc0a2be23bccf21cbd366861e774a68c33183817 100644 (file)
--- a/drivers/net/cpsw.c
+++ b/drivers/net/cpsw.c
#include <asm/errno.h>
#include <asm/io.h>
#include <phy.h>
+#include <asm/arch/cpu.h>
#define BITMASK(bits) (BIT(bits) - 1)
#define PHY_REG_MASK 0x1f
#define CPDMA_RXCP_VER1 0x160
#define CPDMA_RXCP_VER2 0x260
-#define CPDMA_RAM_ADDR 0x4a102000
-
/* Descriptor mode bits */
#define CPDMA_DESC_SOP BIT(31)
#define CPDMA_DESC_EOP BIT(30)
u32 flow_thresh;
u32 port_vlan;
u32 tx_pri_map;
+#ifdef CONFIG_AM33XX
u32 gap_thresh;
+#elif defined(CONFIG_TI814X)
+ u32 ts_ctl;
+ u32 ts_seq_ltype;
+ u32 ts_vlan;
+#endif
u32 sa_lo;
u32 sa_hi;
};
struct cpsw_slave *slaves;
struct phy_device *phydev;
struct mii_dev *bus;
+
+ u32 mdio_link;
+ u32 phy_mask;
};
static inline int cpsw_ale_get_field(u32 *ale_entry, u32 start, u32 bits)
for_each_slave(slave, priv)
cpsw_slave_update_link(slave, priv, &link);
-
+ priv->mdio_link = readl(&mdio_regs->link);
return link;
}
+static int cpsw_check_link(struct cpsw_priv *priv)
+{
+ u32 link = 0;
+
+ link = __raw_readl(&mdio_regs->link) & priv->phy_mask;
+ if ((link) && (link == priv->mdio_link))
+ return 1;
+
+ return cpsw_update_link(priv);
+}
+
static inline u32 cpsw_get_slave_port(struct cpsw_priv *priv, u32 slave_num)
{
if (priv->host_port == 0)
cpsw_ale_port_state(priv, slave_port, ALE_PORT_STATE_FORWARD);
cpsw_ale_add_mcast(priv, NetBcastAddr, 1 << slave_port);
+
+ priv->phy_mask |= 1 << slave->data->phy_id;
}
static struct cpdma_desc *cpdma_desc_alloc(struct cpsw_priv *priv)
int len;
int timeout = CPDMA_TIMEOUT;
- if (!cpsw_update_link(priv))
+ if (!cpsw_check_link(priv))
return -EIO;
flush_dcache_range((unsigned long)packet,
return -ENOMEM;
}
- priv->descs = (void *)CPDMA_RAM_ADDR;
priv->host_port = data->host_port_num;
priv->regs = regs;
priv->host_port_regs = regs + data->host_port_reg_ofs;
priv->dma_regs = regs + data->cpdma_reg_ofs;
priv->ale_regs = regs + data->ale_reg_ofs;
+ priv->descs = (void *)regs + data->bd_ram_ofs;
int idx = 0;