diff --git a/include/configs/ea20.h b/include/configs/ea20.h
index cc0f5b05cd63538eaebef8533b04d7f029dc15c1..90fc7c58d2053dad22377f3ffd112fef9d839fb4 100644 (file)
--- a/include/configs/ea20.h
+++ b/include/configs/ea20.h
#define CONFIG_USE_SPIFLASH
#define CONFIG_SYS_USE_NAND
#define CONFIG_DRIVER_TI_EMAC_USE_RMII
+#define CONFIG_DRIVER_TI_EMAC_RMII_NO_NEGOTIATE
#define CONFIG_BOARD_EARLY_INIT_F
-#define BOARD_LATE_INIT
+#define CONFIG_BOARD_LATE_INIT
#define CONFIG_VIDEO
#define CONFIG_PREBOOT
#define CONFIG_MACH_DAVINCI_DA850_EVM
#define CONFIG_ARM926EJS /* arm926ejs CPU core */
#define CONFIG_SOC_DA8XX /* TI DA8xx SoC */
+#define CONFIG_SOC_DA850 /* TI DA850 SoC */
#define CONFIG_SYS_CLK_FREQ clk_get(DAVINCI_ARM_CLKID)
#define CONFIG_SYS_OSCIN_FREQ 24000000
#define CONFIG_SYS_TIMERBASE DAVINCI_TIMER0_BASE
#define CONFIG_SYS_HZ 1000
#define CONFIG_SKIP_LOWLEVEL_INIT
#define CONFIG_SYS_TEXT_BASE 0xc1080000
+#define CONFIG_DA8XX_GPIO
/*
* Memory Info
#define CONFIG_SYS_MEMTEST_END (PHYS_SDRAM_1 + 0x2000000 + 16*1024*1024)
#define CONFIG_NR_DRAM_BANKS 1 /* we have 1 bank of DRAM */
-#define CONFIG_STACKSIZE (256*1024) /* regular stack */
/*
* Serial Driver info
#define CONFIG_SYS_NS16550_CLK clk_get(DAVINCI_UART2_CLKID)
#define CONFIG_CONS_INDEX 1 /* use UART0 for console */
#define CONFIG_BAUDRATE 115200 /* Default baud rate */
-#define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200 }
#define CONFIG_SPI
#define CONFIG_SPI_FLASH
* Network & Ethernet Configuration
*/
#ifdef CONFIG_DRIVER_TI_EMAC
+#define CONFIG_EMAC_MDIO_PHY_NUM 0
#define CONFIG_MII
#define CONFIG_BOOTP_DEFAULT
#define CONFIG_BOOTP_DNS
#define CONFIG_VIDEO_DA8XX
#define CONFIG_CFB_CONSOLE
#define CONFIG_VGA_AS_SINGLE_DEVICE
-#define CONFIG_SPLASH_SCREEN
+#define CONFIG_SPLASH_SCREEN_ALIGN
#define CONFIG_VIDEO_LOGO
+#define CONFIG_SYS_CONSOLE_INFO_QUIET
#define CONFIG_VIDEO_BMP_RLE8
+#define CONFIG_VIDEO_BMP_LOGO
#define CONFIG_CMD_BMP
+#define CONFIG_SYS_CONSOLE_IS_IN_ENV
+#define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
#endif
/*
#define CONFIG_VERSION_VARIABLE
#define CONFIG_AUTO_COMPLETE
#define CONFIG_SYS_HUSH_PARSER
-#define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
#define CONFIG_CMDLINE_EDITING
#define CONFIG_SYS_LONGHELP
#define CONFIG_CRC32_VERIFY
#define CONFIG_CMD_SAVES
#define CONFIG_CMD_MEMORY
#define CONFIG_CMD_I2C
+#define CONFIG_CMD_GPIO
+
+#ifdef CONFIG_CMD_BDI
+#define CONFIG_CLOCKS
+#endif
#ifndef CONFIG_DRIVER_TI_EMAC
#undef CONFIG_CMD_NET
#define CONFIG_NAND_DAVINCI
#define CONFIG_SYS_NAND_PAGE_2K
+#define CONFIG_SYS_NAND_NO_SUBPAGE
#define CONFIG_SYS_NAND_CS 2
#define CONFIG_SYS_NAND_BASE DAVINCI_ASYNC_EMIF_DATA_CE2_BASE
#undef CONFIG_SYS_NAND_HW_ECC
#define CONFIG_SYS_NAND_4BIT_HW_ECC_OOBFIRST
#define CONFIG_SYS_NAND_USE_FLASH_BBT
#define CONFIG_SYS_MAX_NAND_DEVICE 1 /* Max number of NAND devices */
-#define CONFIG_SYS_64BIT_VSPRINTF /* needed for nand_util.c */
#endif
/* SPI Flash */
* Default environment and default scripts
* to update uboot and load kernel
*/
-#define xstr(s) str(s)
-#define str(s) #s
-
#define CONFIG_HOSTNAME ea20
-#define CONFIG_EXTRA_ENV_SETTINGS \
+#define CONFIG_EXTRA_ENV_SETTINGS \
"as=3\0" \
- "netdev=eth0\0" \
+ "netdev=eth0\0" \
"nfsargs=setenv bootargs root=/dev/nfs rw " \
"nfsroot=${serverip}:${rootpath}\0" \
"rfsbargs=setenv bootargs root=/dev/nfs rw " \
"nfsroot=${serverip}:${rfsbpath}\0" \
- "ramargs=setenv bootargs root=/dev/ram rw\0" \
- "mtdids=nand0=davinci_nand.0\0" \
- "mtdparts=mtdparts=davinci_nand.0:8m(Settings),8m(aKernel)," \
- "8m(bKernel),76m(aRootfs),76m(bRootfs),-(MassSD)\0" \
+ "testrfsargs=setenv bootargs root=/dev/nfs rw " \
+ "nfsroot=${serverip}:${testrfspath}\0" \
+ "ramargs=setenv bootargs root=/dev/ram rw initrd=" \
+ "0x${ramdisk_addr_r},4M\0" \
+ "mtdids=nand0=davinci_nand.0\0" \
+ "serverip=192.168.5.249\0" \
+ "ipaddr=192.168.5.248\0" \
+ "rootpath=/opt/eldk/arm\0" \
+ "splashpos=230,180\0" \
+ "testrfspath=/opt/eldk/test_arm\0" \
+ "tempmac=setenv ethaddr 02:ea:20:ff:ff:ff\0" \
"nandargs=setenv bootargs rootfstype=ubifs ro chk_data_crc " \
"ubi.mtd=${as} root=ubi0:rootfs\0" \
+ "nandrwargs=setenv bootargs rootfstype=ubifs rw chk_data_crc " \
+ "ubi.mtd=${as} root=ubi0:rootfs\0" \
"addip_sta=setenv bootargs ${bootargs} " \
"ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}" \
":${hostname}:${netdev}:off panic=1\0" \
"addip_dyn=setenv bootargs ${bootargs} ip=dhcp\0" \
- "addip=if test -n ${ipdyn};then run addip_dyn;" \
+ "addip=if test -n ${ipdyn};then run addip_dyn;" \
"else run addip_sta;fi\0" \
"addmtd=setenv bootargs ${bootargs} ${mtdparts}\0" \
"addtty=setenv bootargs ${bootargs}" \
" console=${consoledev},${baudrate}n8\0" \
- "addmisc=setenv bootargs ${bootargs} ${misc}\0" \
+ "addmisc=setenv bootargs ${bootargs} ${misc}\0" \
"addmem=setenv bootargs ${bootargs} mem=${memory}\0" \
"consoledev=ttyS0\0" \
"loadaddr=c0000014\0" \
"memory=32M\0" \
"kernel_addr_r=c0700000\0" \
- "hostname=" xstr(CONFIG_HOSTNAME) "\0" \
- "bootfile=" xstr(CONFIG_HOSTNAME) "/uImage\0" \
- "ramdisk_file=" xstr(CONFIG_HOSTNAME) "/uRamdisk\0" \
+ "hostname=" __stringify(CONFIG_HOSTNAME) "\0" \
+ "bootfile=" __stringify(CONFIG_HOSTNAME) "/uImage\0" \
+ "ramdisk_file=" __stringify(CONFIG_HOSTNAME) "/image.ext2\0" \
"flash_self=run ramargs addip addtty addmtd addmisc addmem;" \
- "bootm ${kernel_addr} ${ramdisk_addr}\0" \
+ "bootm ${kernel_addr_r}\0" \
"flash_nfs=run nfsargs addip addtty addmtd addmisc addmem;" \
"bootm ${kernel_addr}\0" \
- "net_nfs=tftp ${kernel_addr_r} ${bootfile}; " \
+ "net_nfs=tftp ${kernel_addr_r} ${bootfile}; " \
"run nfsargs addip addtty addmtd addmisc addmem;" \
- "bootm ${kernel_addr_r}\0" \
- "net_rfsb=tftp ${kernel_addr_r} ${bootfile}; " \
- "run rfsbargs addip addtty addmtd addmisc addmem; " \
- "bootm ${kernel_addr_r}\0" \
+ "bootm ${kernel_addr_r}\0" \
+ "net_rfsb=tftp ${kernel_addr_r} ${bootfile}; " \
+ "run rfsbargs addip addtty addmtd addmisc addmem; " \
+ "bootm ${kernel_addr_r}\0" \
+ "net_testrfs=tftp ${kernel_addr_r} ${bootfile}; " \
+ "run testrfsargs addip addtty addmtd addmisc addmem; " \
+ "bootm ${kernel_addr_r}\0" \
"net_self_load=tftp ${kernel_addr_r} ${bootfile};" \
"tftp ${ramdisk_addr_r} ${ramdisk_file};\0" \
- "nand_nand=ubi part nand0,${as};ubifsmount rootfs;" \
- "ubifsload ${kernel_addr_r} /boot/uImage;" \
- "ubifsumount; run nandargs addip addtty " \
- "addmtd addmisc addmem;bootm ${kernel_addr_r}\0" \
- "u-boot=" xstr(CONFIG_HOSTNAME) "/u-boot.bin\0" \
- "load_magic=if sf probe 0;then sf " \
- "read c0000000 0x10000 0x60000;fi\0" \
- "load_nand=ubi part nand0,${as};ubifsmount rootfs;" \
- "if ubifsload c0000014 /boot/u-boot.bin;" \
- "then mw c0000008 ${filesize};else echo Error reading " \
- "u-boot from nand!;fi\0" \
- "load_net=if sf probe 0;then sf read c0000000 0x10000 0x60000;" \
- "tftp c0000014 ${u-boot};" \
- "mw c0000008 ${filesize};" \
- "fi\0" \
- "upd=if sf probe 0;then sf erase 10000 60000;" \
- "sf write c0000000 10000 60000;" \
- "fi\0" \
- "ubootupd_net=if run load_net;then echo Updating u-boot;" \
- "if run upd; then echo U-Boot updated;" \
+ "nand_nand=ubi part nand0,${as};ubifsmount ubi:rootfs;" \
+ "ubifsload ${kernel_addr_r} /boot/uImage;" \
+ "ubifsumount; run nandargs addip addtty " \
+ "addmtd addmisc addmem;clrlogo;" \
+ "bootm ${kernel_addr_r}\0" \
+ "nand_nandrw=ubi part nand0,${as};ubifsmount ubi:rootfs;" \
+ "ubifsload ${kernel_addr_r} /boot/uImage;" \
+ "ubifsumount; run nandrwargs addip addtty " \
+ "addmtd addmisc addmem;clrlogo;" \
+ "bootm ${kernel_addr_r}\0" \
+ "net_nandrw=tftp ${kernel_addr_r} ${bootfile}; run nandrwargs" \
+ " addip addtty addmtd addmisc addmem;" \
+ "clrlogo;bootm ${kernel_addr_r}\0" \
+ "u-boot=" __stringify(CONFIG_HOSTNAME) "/u-boot.bin\0" \
+ "load_magic=if sf probe 0;then sf " \
+ "read c0000000 0x10000 0x60000;fi\0" \
+ "load_nand=ubi part nand0,${as};ubifsmount ubi:rootfs;" \
+ "if ubifsload c0000014 /boot/u-boot.bin;" \
+ "then mw c0000008 ${filesize};else echo Error reading" \
+ " u-boot from nand!;fi\0" \
+ "load_net=if sf probe 0;then sf read c0000000 0x10000 " \
+ "0x60000;tftp c0000014 ${u-boot};" \
+ "mw c0000008 ${filesize};fi\0" \
+ "upd=if sf probe 0;then sf erase 10000 60000;" \
+ "sf write c0000000 10000 60000;fi\0" \
+ "ublupdate=if tftp C0700000 ${ublname};then sf probe 0; " \
+ "sf erase 0 10000;" \
+ "sf write 0xc0700000 0 ${filesize};fi\0" \
+ "ubootupd_net=if run load_net;then echo Updating u-boot;" \
+ "if run upd; then echo U-Boot updated;" \
"else echo Error updating u-boot !;" \
"echo Board without bootloader !!;" \
"fi;" \
- "else echo U-Boot not downloaded..exiting;fi\0" \
- "ubootupd_nand=echo run load_magic,run load_nand,run upd;\0" \
- "bootcmd=run net_nfs\0"
+ "else echo U-Boot not downloaded..exiting;fi\0" \
+ "ubootupd_nand=echo run load_magic,run load_nand,run upd;\0" \
+ "bootcmd=run tempmac;run net_testrfs\0"
#endif /* __CONFIG_H */