index 39c841f44cd87589c6959ed48eba6ac19dbfa021..688717158b53cc0d209a994dfb80c2875a14973a 100644 (file)
--- a/include/configs/m28evk.h
+++ b/include/configs/m28evk.h
* Foundation, Inc., 59 Temple Place, Suite 330, Boston,
* MA 02111-1307 USA
*/
-#ifndef __M28_H__
-#define __M28_H__
-
-#include <asm/arch/regs-base.h>
+#ifndef __M28EVK_CONFIG_H__
+#define __M28EVK_CONFIG_H__
/*
* SoC configurations
#define CONFIG_MACH_TYPE MACH_TYPE_M28EVK
+#include <asm/arch/regs-base.h>
+
#define CONFIG_SYS_NO_FLASH
-#define CONFIG_SYS_ICACHE_OFF
-#define CONFIG_SYS_DCACHE_OFF
#define CONFIG_BOARD_EARLY_INIT_F
-#define CONFIG_ARCH_CPU_INIT
#define CONFIG_ARCH_MISC_INIT
/*
*/
#define CONFIG_SPL
#define CONFIG_SPL_NO_CPU_SUPPORT_CODE
-#define CONFIG_SPL_START_S_PATH "arch/arm/cpu/arm926ejs/mx28"
-#define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/arm926ejs/mx28/u-boot-spl.lds"
+#define CONFIG_SPL_START_S_PATH "arch/arm/cpu/arm926ejs/mxs"
+#define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/arm926ejs/mxs/u-boot-spl.lds"
#define CONFIG_SPL_LIBCOMMON_SUPPORT
#define CONFIG_SPL_LIBGENERIC_SUPPORT
+#define CONFIG_SPL_GPIO_SUPPORT
/*
* U-Boot Commands
*/
#define CONFIG_NR_DRAM_BANKS 1 /* 1 bank of DRAM */
#define PHYS_SDRAM_1 0x40000000 /* Base address */
-#define PHYS_SDRAM_1_SIZE 0x40000000 /* Max 1 GB RAM */
-#define CONFIG_STACKSIZE 0x00010000 /* 128 KB stack */
+#define PHYS_SDRAM_1_SIZE 0x20000000 /* Max 512 MB RAM */
#define CONFIG_SYS_MALLOC_LEN 0x00400000 /* 4 MB for malloc */
#define CONFIG_SYS_GBL_DATA_SIZE 128 /* Initial data */
#define CONFIG_SYS_MEMTEST_START 0x40000000 /* Memtest start adr */
#define CONFIG_SYS_MEMTEST_END 0x40400000 /* 4 MB RAM test */
#define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
/* Point initial SP in SRAM so SPL can use it too. */
-#define CONFIG_SYS_INIT_SP_ADDR 0x00002000
+
+#define CONFIG_SYS_INIT_RAM_ADDR 0x00000000
+#define CONFIG_SYS_INIT_RAM_SIZE (128 * 1024)
+
+#define CONFIG_SYS_INIT_SP_OFFSET \
+ (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
+#define CONFIG_SYS_INIT_SP_ADDR \
+ (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
/*
* We need to sacrifice first 4 bytes of RAM here to avoid triggering some
* strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
#define CONFIG_AUTO_COMPLETE /* Command auto complete */
#define CONFIG_CMDLINE_EDITING /* Command history etc */
#define CONFIG_SYS_HUSH_PARSER
-#define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
/*
* Serial Driver
#define CONFIG_PL01x_PORTS { (void *)MXS_UARTDBG_BASE }
#define CONFIG_CONS_INDEX 0
#define CONFIG_BAUDRATE 115200 /* Default baud rate */
-#define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200 }
/*
* MMC Driver
*/
#ifdef CONFIG_CMD_MMC
#define CONFIG_MMC
+#define CONFIG_BOUNCE_BUFFER
#define CONFIG_GENERIC_MMC
#define CONFIG_MXS_MMC
#endif
+/*
+ * APBH DMA
+ */
+#define CONFIG_APBH_DMA
+
/*
* NAND
*/
+#define CONFIG_ENV_SIZE (16 * 1024)
#ifdef CONFIG_CMD_NAND
#define CONFIG_NAND_MXS
-#define CONFIG_APBH_DMA
#define CONFIG_SYS_MAX_NAND_DEVICE 1
#define CONFIG_SYS_NAND_BASE 0x60000000
#define CONFIG_SYS_NAND_5_ADDR_CYCLE
-#define NAND_MAX_CHIPS 8
/* Environment is in NAND */
#define CONFIG_ENV_IS_IN_NAND
-#define CONFIG_ENV_SIZE (16 * 1024)
#define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE
#define CONFIG_ENV_SECT_SIZE (128 * 1024)
#define CONFIG_ENV_RANGE (512 * 1024)
#define CONFIG_LZO
#define CONFIG_MTD_DEVICE
#define CONFIG_MTD_PARTITIONS
-#define MTDIDS_DEFAULT "nand0=gpmi-nand.0"
+#define MTDIDS_DEFAULT "nand0=gpmi-nand"
#define MTDPARTS_DEFAULT \
- "mtdparts=gpmi-nand.0:" \
+ "mtdparts=gpmi-nand:" \
"3m(bootloader)ro," \
"512k(environment)," \
"512k(redundant-environment)," \
"4m(kernel)," \
+ "128k(fdt)," \
+ "8m(ramdisk)," \
"-(filesystem)"
+#else
+#define CONFIG_ENV_IS_NOWHERE
#endif
/*
* Ethernet on SOC (FEC)
*/
#ifdef CONFIG_CMD_NET
-#define CONFIG_NET_MULTI
#define CONFIG_ETHPRIME "FEC0"
#define CONFIG_FEC_MXC
#define CONFIG_FEC_MXC_MULTI
#define CONFIG_MII
-#define CONFIG_DISCOVER_PHY
#define CONFIG_FEC_XCV_TYPE RMII
#endif
#ifdef CONFIG_CMD_SPI
#define CONFIG_HARD_SPI
#define CONFIG_MXS_SPI
+#define CONFIG_MXS_SPI_DMA_ENABLE
#define CONFIG_SPI_HALF_DUPLEX
#define CONFIG_DEFAULT_SPI_BUS 2
+#define CONFIG_DEFAULT_SPI_CS 0
#define CONFIG_DEFAULT_SPI_MODE SPI_MODE_0
/* SPI FLASH */
#ifdef CONFIG_CMD_SF
#define CONFIG_SPI_FLASH
#define CONFIG_SPI_FLASH_STMICRO
-#define CONFIG_SPI_FLASH_CS 2
+#define CONFIG_SF_DEFAULT_BUS 2
+#define CONFIG_SF_DEFAULT_CS 0
+#define CONFIG_SF_DEFAULT_SPEED 40000000
#define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
-#define CONFIG_SF_DEFAULT_SPEED 24000000
-#define CONFIG_ENV_SPI_CS 0
#define CONFIG_ENV_SPI_BUS 2
-#define CONFIG_ENV_SPI_MAX_HZ 24000000
+#define CONFIG_ENV_SPI_CS 0
+#define CONFIG_ENV_SPI_MAX_HZ 40000000
#define CONFIG_ENV_SPI_MODE SPI_MODE_0
#endif
#endif
#define CONFIG_BOOTCOMMAND "run bootcmd_net"
#define CONFIG_LOADADDR 0x42000000
#define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
+#define CONFIG_OF_LIBFDT
/*
* Extra Environments
#define CONFIG_EXTRA_ENV_SETTINGS \
"update_nand_full_filename=u-boot.nand\0" \
"update_nand_firmware_filename=u-boot.sb\0" \
+ "update_sd_firmware_filename=u-boot.sd\0" \
"update_nand_firmware_maxsz=0x100000\0" \
"update_nand_stride=0x40\0" /* MX28 datasheet ch. 12.12 */ \
"update_nand_count=0x4\0" /* MX28 datasheet ch. 12.12 */ \
"if tftp ${update_nand_full_filename} ; then " \
"run update_nand_get_fcb_size ; " \
"nand scrub -y 0x0 ${filesize} ; " \
- "nand write.raw ${loadaddr} 0x0 ${update_nand_fcb} ; " \
+ "nand write.raw ${loadaddr} 0x0 ${fcb_sz} ; " \
"setexpr update_off ${loadaddr} + ${update_nand_fcb} ; " \
"setexpr update_sz ${filesize} - ${update_nand_fcb} ; " \
"nand write ${update_off} ${update_nand_fcb} ${update_sz} ; " \
"nand erase ${fcb_sz} ${fw_sz} ; " \
"nand write ${loadaddr} ${fcb_sz} ${filesize} ; " \
"nand write ${loadaddr} ${fw_off} ${filesize} ; " \
+ "fi\0" \
+ "update_sd_firmware=" /* Update the SD firmware partition */ \
+ "if mmc rescan ; then " \
+ "if tftp ${update_sd_firmware_filename} ; then " \
+ "setexpr fw_sz ${filesize} / 0x200 ; " /* SD block size */ \
+ "setexpr fw_sz ${fw_sz} + 1 ; " \
+ "mmc write ${loadaddr} 0x800 ${fw_sz} ; " \
+ "fi ; " \
"fi\0"
-#endif /* __M28_H__ */
+#endif /* __M28EVK_CONFIG_H__ */