]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - include/configs/m28evk.h
Merge branch 'u-boot-imx/master' into 'u-boot-arm/master'
[glsdk/glsdk-u-boot.git] / include / configs / m28evk.h
index 4efff0992b8e1c80fb859a0b44939f3d73b5f36a..688717158b53cc0d209a994dfb80c2875a14973a 100644 (file)
  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
  * MA 02111-1307 USA
  */
-#ifndef __M28_H__
-#define __M28_H__
-
-#include <asm/arch/regs-base.h>
+#ifndef __M28EVK_CONFIG_H__
+#define __M28EVK_CONFIG_H__
 
 /*
  * SoC configurations
 
 #define        CONFIG_MACH_TYPE        MACH_TYPE_M28EVK
 
+#include <asm/arch/regs-base.h>
+
 #define        CONFIG_SYS_NO_FLASH
-#define        CONFIG_SYS_ICACHE_OFF
-#define        CONFIG_SYS_DCACHE_OFF
 #define        CONFIG_BOARD_EARLY_INIT_F
-#define        CONFIG_ARCH_CPU_INIT
 #define        CONFIG_ARCH_MISC_INIT
 
 /*
  */
 #define        CONFIG_SPL
 #define        CONFIG_SPL_NO_CPU_SUPPORT_CODE
-#define        CONFIG_SPL_START_S_PATH         "arch/arm/cpu/arm926ejs/mx28"
-#define        CONFIG_SPL_LDSCRIPT     "arch/arm/cpu/arm926ejs/mx28/u-boot-spl.lds"
+#define        CONFIG_SPL_START_S_PATH         "arch/arm/cpu/arm926ejs/mxs"
+#define        CONFIG_SPL_LDSCRIPT     "arch/arm/cpu/arm926ejs/mxs/u-boot-spl.lds"
 #define        CONFIG_SPL_LIBCOMMON_SUPPORT
 #define        CONFIG_SPL_LIBGENERIC_SUPPORT
+#define        CONFIG_SPL_GPIO_SUPPORT
 
 /*
  * U-Boot Commands
@@ -84,8 +82,7 @@
  */
 #define        CONFIG_NR_DRAM_BANKS            1               /* 1 bank of DRAM */
 #define        PHYS_SDRAM_1                    0x40000000      /* Base address */
-#define        PHYS_SDRAM_1_SIZE               0x40000000      /* Max 1 GB RAM */
-#define        CONFIG_STACKSIZE                0x00010000      /* 128 KB stack */
+#define        PHYS_SDRAM_1_SIZE               0x20000000      /* Max 512 MB RAM */
 #define        CONFIG_SYS_MALLOC_LEN           0x00400000      /* 4 MB for malloc */
 #define        CONFIG_SYS_GBL_DATA_SIZE        128             /* Initial data */
 #define        CONFIG_SYS_MEMTEST_START        0x40000000      /* Memtest start adr */
@@ -93,7 +90,7 @@
 #define        CONFIG_SYS_SDRAM_BASE           PHYS_SDRAM_1
 /* Point initial SP in SRAM so SPL can use it too. */
 
-#define CONFIG_SYS_INIT_RAM_ADDR       0x00002000
+#define CONFIG_SYS_INIT_RAM_ADDR       0x00000000
 #define CONFIG_SYS_INIT_RAM_SIZE       (128 * 1024)
 
 #define CONFIG_SYS_INIT_SP_OFFSET \
 #define        CONFIG_AUTO_COMPLETE                    /* Command auto complete */
 #define        CONFIG_CMDLINE_EDITING                  /* Command history etc */
 #define        CONFIG_SYS_HUSH_PARSER
-#define        CONFIG_SYS_PROMPT_HUSH_PS2      "> "
 
 /*
  * Serial Driver
 #define        CONFIG_PL01x_PORTS              { (void *)MXS_UARTDBG_BASE }
 #define        CONFIG_CONS_INDEX               0
 #define        CONFIG_BAUDRATE                 115200  /* Default baud rate */
-#define        CONFIG_SYS_BAUDRATE_TABLE       { 9600, 19200, 38400, 57600, 115200 }
 
 /*
  * MMC Driver
  */
 #ifdef CONFIG_CMD_MMC
 #define        CONFIG_MMC
+#define        CONFIG_BOUNCE_BUFFER
 #define        CONFIG_GENERIC_MMC
 #define        CONFIG_MXS_MMC
 #endif
 
+/*
+ * APBH DMA
+ */
+#define CONFIG_APBH_DMA
+
 /*
  * NAND
  */
 #define        CONFIG_ENV_SIZE                 (16 * 1024)
 #ifdef CONFIG_CMD_NAND
 #define        CONFIG_NAND_MXS
-#define CONFIG_APBH_DMA
 #define        CONFIG_SYS_MAX_NAND_DEVICE      1
 #define        CONFIG_SYS_NAND_BASE            0x60000000
 #define        CONFIG_SYS_NAND_5_ADDR_CYCLE
 #define        CONFIG_LZO
 #define        CONFIG_MTD_DEVICE
 #define        CONFIG_MTD_PARTITIONS
-#define        MTDIDS_DEFAULT                  "nand0=gpmi-nand.0"
+#define        MTDIDS_DEFAULT                  "nand0=gpmi-nand"
 #define        MTDPARTS_DEFAULT                        \
-       "mtdparts=gpmi-nand.0:"                 \
+       "mtdparts=gpmi-nand:"                   \
                "3m(bootloader)ro,"             \
                "512k(environment),"            \
                "512k(redundant-environment),"  \
                "4m(kernel),"                   \
+               "128k(fdt),"                    \
+               "8m(ramdisk),"                  \
                "-(filesystem)"
 #else
 #define        CONFIG_ENV_IS_NOWHERE
  * Ethernet on SOC (FEC)
  */
 #ifdef CONFIG_CMD_NET
-#define        CONFIG_NET_MULTI
 #define        CONFIG_ETHPRIME                 "FEC0"
 #define        CONFIG_FEC_MXC
 #define        CONFIG_FEC_MXC_MULTI
 #define        CONFIG_MII
-#define        CONFIG_DISCOVER_PHY
 #define        CONFIG_FEC_XCV_TYPE             RMII
 #endif
 
 #ifdef CONFIG_CMD_SPI
 #define        CONFIG_HARD_SPI
 #define        CONFIG_MXS_SPI
+#define        CONFIG_MXS_SPI_DMA_ENABLE
 #define        CONFIG_SPI_HALF_DUPLEX
 #define        CONFIG_DEFAULT_SPI_BUS          2
+#define        CONFIG_DEFAULT_SPI_CS           0
 #define        CONFIG_DEFAULT_SPI_MODE         SPI_MODE_0
 
 /* SPI FLASH */
 #ifdef CONFIG_CMD_SF
 #define        CONFIG_SPI_FLASH
 #define        CONFIG_SPI_FLASH_STMICRO
-#define        CONFIG_SPI_FLASH_CS             2
+#define        CONFIG_SF_DEFAULT_BUS           2
+#define        CONFIG_SF_DEFAULT_CS            0
+#define        CONFIG_SF_DEFAULT_SPEED         40000000
 #define        CONFIG_SF_DEFAULT_MODE          SPI_MODE_0
-#define        CONFIG_SF_DEFAULT_SPEED         24000000
 
-#define        CONFIG_ENV_SPI_CS               0
 #define        CONFIG_ENV_SPI_BUS              2
-#define        CONFIG_ENV_SPI_MAX_HZ           24000000
+#define        CONFIG_ENV_SPI_CS               0
+#define        CONFIG_ENV_SPI_MAX_HZ           40000000
 #define        CONFIG_ENV_SPI_MODE             SPI_MODE_0
 #endif
 #endif
 #define        CONFIG_BOOTCOMMAND      "run bootcmd_net"
 #define        CONFIG_LOADADDR         0x42000000
 #define        CONFIG_SYS_LOAD_ADDR    CONFIG_LOADADDR
+#define        CONFIG_OF_LIBFDT
 
 /*
  * Extra Environments
 #define        CONFIG_EXTRA_ENV_SETTINGS                                       \
        "update_nand_full_filename=u-boot.nand\0"                       \
        "update_nand_firmware_filename=u-boot.sb\0"                     \
+       "update_sd_firmware_filename=u-boot.sd\0"                       \
        "update_nand_firmware_maxsz=0x100000\0"                         \
        "update_nand_stride=0x40\0"     /* MX28 datasheet ch. 12.12 */  \
        "update_nand_count=0x4\0"       /* MX28 datasheet ch. 12.12 */  \
                "if tftp ${update_nand_full_filename} ; then "          \
                "run update_nand_get_fcb_size ; "                       \
                "nand scrub -y 0x0 ${filesize} ; "                      \
-               "nand write.raw ${loadaddr} 0x0 ${update_nand_fcb} ; "  \
+               "nand write.raw ${loadaddr} 0x0 ${fcb_sz} ; "   \
                "setexpr update_off ${loadaddr} + ${update_nand_fcb} ; " \
                "setexpr update_sz ${filesize} - ${update_nand_fcb} ; " \
                "nand write ${update_off} ${update_nand_fcb} ${update_sz} ; " \
                "nand erase ${fcb_sz} ${fw_sz} ; "                      \
                "nand write ${loadaddr} ${fcb_sz} ${filesize} ; "       \
                "nand write ${loadaddr} ${fw_off} ${filesize} ; "       \
+               "fi\0"                                                  \
+       "update_sd_firmware="           /* Update the SD firmware partition */ \
+               "if mmc rescan ; then "                                 \
+               "if tftp ${update_sd_firmware_filename} ; then "        \
+               "setexpr fw_sz ${filesize} / 0x200 ; "  /* SD block size */ \
+               "setexpr fw_sz ${fw_sz} + 1 ; "                         \
+               "mmc write ${loadaddr} 0x800 ${fw_sz} ; "               \
+               "fi ; "                                                 \
                "fi\0"
 
-#endif /* __M28_H__ */
+#endif /* __M28EVK_CONFIG_H__ */