index b127b06cc38e4124125eeab5bf3a40fd1c0d5075..d1f684cbc5c1c7ee17203a75fce12dfccf863f84 100644 (file)
#define CONFIG_MX53
-#define CONFIG_SYS_MX5_HCLK 24000000
-#define CONFIG_SYS_MX5_CLK32 32768
#define CONFIG_DISPLAY_CPUINFO
#define CONFIG_DISPLAY_BOARDINFO
#include <asm/arch/imx-regs.h>
-#define CONFIG_CMDLINE_TAG 1 /* enable passing of ATAGs */
-#define CONFIG_REVISION_TAG 1
-#define CONFIG_SETUP_MEMORY_TAGS 1
-#define CONFIG_INITRD_TAG 1
+#define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
+#define CONFIG_SETUP_MEMORY_TAGS
+#define CONFIG_INITRD_TAG
-#define CONFIG_OF_LIBFDT 1
+#define CONFIG_OF_LIBFDT
/* Size of malloc() pool */
#define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
#define CONFIG_BOARD_EARLY_INIT_F
-#define BOARD_LATE_INIT
+#define CONFIG_BOARD_LATE_INIT
#define CONFIG_MXC_GPIO
#define CONFIG_MXC_UART
-#define CONFIG_SYS_MX53_UART1
+#define CONFIG_MXC_UART_BASE UART1_BASE
/* I2C Configs */
-#define CONFIG_CMD_I2C 1
-#define CONFIG_HARD_I2C 1
-#define CONFIG_I2C_MXC 1
-#define CONFIG_SYS_I2C_MX53_PORT2 1
+#define CONFIG_CMD_I2C
+#define CONFIG_HARD_I2C
+#define CONFIG_I2C_MXC
+#define CONFIG_SYS_I2C_BASE I2C2_BASE_ADDR
#define CONFIG_SYS_I2C_SPEED 100000
-#define CONFIG_SYS_I2C_SLAVE 0xfe
/* PMIC Configs */
-#define CONFIG_FSL_PMIC
-#define CONFIG_FSL_PMIC_I2C
+#define CONFIG_PMIC
+#define CONFIG_PMIC_I2C
+#define CONFIG_PMIC_FSL
#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 8
+#define CONFIG_RTC_MC13XXX
/* MMC Configs */
#define CONFIG_FSL_ESDHC
#define CONFIG_DOS_PARTITION
/* Eth Configs */
-#define CONFIG_HAS_ETH1
-#define CONFIG_NET_MULTI
#define CONFIG_MII
-#define CONFIG_DISCOVER_PHY
#define CONFIG_FEC_MXC
#define IMX_FEC_BASE FEC_BASE_ADDR
#define CONFIG_CMD_DHCP
#define CONFIG_CMD_MII
#define CONFIG_CMD_NET
+#define CONFIG_CMD_DATE
+
+/* Miscellaneous commands */
+#define CONFIG_CMD_BMODE
/* allow to overwrite serial and ethaddr */
#define CONFIG_ENV_OVERWRITE
#define CONFIG_CONS_INDEX 1
#define CONFIG_BAUDRATE 115200
-#define CONFIG_SYS_BAUDRATE_TABLE {9600, 19200, 38400, 57600, 115200}
/* Command definition */
#include <config_cmd_default.h>
#define CONFIG_BOOTDELAY 3
-#define CONFIG_PRIME "FEC0"
+#define CONFIG_ETHPRIME "FEC0"
#define CONFIG_LOADADDR 0x70800000 /* loadaddr env var */
#define CONFIG_SYS_TEXT_BASE 0x77800000
"dhcp ${uimage}; bootm\0" \
#define CONFIG_BOOTCOMMAND \
- "if mmc rescan ${mmcdev}; then " \
+ "mmc dev ${mmcdev}; if mmc rescan; then " \
"if run loadbootscript; then " \
"run bootscript; " \
"else " \
/* Miscellaneous configurable options */
#define CONFIG_SYS_LONGHELP /* undef to save memory */
#define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
-#define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
#define CONFIG_SYS_PROMPT "MX53EVK U-Boot > "
#define CONFIG_AUTO_COMPLETE
#define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
#define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
#define CONFIG_SYS_MEMTEST_START 0x70000000
-#define CONFIG_SYS_MEMTEST_END 0x10000
+#define CONFIG_SYS_MEMTEST_END 0x70010000
#define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
#define CONFIG_SYS_HZ 1000
#define CONFIG_CMDLINE_EDITING
-/* Stack sizes */
-#define CONFIG_STACKSIZE (128 * 1024) /* regular stack */
-
/* Physical Memory Map */
#define CONFIG_NR_DRAM_BANKS 1
#define PHYS_SDRAM_1 CSD0_BASE_ADDR