]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - include/configs/mx53evk.h
Merge remote-tracking branch 'u-boot-imx/master'
[glsdk/glsdk-u-boot.git] / include / configs / mx53evk.h
index b127b06cc38e4124125eeab5bf3a40fd1c0d5075..d1f684cbc5c1c7ee17203a75fce12dfccf863f84 100644 (file)
@@ -24,8 +24,6 @@
 
 #define CONFIG_MX53
 
-#define CONFIG_SYS_MX5_HCLK    24000000
-#define CONFIG_SYS_MX5_CLK32           32768
 #define CONFIG_DISPLAY_CPUINFO
 #define CONFIG_DISPLAY_BOARDINFO
 
 
 #include <asm/arch/imx-regs.h>
 
-#define CONFIG_CMDLINE_TAG             1       /* enable passing of ATAGs */
-#define CONFIG_REVISION_TAG            1
-#define CONFIG_SETUP_MEMORY_TAGS       1
-#define CONFIG_INITRD_TAG              1
+#define CONFIG_CMDLINE_TAG                     /* enable passing of ATAGs */
+#define CONFIG_SETUP_MEMORY_TAGS
+#define CONFIG_INITRD_TAG
 
-#define CONFIG_OF_LIBFDT               1
+#define CONFIG_OF_LIBFDT
 
 /* Size of malloc() pool */
 #define CONFIG_SYS_MALLOC_LEN          (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
 
 #define CONFIG_BOARD_EARLY_INIT_F
-#define BOARD_LATE_INIT
+#define CONFIG_BOARD_LATE_INIT
 #define CONFIG_MXC_GPIO
 
 #define CONFIG_MXC_UART
-#define CONFIG_SYS_MX53_UART1
+#define CONFIG_MXC_UART_BASE   UART1_BASE
 
 /* I2C Configs */
-#define CONFIG_CMD_I2C          1
-#define CONFIG_HARD_I2C         1
-#define CONFIG_I2C_MXC          1
-#define CONFIG_SYS_I2C_MX53_PORT2       1
+#define CONFIG_CMD_I2C
+#define CONFIG_HARD_I2C
+#define CONFIG_I2C_MXC
+#define CONFIG_SYS_I2C_BASE            I2C2_BASE_ADDR
 #define CONFIG_SYS_I2C_SPEED            100000
-#define CONFIG_SYS_I2C_SLAVE            0xfe
 
 /* PMIC Configs */
-#define CONFIG_FSL_PMIC
-#define CONFIG_FSL_PMIC_I2C
+#define CONFIG_PMIC
+#define CONFIG_PMIC_I2C
+#define CONFIG_PMIC_FSL
 #define CONFIG_SYS_FSL_PMIC_I2C_ADDR    8
+#define CONFIG_RTC_MC13XXX
 
 /* MMC Configs */
 #define CONFIG_FSL_ESDHC
 #define CONFIG_DOS_PARTITION
 
 /* Eth Configs */
-#define CONFIG_HAS_ETH1
-#define CONFIG_NET_MULTI
 #define CONFIG_MII
-#define CONFIG_DISCOVER_PHY
 
 #define CONFIG_FEC_MXC
 #define IMX_FEC_BASE   FEC_BASE_ADDR
 #define CONFIG_CMD_DHCP
 #define CONFIG_CMD_MII
 #define CONFIG_CMD_NET
+#define CONFIG_CMD_DATE
+
+/* Miscellaneous commands */
+#define CONFIG_CMD_BMODE
 
 /* allow to overwrite serial and ethaddr */
 #define CONFIG_ENV_OVERWRITE
 #define CONFIG_CONS_INDEX              1
 #define CONFIG_BAUDRATE                        115200
-#define CONFIG_SYS_BAUDRATE_TABLE      {9600, 19200, 38400, 57600, 115200}
 
 /* Command definition */
 #include <config_cmd_default.h>
 
 #define CONFIG_BOOTDELAY       3
 
-#define CONFIG_PRIME   "FEC0"
+#define CONFIG_ETHPRIME                "FEC0"
 
 #define CONFIG_LOADADDR                0x70800000      /* loadaddr env var */
 #define CONFIG_SYS_TEXT_BASE    0x77800000
                "dhcp ${uimage}; bootm\0" \
 
 #define CONFIG_BOOTCOMMAND \
-       "if mmc rescan ${mmcdev}; then " \
+       "mmc dev ${mmcdev}; if mmc rescan; then " \
                "if run loadbootscript; then " \
                        "run bootscript; " \
                "else " \
 /* Miscellaneous configurable options */
 #define CONFIG_SYS_LONGHELP            /* undef to save memory */
 #define CONFIG_SYS_HUSH_PARSER         /* use "hush" command parser */
-#define CONFIG_SYS_PROMPT_HUSH_PS2     "> "
 #define CONFIG_SYS_PROMPT              "MX53EVK U-Boot > "
 #define CONFIG_AUTO_COMPLETE
 #define CONFIG_SYS_CBSIZE              256     /* Console I/O Buffer Size */
 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
 
 #define CONFIG_SYS_MEMTEST_START       0x70000000
-#define CONFIG_SYS_MEMTEST_END         0x10000
+#define CONFIG_SYS_MEMTEST_END         0x70010000
 
 #define CONFIG_SYS_LOAD_ADDR           CONFIG_LOADADDR
 
 #define CONFIG_SYS_HZ          1000
 #define CONFIG_CMDLINE_EDITING
 
-/* Stack sizes */
-#define CONFIG_STACKSIZE       (128 * 1024)    /* regular stack */
-
 /* Physical Memory Map */
 #define CONFIG_NR_DRAM_BANKS   1
 #define PHYS_SDRAM_1           CSD0_BASE_ADDR