index d6990107db43de23734757ae253517a1e6dc9438..a1b27cef53569f9e9781ddc711ecfd9bfd0ae3d6 100644 (file)
#define CONFIG_MX53
-#define CONFIG_SYS_MX5_HCLK 24000000
-#define CONFIG_SYS_MX5_CLK32 32768
-#define CONFIG_DISPLAY_CPUINFO
#define CONFIG_DISPLAY_BOARDINFO
#define CONFIG_MACH_TYPE MACH_TYPE_MX53_LOCO
#define CONFIG_INITRD_TAG
/* Size of malloc() pool */
-#define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
+#define CONFIG_SYS_MALLOC_LEN (10 * 1024 * 1024)
#define CONFIG_BOARD_EARLY_INIT_F
#define CONFIG_MXC_GPIO
+#define CONFIG_REVISION_TAG
#define CONFIG_MXC_UART
-#define CONFIG_SYS_MX53_UART1
+#define CONFIG_MXC_UART_BASE UART1_BASE
/* MMC Configs */
#define CONFIG_FSL_ESDHC
#define CONFIG_CMD_MMC
#define CONFIG_GENERIC_MMC
#define CONFIG_CMD_FAT
+#define CONFIG_CMD_EXT2
#define CONFIG_DOS_PARTITION
/* Eth Configs */
-#define CONFIG_HAS_ETH1
#define CONFIG_MII
-#define CONFIG_DISCOVER_PHY
#define CONFIG_FEC_MXC
#define IMX_FEC_BASE FEC_BASE_ADDR
#define CONFIG_CMD_MII
#define CONFIG_CMD_NET
+/* USB Configs */
+#define CONFIG_CMD_USB
+#define CONFIG_CMD_FAT
+#define CONFIG_USB_EHCI
+#define CONFIG_USB_EHCI_MX5
+#define CONFIG_USB_STORAGE
+#define CONFIG_USB_HOST_ETHER
+#define CONFIG_USB_ETHER_ASIX
+#define CONFIG_USB_ETHER_SMSC95XX
+#define CONFIG_MXC_USB_PORT 1
+#define CONFIG_MXC_USB_PORTSC (PORT_PTS_UTMI | PORT_PTS_PTW)
+#define CONFIG_MXC_USB_FLAGS 0
+
+/* I2C Configs */
+#define CONFIG_HARD_I2C
+#define CONFIG_I2C_MXC
+#define CONFIG_SYS_I2C_BASE I2C1_BASE_ADDR
+#define CONFIG_SYS_I2C_SPEED 100000
+
+/* PMIC Controller */
+#define CONFIG_PMIC
+#define CONFIG_PMIC_I2C
+#define CONFIG_DIALOG_PMIC
+#define CONFIG_PMIC_FSL
+#define CONFIG_SYS_DIALOG_PMIC_I2C_ADDR 0x48
+#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 0x8
+
/* allow to overwrite serial and ethaddr */
#define CONFIG_ENV_OVERWRITE
#define CONFIG_CONS_INDEX 1
#define CONFIG_BAUDRATE 115200
-#define CONFIG_SYS_BAUDRATE_TABLE {9600, 19200, 38400, 57600, 115200}
/* Command definition */
#include <config_cmd_default.h>
"dhcp ${uimage}; bootm\0" \
#define CONFIG_BOOTCOMMAND \
- "if mmc rescan ${mmcdev}; then " \
+ "mmc dev ${mmcdev}; if mmc rescan; then " \
"if run loadbootscript; then " \
"run bootscript; " \
"else " \
/* Miscellaneous configurable options */
#define CONFIG_SYS_LONGHELP /* undef to save memory */
#define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
-#define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
#define CONFIG_SYS_PROMPT "MX53LOCO U-Boot > "
#define CONFIG_AUTO_COMPLETE
#define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
#define CONFIG_SYS_HZ 1000
#define CONFIG_CMDLINE_EDITING
-/* Stack sizes */
-#define CONFIG_STACKSIZE (128 * 1024) /* regular stack */
-
/* Physical Memory Map */
#define CONFIG_NR_DRAM_BANKS 2
#define PHYS_SDRAM_1 CSD0_BASE_ADDR
#define CONFIG_OF_LIBFDT
+#define CONFIG_CMD_SATA
+#ifdef CONFIG_CMD_SATA
+ #define CONFIG_DWC_AHSATA
+ #define CONFIG_SYS_SATA_MAX_DEVICE 1
+ #define CONFIG_DWC_AHSATA_PORT_ID 0
+ #define CONFIG_DWC_AHSATA_BASE_ADDR SATA_BASE_ADDR
+ #define CONFIG_LBA48
+ #define CONFIG_LIBATA
+#endif
+
+/* Framebuffer and LCD */
+#define CONFIG_PREBOOT
+#define CONFIG_VIDEO
+#define CONFIG_VIDEO_IPUV3
+#define CONFIG_CFB_CONSOLE
+#define CONFIG_VGA_AS_SINGLE_DEVICE
+#define CONFIG_SYS_CONSOLE_IS_IN_ENV
+#define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
+#define CONFIG_VIDEO_BMP_RLE8
+#define CONFIG_SPLASH_SCREEN
+#define CONFIG_BMP_16BPP
+#define CONFIG_VIDEO_LOGO
+#define CONFIG_IPUV3_CLK 200000000
+
#endif /* __CONFIG_H */