index 0d376ba5cf67df31ca7ec0c583e73a31ce3dbee0..b56d7ca8ca91c0c9c6f365046d6cc29fd1ae9e0f 100644 (file)
#define __CONFIG_H
#define CONFIG_MX6Q
-#define CONFIG_SYS_MX6_HCLK 24000000
-#define CONFIG_SYS_MX6_CLK32 32768
#define CONFIG_DISPLAY_CPUINFO
#define CONFIG_DISPLAY_BOARDINFO
#define CONFIG_MACH_TYPE 3769
#include <asm/arch/imx-regs.h>
+#include <asm/imx-common/gpio.h>
#define CONFIG_CMDLINE_TAG
#define CONFIG_SETUP_MEMORY_TAGS
#define CONFIG_REVISION_TAG
/* Size of malloc() pool */
-#define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
+#define CONFIG_SYS_MALLOC_LEN (10 * 1024 * 1024)
#define CONFIG_BOARD_EARLY_INIT_F
#define CONFIG_MISC_INIT_R
#define CONFIG_SPI_FLASH_SST
#define CONFIG_MXC_SPI
#define CONFIG_SF_DEFAULT_BUS 0
-#define CONFIG_SF_DEFAULT_CS (0|(GPIO_NUMBER(3, 19)<<8))
+#define CONFIG_SF_DEFAULT_CS (0|(IMX_GPIO_NR(3, 19)<<8))
#define CONFIG_SF_DEFAULT_SPEED 25000000
#define CONFIG_SF_DEFAULT_MODE (SPI_MODE_0)
#endif
#define CONFIG_MMC
#define CONFIG_CMD_MMC
#define CONFIG_GENERIC_MMC
+#define CONFIG_MMC_BOUNCE_BUFFER
#define CONFIG_CMD_EXT2
#define CONFIG_CMD_FAT
#define CONFIG_DOS_PARTITION
#define CONFIG_MXC_USB_PORTSC (PORT_PTS_UTMI | PORT_PTS_PTW)
#define CONFIG_MXC_USB_FLAGS 0
+/* Miscellaneous commands */
+#define CONFIG_CMD_BMODE
+
+/* Framebuffer and LCD */
+#define CONFIG_VIDEO
+#define CONFIG_VIDEO_IPUV3
+#define CONFIG_CFB_CONSOLE
+#define CONFIG_VGA_AS_SINGLE_DEVICE
+#define CONFIG_SYS_CONSOLE_IS_IN_ENV
+#define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
+#define CONFIG_VIDEO_BMP_RLE8
+#define CONFIG_SPLASH_SCREEN
+#define CONFIG_BMP_16BPP
+#define CONFIG_VIDEO_LOGO
+#define CONFIG_IPUV3_CLK 260000000
+
/* allow to overwrite serial and ethaddr */
#define CONFIG_ENV_OVERWRITE
#define CONFIG_CONS_INDEX 1
#define CONFIG_BOOTCOMMAND \
"mmc dev ${mmcdev};" \
- "if mmc rescan ${mmcdev}; then " \
+ "mmc dev ${mmcdev}; if mmc rescan; then " \
"if run loadbootscript; then " \
"run bootscript; " \
"else " \
#define CONFIG_SYS_HZ 1000
#define CONFIG_CMDLINE_EDITING
-#define CONFIG_STACKSIZE (128 * 1024)
/* Physical Memory Map */
#define CONFIG_NR_DRAM_BANKS 1
#define CONFIG_OF_LIBFDT
#define CONFIG_CMD_BOOTZ
-#define CONFIG_SYS_DCACHE_OFF
-
#ifndef CONFIG_SYS_DCACHE_OFF
#define CONFIG_CMD_CACHE
#endif