index c851559bf86ef17e478c3e20eae79ae6605e8dfb..b56d7ca8ca91c0c9c6f365046d6cc29fd1ae9e0f 100644 (file)
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
- * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
#define __CONFIG_H
#define CONFIG_MX6Q
-#define CONFIG_SYS_MX6_HCLK 24000000
-#define CONFIG_SYS_MX6_CLK32 32768
#define CONFIG_DISPLAY_CPUINFO
#define CONFIG_DISPLAY_BOARDINFO
#define CONFIG_MACH_TYPE 3769
#include <asm/arch/imx-regs.h>
+#include <asm/imx-common/gpio.h>
#define CONFIG_CMDLINE_TAG
#define CONFIG_SETUP_MEMORY_TAGS
#define CONFIG_REVISION_TAG
/* Size of malloc() pool */
-#define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
+#define CONFIG_SYS_MALLOC_LEN (10 * 1024 * 1024)
-#define CONFIG_ARCH_CPU_INIT
#define CONFIG_BOARD_EARLY_INIT_F
+#define CONFIG_MISC_INIT_R
#define CONFIG_MXC_GPIO
#define CONFIG_MXC_UART
-#define CONFIG_MXC_UART_BASE UART2_BASE
+#define CONFIG_MXC_UART_BASE UART2_BASE
#define CONFIG_CMD_SF
#ifdef CONFIG_CMD_SF
#define CONFIG_SPI_FLASH_SST
#define CONFIG_MXC_SPI
#define CONFIG_SF_DEFAULT_BUS 0
-#define CONFIG_SF_DEFAULT_CS (0|(GPIO_NUMBER(3, 19)<<8))
+#define CONFIG_SF_DEFAULT_CS (0|(IMX_GPIO_NR(3, 19)<<8))
#define CONFIG_SF_DEFAULT_SPEED 25000000
#define CONFIG_SF_DEFAULT_MODE (SPI_MODE_0)
#endif
+/* I2C Configs */
+#define CONFIG_CMD_I2C
+#define CONFIG_I2C_MULTI_BUS
+#define CONFIG_I2C_MXC
+#define CONFIG_SYS_I2C_SPEED 100000
+
/* MMC Configs */
#define CONFIG_FSL_ESDHC
#define CONFIG_FSL_USDHC
#define CONFIG_MMC
#define CONFIG_CMD_MMC
#define CONFIG_GENERIC_MMC
+#define CONFIG_MMC_BOUNCE_BUFFER
#define CONFIG_CMD_EXT2
#define CONFIG_CMD_FAT
#define CONFIG_DOS_PARTITION
+#define CONFIG_CMD_SATA
+/*
+ * SATA Configs
+ */
+#ifdef CONFIG_CMD_SATA
+#define CONFIG_DWC_AHSATA
+#define CONFIG_SYS_SATA_MAX_DEVICE 1
+#define CONFIG_DWC_AHSATA_PORT_ID 0
+#define CONFIG_DWC_AHSATA_BASE_ADDR SATA_ARB_BASE_ADDR
+#define CONFIG_LBA48
+#define CONFIG_LIBATA
+#endif
+
#define CONFIG_CMD_PING
#define CONFIG_CMD_DHCP
#define CONFIG_CMD_MII
#define CONFIG_CMD_NET
-#define CONFIG_FEC_MXC
-#define CONFIG_MII
+#define CONFIG_FEC_MXC
+#define CONFIG_MII
#define IMX_FEC_BASE ENET_BASE_ADDR
-#define CONFIG_FEC_XCV_TYPE RGMII
+#define CONFIG_FEC_XCV_TYPE RGMII
#define CONFIG_ETHPRIME "FEC"
#define CONFIG_FEC_MXC_PHYADDR 6
#define CONFIG_PHYLIB
#define CONFIG_PHY_MICREL
+#define CONFIG_PHY_MICREL_KSZ9021
/* USB Configs */
#define CONFIG_CMD_USB
#define CONFIG_MXC_USB_PORTSC (PORT_PTS_UTMI | PORT_PTS_PTW)
#define CONFIG_MXC_USB_FLAGS 0
+/* Miscellaneous commands */
+#define CONFIG_CMD_BMODE
+
+/* Framebuffer and LCD */
+#define CONFIG_VIDEO
+#define CONFIG_VIDEO_IPUV3
+#define CONFIG_CFB_CONSOLE
+#define CONFIG_VGA_AS_SINGLE_DEVICE
+#define CONFIG_SYS_CONSOLE_IS_IN_ENV
+#define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
+#define CONFIG_VIDEO_BMP_RLE8
+#define CONFIG_SPLASH_SCREEN
+#define CONFIG_BMP_16BPP
+#define CONFIG_VIDEO_LOGO
+#define CONFIG_IPUV3_CLK 260000000
+
/* allow to overwrite serial and ethaddr */
#define CONFIG_ENV_OVERWRITE
-#define CONFIG_CONS_INDEX 1
-#define CONFIG_BAUDRATE 115200
-#define CONFIG_SYS_BAUDRATE_TABLE {9600, 19200, 38400, 57600, 115200}
+#define CONFIG_CONS_INDEX 1
+#define CONFIG_BAUDRATE 115200
/* Command definition */
#include <config_cmd_default.h>
#undef CONFIG_CMD_IMLS
-#define CONFIG_BOOTDELAY 3
+#define CONFIG_BOOTDELAY 3
-#define CONFIG_LOADADDR 0x10800000
-#define CONFIG_SYS_TEXT_BASE 0x17800000
+#define CONFIG_PREBOOT ""
+
+#define CONFIG_LOADADDR 0x10800000
+#define CONFIG_SYS_TEXT_BASE 0x17800000
#define CONFIG_EXTRA_ENV_SETTINGS \
"script=boot.scr\0" \
"uimage=uImage\0" \
- "console=ttymxc3\0" \
+ "console=ttymxc1\0" \
"fdt_high=0xffffffff\0" \
"initrd_high=0xffffffff\0" \
"mmcdev=0\0" \
"mmcpart=2\0" \
"mmcroot=/dev/mmcblk0p3 rootwait rw\0" \
"mmcargs=setenv bootargs console=${console},${baudrate} " \
- "root=${mmcroot}\0" \
+ "root=${mmcroot}\0" \
"loadbootscript=" \
- "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
+ "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
"bootscript=echo Running bootscript from mmc ...; " \
- "source\0" \
+ "source\0" \
"loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
"mmcboot=echo Booting from mmc ...; " \
- "run mmcargs; " \
- "bootm\0" \
+ "run mmcargs; " \
+ "bootm\0" \
"netargs=setenv bootargs console=${console},${baudrate} " \
- "root=/dev/nfs " \
- "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
+ "root=/dev/nfs " \
+ "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
"netboot=echo Booting from net ...; " \
- "run netargs; " \
- "dhcp ${uimage}; bootm\0" \
+ "run netargs; " \
+ "dhcp ${uimage}; bootm\0" \
#define CONFIG_BOOTCOMMAND \
"mmc dev ${mmcdev};" \
- "if mmc rescan ${mmcdev}; then " \
- "if run loadbootscript; then " \
- "run bootscript; " \
- "else " \
- "if run loaduimage; then " \
- "run mmcboot; " \
- "else run netboot; " \
- "fi; " \
- "fi; " \
+ "mmc dev ${mmcdev}; if mmc rescan; then " \
+ "if run loadbootscript; then " \
+ "run bootscript; " \
+ "else " \
+ "if run loaduimage; then " \
+ "run mmcboot; " \
+ "else run netboot; " \
+ "fi; " \
+ "fi; " \
"else run netboot; fi"
#define CONFIG_ARP_TIMEOUT 200UL
/* Miscellaneous configurable options */
#define CONFIG_SYS_LONGHELP
#define CONFIG_SYS_HUSH_PARSER
-#define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
-#define CONFIG_SYS_PROMPT "MX6QSABRELITE U-Boot > "
+#define CONFIG_SYS_PROMPT "MX6QSABRELITE U-Boot > "
#define CONFIG_AUTO_COMPLETE
-#define CONFIG_SYS_CBSIZE 256
+#define CONFIG_SYS_CBSIZE 256
/* Print Buffer Size */
#define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
-#define CONFIG_SYS_MAXARGS 16
+#define CONFIG_SYS_MAXARGS 16
#define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
#define CONFIG_SYS_MEMTEST_START 0x10000000
-#define CONFIG_SYS_MEMTEST_END 0x10010000
+#define CONFIG_SYS_MEMTEST_END 0x10010000
-#define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
-#define CONFIG_SYS_HZ 1000
+#define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
+#define CONFIG_SYS_HZ 1000
#define CONFIG_CMDLINE_EDITING
-#define CONFIG_STACKSIZE (128 * 1024)
/* Physical Memory Map */
-#define CONFIG_NR_DRAM_BANKS 1
-#define PHYS_SDRAM MMDC0_ARB_BASE_ADDR
-#define PHYS_SDRAM_SIZE (1u * 1024 * 1024 * 1024)
+#define CONFIG_NR_DRAM_BANKS 1
+#define PHYS_SDRAM MMDC0_ARB_BASE_ADDR
+#define PHYS_SDRAM_SIZE (1u * 1024 * 1024 * 1024)
-#define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM
+#define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM
#define CONFIG_SYS_INIT_RAM_ADDR IRAM_BASE_ADDR
#define CONFIG_SYS_INIT_RAM_SIZE IRAM_SIZE
#endif
#define CONFIG_OF_LIBFDT
-
-#define CONFIG_SYS_DCACHE_OFF
+#define CONFIG_CMD_BOOTZ
#ifndef CONFIG_SYS_DCACHE_OFF
#define CONFIG_CMD_CACHE
#endif
-#endif /* __CONFIG_H */
+#endif /* __CONFIG_H */