index 5507c8f4c64c4c316b97a3d8471a887dfb3d98b0..180cb24f388293b4161e9a1f007689eba0bb4e4b 100644 (file)
#define CONFIG_OMAP 1 /* in a TI OMAP core */
#define CONFIG_OMAP44XX 1 /* which is a 44XX */
#define CONFIG_OMAP4430 1 /* which is in a 4430 */
+#define CONFIG_OMAP_GPIO
/* Get CPU defs */
#include <asm/arch/cpu.h>
#define V_OSCK 38400000 /* Clock output from T2 */
#define V_SCLK V_OSCK
-#undef CONFIG_USE_IRQ /* no support for IRQs */
#define CONFIG_MISC_INIT_R
#define CONFIG_OF_LIBFDT 1
#define CONFIG_HARD_I2C 1
#define CONFIG_SYS_I2C_SPEED 100000
#define CONFIG_SYS_I2C_SLAVE 1
-#define CONFIG_SYS_I2C_BUS 0
-#define CONFIG_SYS_I2C_BUS_SELECT 1
#define CONFIG_DRIVER_OMAP34XX_I2C 1
#define CONFIG_I2C_MULTI_BUS 1
/* Flash */
#define CONFIG_SYS_NO_FLASH 1
-/* clocks */
-#define CONFIG_SYS_CLOCKS_ENABLE_ALL
-
/* commands to include */
#include <config_cmd_default.h>
#define CONFIG_EXTRA_ENV_SETTINGS \
"loadaddr=0x82000000\0" \
"console=ttyO2,115200n8\0" \
+ "fdt_high=0xffffffff\0" \
"usbtty=cdc_acm\0" \
"vram=16M\0" \
"mmcdev=0\0" \
"loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
"bootscript=echo Running bootscript from mmc${mmcdev} ...; " \
"source ${loadaddr}\0" \
+ "loadbootenv=fatload mmc ${mmcdev} ${loadaddr} uEnv.txt\0" \
+ "importbootenv=echo Importing environment from mmc${mmcdev} ...; " \
+ "env import -t ${loadaddr} ${filesize}\0" \
"loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
"mmcboot=echo Booting from mmc${mmcdev} ...; " \
"run mmcargs; " \
"bootm ${loadaddr}\0" \
#define CONFIG_BOOTCOMMAND \
- "if mmc rescan ${mmcdev}; then " \
+ "mmc dev ${mmcdev}; if mmc rescan; then " \
+ "echo SD/MMC found on device ${mmcdev};" \
"if run loadbootscript; then " \
"run bootscript; " \
"else " \
- "if run loaduimage; then " \
- "run mmcboot; " \
- "fi; " \
+ "if run loadbootenv; then " \
+ "run importbootenv; " \
+ "fi;" \
+ "if test -n ${uenvcmd}; then " \
+ "echo Running uenvcmd ...;" \
+ "run uenvcmd;" \
+ "fi;" \
+ "fi;" \
+ "if run loaduimage; then " \
+ "run mmcboot; " \
"fi; " \
"fi"
#define CONFIG_SYS_LONGHELP /* undef to save memory */
#define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
-#define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
#define CONFIG_SYS_CBSIZE 512
/* Print Buffer Size */
#define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
#define CONFIG_SYS_PTV 2 /* Divisor: 2^(PTV+1) => 8 */
#define CONFIG_SYS_HZ 1000
-/*
- * Stack sizes
- *
- * The stack sizes are set up in start.S using the settings below
- */
-#define CONFIG_STACKSIZE (128 << 10) /* Regular stack */
-#ifdef CONFIG_USE_IRQ
-#define CONFIG_STACKSIZE_IRQ (4 << 10) /* IRQ stack */
-#define CONFIG_STACKSIZE_FIQ (4 << 10) /* FIQ stack */
-#endif
-
/*
* SDRAM Memory Map
* Even though we use two CS all the memory
#define CONFIG_NR_DRAM_BANKS 1
#define CONFIG_SYS_SDRAM_BASE 0x80000000
-#define CONFIG_SYS_INIT_RAM_ADDR 0x4030D800
-#define CONFIG_SYS_INIT_RAM_SIZE 0x800
-#define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_INIT_RAM_ADDR + \
- CONFIG_SYS_INIT_RAM_SIZE - \
+#define CONFIG_SYS_INIT_SP_ADDR (NON_SECURE_SRAM_END - \
GENERATED_GBL_DATA_SIZE)
#ifndef CONFIG_SYS_L2CACHE_OFF
/* Defines for SPL */
#define CONFIG_SPL
+#define CONFIG_SPL_FRAMEWORK
#define CONFIG_SPL_TEXT_BASE 0x40304350
#define CONFIG_SPL_MAX_SIZE (38 * 1024)
-#define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+#define CONFIG_SPL_STACK CONFIG_SYS_INIT_SP_ADDR
+#define CONFIG_SPL_DISPLAY_PRINT
/*
* 64 bytes before this address should be set aside for u-boot.img's
#define CONFIG_SPL_FAT_SUPPORT
#define CONFIG_SPL_LIBGENERIC_SUPPORT
#define CONFIG_SPL_SERIAL_SUPPORT
-#define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/armv7/omap-common/u-boot-spl.lds"
-
-#define CONFIG_SYS_ENABLE_PADS_ALL
+#define CONFIG_SPL_GPIO_SUPPORT
+#define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds"
#define CONFIG_SYS_THUMB_BUILD