]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - include/configs/omap4_common.h
Merge branch 'master' of git://git.denx.de/u-boot-arm
[glsdk/glsdk-u-boot.git] / include / configs / omap4_common.h
index f535769559639eb9a34270c73fcf76c634e8026e..180cb24f388293b4161e9a1f007689eba0bb4e4b 100644 (file)
 #define CONFIG_OMAP            1       /* in a TI OMAP core */
 #define CONFIG_OMAP44XX                1       /* which is a 44XX */
 #define CONFIG_OMAP4430                1       /* which is in a 4430 */
-#define CONFIG_ARCH_CPU_INIT
+#define CONFIG_OMAP_GPIO
 
 /* Get CPU defs */
 #include <asm/arch/cpu.h>
-#include <asm/arch/omap4.h>
+#include <asm/arch/omap.h>
 
 /* Display CPU and Board Info */
 #define CONFIG_DISPLAY_CPUINFO         1
@@ -49,7 +49,6 @@
 #define V_OSCK                 38400000        /* Clock output from T2 */
 #define V_SCLK                   V_OSCK
 
-#undef CONFIG_USE_IRQ                          /* no support for IRQs */
 #define CONFIG_MISC_INIT_R
 
 #define CONFIG_OF_LIBFDT               1
@@ -92,8 +91,6 @@
 #define CONFIG_HARD_I2C                        1
 #define CONFIG_SYS_I2C_SPEED           100000
 #define CONFIG_SYS_I2C_SLAVE           1
-#define CONFIG_SYS_I2C_BUS             0
-#define CONFIG_SYS_I2C_BUS_SELECT      1
 #define CONFIG_DRIVER_OMAP34XX_I2C     1
 #define CONFIG_I2C_MULTI_BUS           1
 
 #define CONFIG_GENERIC_MMC             1
 #define CONFIG_MMC                     1
 #define CONFIG_OMAP_HSMMC              1
-#define CONFIG_SYS_MMC_SET_DEV         1
 #define CONFIG_DOS_PARTITION           1
 
 
 
 #define CONFIG_EXTRA_ENV_SETTINGS \
        "loadaddr=0x82000000\0" \
-       "console=ttyS2,115200n8\0" \
+       "console=ttyO2,115200n8\0" \
+       "fdt_high=0xffffffff\0" \
        "usbtty=cdc_acm\0" \
        "vram=16M\0" \
        "mmcdev=0\0" \
        "loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
        "bootscript=echo Running bootscript from mmc${mmcdev} ...; " \
                "source ${loadaddr}\0" \
+       "loadbootenv=fatload mmc ${mmcdev} ${loadaddr} uEnv.txt\0" \
+       "importbootenv=echo Importing environment from mmc${mmcdev} ...; " \
+               "env import -t ${loadaddr} ${filesize}\0" \
        "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
        "mmcboot=echo Booting from mmc${mmcdev} ...; " \
                "run mmcargs; " \
                "bootm ${loadaddr}\0" \
 
 #define CONFIG_BOOTCOMMAND \
-       "if mmc rescan ${mmcdev}; then " \
+       "mmc dev ${mmcdev}; if mmc rescan; then " \
+               "echo SD/MMC found on device ${mmcdev};" \
                "if run loadbootscript; then " \
                        "run bootscript; " \
                "else " \
-                       "if run loaduimage; then " \
-                               "run mmcboot; " \
-                       "fi; " \
+                       "if run loadbootenv; then " \
+                               "run importbootenv; " \
+                       "fi;" \
+                       "if test -n ${uenvcmd}; then " \
+                               "echo Running uenvcmd ...;" \
+                               "run uenvcmd;" \
+                       "fi;" \
+               "fi;" \
+               "if run loaduimage; then " \
+                       "run mmcboot; " \
                "fi; " \
        "fi"
 
 
 #define CONFIG_SYS_LONGHELP    /* undef to save memory */
 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
-#define CONFIG_SYS_PROMPT_HUSH_PS2     "> "
 #define CONFIG_SYS_CBSIZE              512
 /* Print Buffer Size */
 #define CONFIG_SYS_PBSIZE              (CONFIG_SYS_CBSIZE + \
 #define CONFIG_SYS_PTV                 2       /* Divisor: 2^(PTV+1) => 8 */
 #define CONFIG_SYS_HZ                  1000
 
-/*
- * Stack sizes
- *
- * The stack sizes are set up in start.S using the settings below
- */
-#define CONFIG_STACKSIZE       (128 << 10)     /* Regular stack */
-#ifdef CONFIG_USE_IRQ
-#define CONFIG_STACKSIZE_IRQ   (4 << 10)       /* IRQ stack */
-#define CONFIG_STACKSIZE_FIQ   (4 << 10)       /* FIQ stack */
-#endif
-
 /*
  * SDRAM Memory Map
  * Even though we use two CS all the memory
 #define CONFIG_NR_DRAM_BANKS   1
 
 #define CONFIG_SYS_SDRAM_BASE          0x80000000
-#define CONFIG_SYS_INIT_RAM_ADDR       0x4030D800
-#define CONFIG_SYS_INIT_RAM_SIZE       0x800
-#define CONFIG_SYS_INIT_SP_ADDR                (CONFIG_SYS_INIT_RAM_ADDR + \
-                                        CONFIG_SYS_INIT_RAM_SIZE - \
+#define CONFIG_SYS_INIT_SP_ADDR         (NON_SECURE_SRAM_END - \
                                         GENERATED_GBL_DATA_SIZE)
 
 #ifndef CONFIG_SYS_L2CACHE_OFF
 #define CONFIG_SYS_L2_PL310            1
 #define CONFIG_SYS_PL310_BASE  0x48242000
 #endif
+#define CONFIG_SYS_CACHELINE_SIZE      32
 
 /* Defines for SDRAM init */
 #define CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
 
 /* Defines for SPL */
 #define CONFIG_SPL
+#define CONFIG_SPL_FRAMEWORK
 #define CONFIG_SPL_TEXT_BASE           0x40304350
 #define CONFIG_SPL_MAX_SIZE            (38 * 1024)
-#define CONFIG_SPL_STACK               LOW_LEVEL_SRAM_STACK
+#define CONFIG_SPL_STACK               CONFIG_SYS_INIT_SP_ADDR
+#define CONFIG_SPL_DISPLAY_PRINT
 
-#define CONFIG_SPL_BSS_START_ADDR      0x80000000
-#define CONFIG_SPL_BSS_MAX_SIZE                0x80000         /* 512 KB */
 /*
- * 1MB into the SDRAM to allow for SPL's bss at the beginning of SDRAM
  * 64 bytes before this address should be set aside for u-boot.img's
- * header. That is 0x800FFFC0--0x80100000 should not be used for any
+ * header. That is 80E7FFC0--0x80E80000 should not be used for any
  * other needs.
  */
-#define CONFIG_SYS_TEXT_BASE           0x80100000
-#define CONFIG_SYS_SPL_MALLOC_START    0x80200000
-#define CONFIG_SYS_SPL_MALLOC_SIZE     0x100000        /* 1 MB */
+#define CONFIG_SYS_TEXT_BASE           0x80E80000
 
+/*
+ * BSS and malloc area 64MB into memory to allow enough
+ * space for the kernel at the beginning of memory
+ */
+#define CONFIG_SPL_BSS_START_ADDR      0x84000000
+#define CONFIG_SPL_BSS_MAX_SIZE                0x100000        /* 1 MB */
+#define CONFIG_SYS_SPL_MALLOC_START    0x84100000
+#define CONFIG_SYS_SPL_MALLOC_SIZE     0x100000        /* 1 MB */
 
 #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR        0x300 /* address 0x60000 */
 #define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS     0x200 /* 256 KB */
 #define CONFIG_SPL_FAT_SUPPORT
 #define CONFIG_SPL_LIBGENERIC_SUPPORT
 #define CONFIG_SPL_SERIAL_SUPPORT
-#define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/armv7/omap-common/u-boot-spl.lds"
+#define CONFIG_SPL_GPIO_SUPPORT
+#define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds"
+
+#define CONFIG_SYS_THUMB_BUILD
 
 #endif /* __CONFIG_OMAP4_COMMON_H */