index c21c387cba87d953f410713a22f5e74b6b5edf50..323649e38f2cee2e45e1efa5ca170414deb029f1 100644 (file)
#define CONFIG_DISPLAY_BOARDINFO
/* Clock Defines */
-#define V_OSCK 19200000 /* Clock output from T2 */
#define V_SCLK V_OSCK
#define CONFIG_MISC_INIT_R
#define CONFIG_SYS_NS16550_SERIAL
#define CONFIG_SYS_NS16550_REG_SIZE (-4)
#define CONFIG_SYS_NS16550_CLK V_NS16550_CLK
-#define CONFIG_CONS_INDEX 3
-#define CONFIG_SYS_NS16550_COM3 UART3_BASE
-#define CONFIG_BAUDRATE 115200
+/* CPU */
+#define CONFIG_ARCH_CPU_INIT
/* I2C */
#define CONFIG_HARD_I2C
"usbtty=cdc_acm\0" \
"vram=16M\0" \
"partitions=" PARTS_DEFAULT "\0" \
+ "optargs=\0" \
"mmcdev=0\0" \
"mmcroot=/dev/mmcblk0p2 rw\0" \
"mmcrootfstype=ext4 rootwait\0" \
"mmcargs=setenv bootargs console=${console} " \
+ "${optargs} " \
"vram=${vram} " \
"root=${mmcroot} " \
"rootfstype=${mmcrootfstype}\0" \
"importbootenv=echo Importing environment from mmc${mmcdev} ...; " \
"env import -t ${loadaddr} ${filesize}\0" \
"loadimage=load mmc ${bootpart} ${loadaddr} ${bootdir}/${bootfile}\0" \
- "mmcboot=echo Booting from mmc${mmcdev} ...; " \
- "run mmcargs; " \
- "bootz ${loadaddr} - ${fdtaddr}\0" \
+ "mmcboot=mmc dev ${mmcdev}; " \
+ "if mmc rescan; then " \
+ "echo SD/MMC found on device ${mmcdev};" \
+ "if run loadbootscript; then " \
+ "run bootscript; " \
+ "else " \
+ "if run loadbootenv; then " \
+ "run importbootenv; " \
+ "fi;" \
+ "if test -n ${uenvcmd}; then " \
+ "echo Running uenvcmd ...;" \
+ "run uenvcmd;" \
+ "fi;" \
+ "fi;" \
+ "if run loadimage; then " \
+ "run loadfdt; " \
+ "run mmcargs; " \
+ "bootz ${loadaddr} - ${fdtaddr};" \
+ "fi; " \
+ "fi;\0" \
"findfdt="\
"if test $board_name = omap5_uevm; then " \
"setenv fdtfile omap5-uevm.dtb; fi;\0 " \
#define CONFIG_BOOTCOMMAND \
"run findfdt; " \
- "mmc dev ${mmcdev}; if mmc rescan; then " \
- "if run loadbootscript; then " \
- "run bootscript; " \
- "else " \
- "if run loadbootenv; then " \
- "run importbootenv; " \
- "fi;" \
- "if test -n ${uenvcmd}; then " \
- "echo Running uenvcmd ...;" \
- "run uenvcmd;" \
- "fi;" \
- "fi;" \
- "if run loadimage; then " \
- "run loadfdt; " \
- "run mmcboot; " \
- "fi; " \
- "fi"
+ "run mmcboot;" \
+ "setenv mmcdev 1; " \
+ "setenv bootpart 1:2; " \
+ "run mmcboot;" \
#define CONFIG_AUTO_COMPLETE 1
#define CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
#endif
+#ifndef CONFIG_SPL_BUILD
+#define CONFIG_PALMAS_POWER
+#endif
+
/* Defines for SPL */
#define CONFIG_SPL
#define CONFIG_SPL_FRAMEWORK