index af9756401124ccf4a19eb40194fe5210e08a67e2..c21c387cba87d953f410713a22f5e74b6b5edf50 100644 (file)
#define CONFIG_SYS_NS16550_COM3 UART3_BASE
#define CONFIG_BAUDRATE 115200
-#define CONFIG_SYS_BAUDRATE_TABLE {4800, 9600, 19200, 38400, 57600,\
- 115200}
+
/* I2C */
#define CONFIG_HARD_I2C
#define CONFIG_SYS_I2C_SPEED 100000
#define CONFIG_DRIVER_OMAP34XX_I2C
#define CONFIG_I2C_MULTI_BUS
-
/* MMC */
#define CONFIG_GENERIC_MMC
#define CONFIG_MMC
#define CONFIG_OMAP_HSMMC
#define CONFIG_DOS_PARTITION
-/* MMC ENV related defines */
-#define CONFIG_ENV_IS_IN_MMC
-#define CONFIG_SYS_MMC_ENV_DEV 1 /* SLOT2: eMMC(1) */
-#define CONFIG_ENV_OFFSET 0xE0000
-#define CONFIG_CMD_SAVEENV
-
#define CONFIG_SYS_CONSOLE_IS_IN_ENV
/* Flash */
#define CONFIG_CMD_FAT /* FAT support */
#define CONFIG_CMD_I2C /* I2C serial bus support */
#define CONFIG_CMD_MMC /* MMC support */
-#define CONFIG_CMD_SAVEENV
/* Disabled commands */
#undef CONFIG_CMD_NET
*/
#define CONFIG_BOOTDELAY 3
+#define CONFIG_ENV_VARS_UBOOT_CONFIG
+#define CONFIG_CMD_FS_GENERIC
+#define CONFIG_CMD_EXT2
+#define CONFIG_CMD_EXT4
#define CONFIG_ENV_OVERWRITE
+#ifndef PARTS_DEFAULT
+#define PARTS_DEFAULT
+#endif
+
#define CONFIG_EXTRA_ENV_SETTINGS \
"loadaddr=0x82000000\0" \
"console=ttyO2,115200n8\0" \
+ "fdt_high=0xffffffff\0" \
+ "fdtaddr=0x80f80000\0" \
+ "bootpart=0:2\0" \
+ "bootdir=/boot\0" \
+ "bootfile=zImage\0" \
"usbtty=cdc_acm\0" \
"vram=16M\0" \
+ "partitions=" PARTS_DEFAULT "\0" \
"mmcdev=0\0" \
"mmcroot=/dev/mmcblk0p2 rw\0" \
- "mmcrootfstype=ext3 rootwait\0" \
+ "mmcrootfstype=ext4 rootwait\0" \
"mmcargs=setenv bootargs console=${console} " \
"vram=${vram} " \
"root=${mmcroot} " \
"loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
"bootscript=echo Running bootscript from mmc${mmcdev} ...; " \
"source ${loadaddr}\0" \
- "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
+ "loadbootenv=fatload mmc ${mmcdev} ${loadaddr} uEnv.txt\0" \
+ "importbootenv=echo Importing environment from mmc${mmcdev} ...; " \
+ "env import -t ${loadaddr} ${filesize}\0" \
+ "loadimage=load mmc ${bootpart} ${loadaddr} ${bootdir}/${bootfile}\0" \
"mmcboot=echo Booting from mmc${mmcdev} ...; " \
"run mmcargs; " \
- "bootm ${loadaddr}\0" \
+ "bootz ${loadaddr} - ${fdtaddr}\0" \
+ "findfdt="\
+ "if test $board_name = omap5_uevm; then " \
+ "setenv fdtfile omap5-uevm.dtb; fi;\0 " \
+ "loadfdt=load mmc ${bootpart} ${fdtaddr} ${bootdir}/${fdtfile};\0" \
#define CONFIG_BOOTCOMMAND \
+ "run findfdt; " \
"mmc dev ${mmcdev}; if mmc rescan; then " \
"if run loadbootscript; then " \
"run bootscript; " \
"else " \
- "if run loaduimage; then " \
- "run mmcboot; " \
- "fi; " \
+ "if run loadbootenv; then " \
+ "run importbootenv; " \
+ "fi;" \
+ "if test -n ${uenvcmd}; then " \
+ "echo Running uenvcmd ...;" \
+ "run uenvcmd;" \
+ "fi;" \
+ "fi;" \
+ "if run loadimage; then " \
+ "run loadfdt; " \
+ "run mmcboot; " \
"fi; " \
"fi"