]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - include/configs/omap5_common.h
omap5_common.h: Switch to ext4
[glsdk/glsdk-u-boot.git] / include / configs / omap5_common.h
index af9756401124ccf4a19eb40194fe5210e08a67e2..c21c387cba87d953f410713a22f5e74b6b5edf50 100644 (file)
@@ -85,8 +85,7 @@
 #define CONFIG_SYS_NS16550_COM3                UART3_BASE
 
 #define CONFIG_BAUDRATE                        115200
-#define CONFIG_SYS_BAUDRATE_TABLE      {4800, 9600, 19200, 38400, 57600,\
-                                       115200}
+
 /* I2C  */
 #define CONFIG_HARD_I2C
 #define CONFIG_SYS_I2C_SPEED           100000
 #define CONFIG_DRIVER_OMAP34XX_I2C
 #define CONFIG_I2C_MULTI_BUS
 
-
 /* MMC */
 #define CONFIG_GENERIC_MMC
 #define CONFIG_MMC
 #define CONFIG_OMAP_HSMMC
 #define CONFIG_DOS_PARTITION
 
-/* MMC ENV related defines */
-#define CONFIG_ENV_IS_IN_MMC
-#define CONFIG_SYS_MMC_ENV_DEV         1       /* SLOT2: eMMC(1) */
-#define CONFIG_ENV_OFFSET              0xE0000
-#define CONFIG_CMD_SAVEENV
-
 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
 
 /* Flash */
 #define CONFIG_CMD_FAT         /* FAT support                  */
 #define CONFIG_CMD_I2C         /* I2C serial bus support       */
 #define CONFIG_CMD_MMC         /* MMC support                  */
-#define CONFIG_CMD_SAVEENV
 
 /* Disabled commands */
 #undef CONFIG_CMD_NET
  */
 
 #define CONFIG_BOOTDELAY       3
+#define CONFIG_ENV_VARS_UBOOT_CONFIG
+#define CONFIG_CMD_FS_GENERIC
+#define CONFIG_CMD_EXT2
+#define CONFIG_CMD_EXT4
 
 #define CONFIG_ENV_OVERWRITE
 
+#ifndef PARTS_DEFAULT
+#define PARTS_DEFAULT
+#endif
+
 #define CONFIG_EXTRA_ENV_SETTINGS \
        "loadaddr=0x82000000\0" \
        "console=ttyO2,115200n8\0" \
+       "fdt_high=0xffffffff\0" \
+       "fdtaddr=0x80f80000\0" \
+       "bootpart=0:2\0" \
+       "bootdir=/boot\0" \
+       "bootfile=zImage\0" \
        "usbtty=cdc_acm\0" \
        "vram=16M\0" \
+       "partitions=" PARTS_DEFAULT "\0" \
        "mmcdev=0\0" \
        "mmcroot=/dev/mmcblk0p2 rw\0" \
-       "mmcrootfstype=ext3 rootwait\0" \
+       "mmcrootfstype=ext4 rootwait\0" \
        "mmcargs=setenv bootargs console=${console} " \
                "vram=${vram} " \
                "root=${mmcroot} " \
        "loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
        "bootscript=echo Running bootscript from mmc${mmcdev} ...; " \
                "source ${loadaddr}\0" \
-       "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
+       "loadbootenv=fatload mmc ${mmcdev} ${loadaddr} uEnv.txt\0" \
+       "importbootenv=echo Importing environment from mmc${mmcdev} ...; " \
+               "env import -t ${loadaddr} ${filesize}\0" \
+       "loadimage=load mmc ${bootpart} ${loadaddr} ${bootdir}/${bootfile}\0" \
        "mmcboot=echo Booting from mmc${mmcdev} ...; " \
                "run mmcargs; " \
-               "bootm ${loadaddr}\0" \
+               "bootz ${loadaddr} - ${fdtaddr}\0" \
+       "findfdt="\
+               "if test $board_name = omap5_uevm; then " \
+                       "setenv fdtfile omap5-uevm.dtb; fi;\0 " \
+       "loadfdt=load mmc ${bootpart} ${fdtaddr} ${bootdir}/${fdtfile};\0" \
 
 #define CONFIG_BOOTCOMMAND \
+       "run findfdt; " \
        "mmc dev ${mmcdev}; if mmc rescan; then " \
                "if run loadbootscript; then " \
                        "run bootscript; " \
                "else " \
-                       "if run loaduimage; then " \
-                               "run mmcboot; " \
-                       "fi; " \
+                       "if run loadbootenv; then " \
+                               "run importbootenv; " \
+                       "fi;" \
+                       "if test -n ${uenvcmd}; then " \
+                               "echo Running uenvcmd ...;" \
+                               "run uenvcmd;" \
+                       "fi;" \
+               "fi;" \
+               "if run loadimage; then " \
+                       "run loadfdt; " \
+                       "run mmcboot; " \
                "fi; " \
        "fi"