]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - include/configs/omap5_evm.h
arm: dra7xx: Add dra7xx_evm build support
[glsdk/glsdk-u-boot.git] / include / configs / omap5_evm.h
index 38b5028060ade6a8d311996f49e6af9444300009..22a8e13f48cc0122b0d48e10632f6be741bc7182 100644 (file)
@@ -1,12 +1,10 @@
 /*
- * (C) Copyright 2010
+ * (C) Copyright 2013
  * Texas Instruments Incorporated.
  * Sricharan R   <r.sricharan@ti.com>
  *
- * Derived from OMAP4 done by:
- *     Aneesh V <aneesh@ti.com>
- *
  * Configuration settings for the TI EVM5430 board.
+ * See omap5_common.h for omap5 common settings.
  *
  * See file CREDITS for list of people who contributed to this
  * project.
  * MA 02111-1307 USA
  */
 
-#ifndef __CONFIG_H
-#define __CONFIG_H
-
-/*
- * High Level Configuration Options
- */
-#define CONFIG_ARMV7   /* This is an ARM V7 CPU core */
-#define CONFIG_OMAP    /* in a TI OMAP core */
-#define CONFIG_OMAP54XX        /* which is a 54XX */
-#define CONFIG_OMAP5430        /* which is in a 5430 */
-#define CONFIG_5430EVM /* working with EVM */
-
-/* Get CPU defs */
-#include <asm/arch/cpu.h>
-#include <asm/arch/omap.h>
-
-/* Display CPU and Board Info */
-#define CONFIG_DISPLAY_CPUINFO
-#define CONFIG_DISPLAY_BOARDINFO
-
-/* Clock Defines */
-#define V_OSCK                 19200000        /* Clock output from T2 */
-#define V_SCLK V_OSCK
-#define CONFIG_SYS_CLOCKS_ENABLE_ALL   1       /* Enable all clocks */
-#define CONFIG_SYS_ENABLE_PADS_ALL     1       /* Enable all PADS for now */
-
-#undef CONFIG_USE_IRQ  /* no support for IRQs */
-#define CONFIG_MISC_INIT_R
-
-#define CONFIG_OF_LIBFDT
+#ifndef __CONFIG_OMAP5_EVM_H
+#define __CONFIG_OMAP5_EVM_H
 
-#define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
-#define CONFIG_SETUP_MEMORY_TAGS
-#define CONFIG_INITRD_TAG
-
-/*
- * Size of malloc() pool
- * Total Size Environment - 128k
- * Malloc - add 256k
- */
-#define CONFIG_ENV_SIZE                        (128 << 10)
-#define CONFIG_SYS_MALLOC_LEN          (CONFIG_ENV_SIZE + (256 << 10))
-/* Vector Base */
-#define CONFIG_SYS_CA9_VECTOR_BASE     SRAM_ROM_VECT_BASE
-
-/*
- * Hardware drivers
- */
-
-/*
- * serial port - NS16550 compatible
- */
-#define V_NS16550_CLK                  48000000
-
-#define CONFIG_SYS_NS16550
-#define CONFIG_SYS_NS16550_SERIAL
-#define CONFIG_SYS_NS16550_REG_SIZE    (-4)
-#define CONFIG_SYS_NS16550_CLK         V_NS16550_CLK
-#define CONFIG_CONS_INDEX              3
-#define CONFIG_SYS_NS16550_COM3                UART3_BASE
-
-#define CONFIG_BAUDRATE                        115200
-#define CONFIG_SYS_BAUDRATE_TABLE      {4800, 9600, 19200, 38400, 57600,\
-                                       115200}
-/* I2C  */
-#define CONFIG_HARD_I2C
-#define CONFIG_SYS_I2C_SPEED           100000
-#define CONFIG_SYS_I2C_SLAVE           1
-#define CONFIG_DRIVER_OMAP34XX_I2C
-#define CONFIG_I2C_MULTI_BUS
+#include <configs/omap5_common.h>
 
 /* TWL6035 */
 #ifndef CONFIG_SPL_BUILD
 #define CONFIG_TWL6035_POWER
 #endif
 
-/* MMC */
-#define CONFIG_GENERIC_MMC
-#define CONFIG_MMC
-#define CONFIG_OMAP_HSMMC
-#define CONFIG_DOS_PARTITION
-
-/* MMC ENV related defines */
-#define CONFIG_ENV_IS_IN_MMC
-#define CONFIG_SYS_MMC_ENV_DEV         1       /* SLOT2: eMMC(1) */
-#define CONFIG_ENV_OFFSET              0xE0000
-#define CONFIG_CMD_SAVEENV
-
-#define CONFIG_SYS_CONSOLE_IS_IN_ENV
-
-/* Flash */
-#define CONFIG_SYS_NO_FLASH
-
-/* Cache */
-#define CONFIG_SYS_CACHELINE_SIZE      64
-#define CONFIG_SYS_CACHELINE_SHIFT     6
-
-/* commands to include */
-#include <config_cmd_default.h>
-
-/* Enabled commands */
-#define CONFIG_CMD_EXT2                /* EXT2 Support                 */
-#define CONFIG_CMD_FAT         /* FAT support                  */
-#define CONFIG_CMD_I2C         /* I2C serial bus support       */
-#define CONFIG_CMD_MMC         /* MMC support                  */
-#define CONFIG_CMD_SAVEENV
-
-/* Disabled commands */
-#undef CONFIG_CMD_NET
-#undef CONFIG_CMD_NFS
-#undef CONFIG_CMD_FPGA         /* FPGA configuration Support   */
-#undef CONFIG_CMD_IMLS         /* List all found images        */
-
-/*
- * Environment setup
- */
-
-#define CONFIG_BOOTDELAY       3
-
-#define CONFIG_ENV_OVERWRITE
-
-#define CONFIG_EXTRA_ENV_SETTINGS \
-       "loadaddr=0x82000000\0" \
-       "console=ttyO2,115200n8\0" \
-       "usbtty=cdc_acm\0" \
-       "vram=16M\0" \
-       "mmcdev=0\0" \
-       "mmcroot=/dev/mmcblk0p2 rw\0" \
-       "mmcrootfstype=ext3 rootwait\0" \
-       "mmcargs=setenv bootargs console=${console} " \
-               "vram=${vram} " \
-               "root=${mmcroot} " \
-               "rootfstype=${mmcrootfstype}\0" \
-       "loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
-       "bootscript=echo Running bootscript from mmc${mmcdev} ...; " \
-               "source ${loadaddr}\0" \
-       "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
-       "mmcboot=echo Booting from mmc${mmcdev} ...; " \
-               "run mmcargs; " \
-               "bootm ${loadaddr}\0" \
-
-#define CONFIG_BOOTCOMMAND \
-       "if mmc rescan ${mmcdev}; then " \
-               "if run loadbootscript; then " \
-                       "run bootscript; " \
-               "else " \
-                       "if run loaduimage; then " \
-                               "run mmcboot; " \
-                       "fi; " \
-               "fi; " \
-       "fi"
-
-#define CONFIG_AUTO_COMPLETE           1
-
-/*
- * Miscellaneous configurable options
- */
-
-#define CONFIG_SYS_LONGHELP    /* undef to save memory */
-#define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
-#define CONFIG_SYS_PROMPT_HUSH_PS2     "> "
 #define CONFIG_SYS_PROMPT              "OMAP5430 EVM # "
-#define CONFIG_SYS_CBSIZE              256
-/* Print Buffer Size */
-#define CONFIG_SYS_PBSIZE              (CONFIG_SYS_CBSIZE + \
-                                       sizeof(CONFIG_SYS_PROMPT) + 16)
-#define CONFIG_SYS_MAXARGS             16
-/* Boot Argument Buffer Size */
-#define CONFIG_SYS_BARGSIZE            (CONFIG_SYS_CBSIZE)
-
-/*
- * memtest setup
- */
-#define CONFIG_SYS_MEMTEST_START       0x80000000
-#define CONFIG_SYS_MEMTEST_END         (CONFIG_SYS_MEMTEST_START + (32 << 20))
-
-/* Default load address */
-#define CONFIG_SYS_LOAD_ADDR           0x80000000
-
-/* Use General purpose timer 1 */
-#define CONFIG_SYS_TIMERBASE           GPT2_BASE
-#define CONFIG_SYS_PTV                 2       /* Divisor: 2^(PTV+1) => 8 */
-#define CONFIG_SYS_HZ                  1000
-
-/*
- * Stack sizes
- *
- * The stack sizes are set up in start.S using the settings below
- */
-#define CONFIG_STACKSIZE       (128 << 10)     /* Regular stack */
-#ifdef CONFIG_USE_IRQ
-#define CONFIG_STACKSIZE_IRQ   (4 << 10)       /* IRQ stack */
-#define CONFIG_STACKSIZE_FIQ   (4 << 10)       /* FIQ stack */
-#endif
-
-/*
- * SDRAM Memory Map
- * Even though we use two CS all the memory
- * is mapped to one contiguous block
- */
-#define CONFIG_NR_DRAM_BANKS   1
-
-#define CONFIG_SYS_SDRAM_BASE          0x80000000
-#define CONFIG_SYS_INIT_RAM_ADDR       0x4030D800
-#define CONFIG_SYS_INIT_RAM_SIZE       0x800
-#define CONFIG_SYS_INIT_SP_ADDR                (CONFIG_SYS_INIT_RAM_ADDR + \
-                                        CONFIG_SYS_INIT_RAM_SIZE - \
-                                        GENERATED_GBL_DATA_SIZE)
-
-#define CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
-
-/* Defines for SDRAM init */
-#ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
-#define CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION
-#define CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
-#endif
-
-/* Defines for SPL */
-#define CONFIG_SPL
-#define CONFIG_SPL_TEXT_BASE           0x40300350
-#define CONFIG_SPL_MAX_SIZE            0x19000 /* 100K */
-#define CONFIG_SPL_STACK               LOW_LEVEL_SRAM_STACK
-
-#define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR        0x300 /* address 0x60000 */
-#define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS     0x200 /* 256 KB */
-#define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION   1
-#define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME       "u-boot.img"
-
-#define CONFIG_SPL_LIBCOMMON_SUPPORT
-#define CONFIG_SPL_LIBDISK_SUPPORT
-#define CONFIG_SPL_I2C_SUPPORT
-#define CONFIG_SPL_MMC_SUPPORT
-#define CONFIG_SPL_FAT_SUPPORT
-#define CONFIG_SPL_LIBGENERIC_SUPPORT
-#define CONFIG_SPL_SERIAL_SUPPORT
-#define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/armv7/omap-common/u-boot-spl.lds"
-
-/*
- * 64 bytes before this address should be set aside for u-boot.img's
- * header. That is 80E7FFC0--0x80E80000 should not be used for any
- * other needs.
- */
-#define CONFIG_SYS_TEXT_BASE           0x80E80000
-
-/*
- * BSS and malloc area 64MB into memory to allow enough
- * space for the kernel at the beginning of memory
- */
-#define CONFIG_SPL_BSS_START_ADDR      0x84000000
-#define CONFIG_SPL_BSS_MAX_SIZE                0x100000        /* 1 MB */
-#define CONFIG_SYS_SPL_MALLOC_START    0x84100000
-#define CONFIG_SYS_SPL_MALLOC_SIZE     0x100000        /* 1 MB */
 
-#endif /* __CONFIG_H */
+#endif /* __CONFIG_OMAP5_EVM_H */