diff --git a/include/fdtdec.h b/include/fdtdec.h
index a83b1608b6f2be99bda67aff0f318713e5397d0d..844991ec4e6a2d479eff40936495a97695511664 100644 (file)
--- a/include/fdtdec.h
+++ b/include/fdtdec.h
*/
#ifdef CONFIG_PHYS_64BIT
typedef u64 fdt_addr_t;
+typedef u64 fdt_size_t;
#define FDT_ADDR_T_NONE (-1ULL)
#define fdt_addr_to_cpu(reg) be64_to_cpu(reg)
#define fdt_size_to_cpu(reg) be64_to_cpu(reg)
#else
typedef u32 fdt_addr_t;
+typedef u32 fdt_size_t;
#define FDT_ADDR_T_NONE (-1U)
#define fdt_addr_to_cpu(reg) be32_to_cpu(reg)
#define fdt_size_to_cpu(reg) be32_to_cpu(reg)
COMPAT_SAMSUNG_EXYNOS_FIMD, /* Exynos Display controller */
COMPAT_SAMSUNG_EXYNOS5_DP, /* Exynos Display port controller */
COMPAT_MAXIM_MAX77686_PMIC, /* MAX77686 PMIC */
+ COMPAT_GENERIC_SPI_FLASH, /* Generic SPI Flash chip */
COMPAT_MAXIM_98095_CODEC, /* MAX98095 Codec */
COMPAT_COUNT,
fdt_addr_t fdtdec_get_addr(const void *blob, int node,
const char *prop_name);
+/**
+ * Look up an address property in a node and return it as an address.
+ * The property must hold one address with a length. This is only tested
+ * on 32-bit machines.
+ *
+ * @param blob FDT blob
+ * @param node node to examine
+ * @param prop_name name of property to find
+ * @return address, if found, or FDT_ADDR_T_NONE if not
+ */
+fdt_addr_t fdtdec_get_addr_size(const void *blob, int node,
+ const char *prop_name, fdt_size_t *sizep);
+
/**
* Look up a 32-bit integer property in a node and return it. The property
* must have at least 4 bytes of data. The value of the first cell is