diff --git a/include/image.h b/include/image.h
index 3c528a4aa88e6728f3653e780f6861c7fce4786f..f5adc5035360633024de1b67cfee73f8811f17c8 100644 (file)
--- a/include/image.h
+++ b/include/image.h
#define __IMAGE_H__
#include "compiler.h"
+#include <asm/byteorder.h>
#ifdef USE_HOSTCC
#define IH_ARCH_BLACKFIN 16 /* Blackfin */
#define IH_ARCH_AVR32 17 /* AVR32 */
#define IH_ARCH_ST200 18 /* STMicroelectronics ST200 */
+#define IH_ARCH_SANDBOX 19 /* Sandbox architecture (test only) */
+#define IH_ARCH_NDS32 20 /* ANDES Technology - NDS32 */
+#define IH_ARCH_OPENRISC 21 /* OpenRISC 1000 */
/*
* Image Types
#define IH_TYPE_KWBIMAGE 9 /* Kirkwood Boot Image */
#define IH_TYPE_IMXIMAGE 10 /* Freescale IMXBoot Image */
#define IH_TYPE_UBLIMAGE 11 /* Davinci UBL Image */
+#define IH_TYPE_OMAPIMAGE 12 /* TI OMAP Config Header Image */
+#define IH_TYPE_AISIMAGE 13 /* TI Davinci AIS Image */
+#define IH_TYPE_KERNEL_NOLOAD 14 /* OS Kernel Image, can run from any load address */
+#define IH_TYPE_PBLIMAGE 15 /* Freescale PBL Boot Image */
/*
* Compression Types
#define IH_MAGIC 0x27051956 /* Image Magic Number */
#define IH_NMLEN 32 /* Image Name Length */
+/* Reused from common.h */
+#define ROUND(a, b) (((a) + (b) - 1) & ~((b) - 1))
+
/*
* Legacy format image header,
* all data in network byte order (aka natural aka bigendian).
*/
typedef struct image_header {
- uint32_t ih_magic; /* Image Header Magic Number */
- uint32_t ih_hcrc; /* Image Header CRC Checksum */
- uint32_t ih_time; /* Image Creation Timestamp */
- uint32_t ih_size; /* Image Data Size */
- uint32_t ih_load; /* Data Load Address */
- uint32_t ih_ep; /* Entry Point Address */
- uint32_t ih_dcrc; /* Image Data CRC Checksum */
+ __be32 ih_magic; /* Image Header Magic Number */
+ __be32 ih_hcrc; /* Image Header CRC Checksum */
+ __be32 ih_time; /* Image Creation Timestamp */
+ __be32 ih_size; /* Image Data Size */
+ __be32 ih_load; /* Data Load Address */
+ __be32 ih_ep; /* Entry Point Address */
+ __be32 ih_dcrc; /* Image Data CRC Checksum */
uint8_t ih_os; /* Operating System */
uint8_t ih_arch; /* CPU architecture */
uint8_t ih_type; /* Image Type */
#endif
} bootm_headers_t;
+extern bootm_headers_t images;
+
/*
* Some systems (for example LWMON) have very short watchdog periods;
* we must make sure to split long operations like memmove() or
*/
char *get_table_entry_name(const table_entry_t *table, char *msg, int id);
-const char *genimg_get_os_name (uint8_t os);
-const char *genimg_get_arch_name (uint8_t arch);
-const char *genimg_get_type_name (uint8_t type);
-const char *genimg_get_comp_name (uint8_t comp);
-int genimg_get_os_id (const char *name);
-int genimg_get_arch_id (const char *name);
-int genimg_get_type_id (const char *name);
-int genimg_get_comp_id (const char *name);
-void genimg_print_size (uint32_t size);
+const char *genimg_get_os_name(uint8_t os);
+const char *genimg_get_arch_name(uint8_t arch);
+const char *genimg_get_type_name(uint8_t type);
+const char *genimg_get_comp_name(uint8_t comp);
+int genimg_get_os_id(const char *name);
+int genimg_get_arch_id(const char *name);
+int genimg_get_type_id(const char *name);
+int genimg_get_comp_id(const char *name);
+void genimg_print_size(uint32_t size);
#ifndef USE_HOSTCC
/* Image format types, returned by _get_format() routine */
#define IMAGE_FORMAT_LEGACY 0x01 /* legacy image_header based format */
#define IMAGE_FORMAT_FIT 0x02 /* new, libfdt based format */
-int genimg_get_format (void *img_addr);
-int genimg_has_config (bootm_headers_t *images);
-ulong genimg_get_image (ulong img_addr);
+int genimg_get_format(void *img_addr);
+int genimg_has_config(bootm_headers_t *images);
+ulong genimg_get_image(ulong img_addr);
-int boot_get_ramdisk (int argc, char * const argv[], bootm_headers_t *images,
+int boot_get_ramdisk(int argc, char * const argv[], bootm_headers_t *images,
uint8_t arch, ulong *rd_start, ulong *rd_end);
#ifdef CONFIG_OF_LIBFDT
-int boot_get_fdt (int flag, int argc, char * const argv[], bootm_headers_t *images,
- char **of_flat_tree, ulong *of_size);
+int boot_get_fdt(int flag, int argc, char * const argv[],
+ bootm_headers_t *images, char **of_flat_tree, ulong *of_size);
void boot_fdt_add_mem_rsv_regions(struct lmb *lmb, void *fdt_blob);
-int boot_relocate_fdt (struct lmb *lmb, char **of_flat_tree, ulong *of_size);
+int boot_relocate_fdt(struct lmb *lmb, char **of_flat_tree, ulong *of_size);
#endif
#ifdef CONFIG_SYS_BOOT_RAMDISK_HIGH
-int boot_ramdisk_high (struct lmb *lmb, ulong rd_data, ulong rd_len,
+int boot_ramdisk_high(struct lmb *lmb, ulong rd_data, ulong rd_len,
ulong *initrd_start, ulong *initrd_end);
#endif /* CONFIG_SYS_BOOT_RAMDISK_HIGH */
#ifdef CONFIG_SYS_BOOT_GET_CMDLINE
-int boot_get_cmdline (struct lmb *lmb, ulong *cmd_start, ulong *cmd_end);
+int boot_get_cmdline(struct lmb *lmb, ulong *cmd_start, ulong *cmd_end);
#endif /* CONFIG_SYS_BOOT_GET_CMDLINE */
#ifdef CONFIG_SYS_BOOT_GET_KBD
-int boot_get_kbd (struct lmb *lmb, bd_t **kbd);
+int boot_get_kbd(struct lmb *lmb, bd_t **kbd);
#endif /* CONFIG_SYS_BOOT_GET_KBD */
#endif /* !USE_HOSTCC */
/*******************************************************************/
/* Legacy format specific code (prefixed with image_) */
/*******************************************************************/
-static inline uint32_t image_get_header_size (void)
+static inline uint32_t image_get_header_size(void)
{
- return (sizeof (image_header_t));
+ return (sizeof(image_header_t));
}
#define image_get_hdr_l(f) \
static inline uint32_t image_get_##f(const image_header_t *hdr) \
{ \
- return uimage_to_cpu (hdr->ih_##f); \
+ return uimage_to_cpu(hdr->ih_##f); \
}
-image_get_hdr_l (magic) /* image_get_magic */
-image_get_hdr_l (hcrc) /* image_get_hcrc */
-image_get_hdr_l (time) /* image_get_time */
-image_get_hdr_l (size) /* image_get_size */
-image_get_hdr_l (load) /* image_get_load */
-image_get_hdr_l (ep) /* image_get_ep */
-image_get_hdr_l (dcrc) /* image_get_dcrc */
+image_get_hdr_l(magic) /* image_get_magic */
+image_get_hdr_l(hcrc) /* image_get_hcrc */
+image_get_hdr_l(time) /* image_get_time */
+image_get_hdr_l(size) /* image_get_size */
+image_get_hdr_l(load) /* image_get_load */
+image_get_hdr_l(ep) /* image_get_ep */
+image_get_hdr_l(dcrc) /* image_get_dcrc */
#define image_get_hdr_b(f) \
static inline uint8_t image_get_##f(const image_header_t *hdr) \
{ \
return hdr->ih_##f; \
}
-image_get_hdr_b (os) /* image_get_os */
-image_get_hdr_b (arch) /* image_get_arch */
-image_get_hdr_b (type) /* image_get_type */
-image_get_hdr_b (comp) /* image_get_comp */
+image_get_hdr_b(os) /* image_get_os */
+image_get_hdr_b(arch) /* image_get_arch */
+image_get_hdr_b(type) /* image_get_type */
+image_get_hdr_b(comp) /* image_get_comp */
-static inline char *image_get_name (const image_header_t *hdr)
+static inline char *image_get_name(const image_header_t *hdr)
{
return (char *)hdr->ih_name;
}
-static inline uint32_t image_get_data_size (const image_header_t *hdr)
+static inline uint32_t image_get_data_size(const image_header_t *hdr)
{
- return image_get_size (hdr);
+ return image_get_size(hdr);
}
/**
* returns:
* image payload data start address
*/
-static inline ulong image_get_data (const image_header_t *hdr)
+static inline ulong image_get_data(const image_header_t *hdr)
{
- return ((ulong)hdr + image_get_header_size ());
+ return ((ulong)hdr + image_get_header_size());
}
-static inline uint32_t image_get_image_size (const image_header_t *hdr)
+static inline uint32_t image_get_image_size(const image_header_t *hdr)
{
- return (image_get_size (hdr) + image_get_header_size ());
+ return (image_get_size(hdr) + image_get_header_size());
}
-static inline ulong image_get_image_end (const image_header_t *hdr)
+static inline ulong image_get_image_end(const image_header_t *hdr)
{
- return ((ulong)hdr + image_get_image_size (hdr));
+ return ((ulong)hdr + image_get_image_size(hdr));
}
#define image_set_hdr_l(f) \
static inline void image_set_##f(image_header_t *hdr, uint32_t val) \
{ \
- hdr->ih_##f = cpu_to_uimage (val); \
+ hdr->ih_##f = cpu_to_uimage(val); \
}
-image_set_hdr_l (magic) /* image_set_magic */
-image_set_hdr_l (hcrc) /* image_set_hcrc */
-image_set_hdr_l (time) /* image_set_time */
-image_set_hdr_l (size) /* image_set_size */
-image_set_hdr_l (load) /* image_set_load */
-image_set_hdr_l (ep) /* image_set_ep */
-image_set_hdr_l (dcrc) /* image_set_dcrc */
+image_set_hdr_l(magic) /* image_set_magic */
+image_set_hdr_l(hcrc) /* image_set_hcrc */
+image_set_hdr_l(time) /* image_set_time */
+image_set_hdr_l(size) /* image_set_size */
+image_set_hdr_l(load) /* image_set_load */
+image_set_hdr_l(ep) /* image_set_ep */
+image_set_hdr_l(dcrc) /* image_set_dcrc */
#define image_set_hdr_b(f) \
static inline void image_set_##f(image_header_t *hdr, uint8_t val) \
{ \
hdr->ih_##f = val; \
}
-image_set_hdr_b (os) /* image_set_os */
-image_set_hdr_b (arch) /* image_set_arch */
-image_set_hdr_b (type) /* image_set_type */
-image_set_hdr_b (comp) /* image_set_comp */
+image_set_hdr_b(os) /* image_set_os */
+image_set_hdr_b(arch) /* image_set_arch */
+image_set_hdr_b(type) /* image_set_type */
+image_set_hdr_b(comp) /* image_set_comp */
-static inline void image_set_name (image_header_t *hdr, const char *name)
+static inline void image_set_name(image_header_t *hdr, const char *name)
{
- strncpy (image_get_name (hdr), name, IH_NMLEN);
+ strncpy(image_get_name(hdr), name, IH_NMLEN);
}
-int image_check_hcrc (const image_header_t *hdr);
-int image_check_dcrc (const image_header_t *hdr);
+int image_check_hcrc(const image_header_t *hdr);
+int image_check_dcrc(const image_header_t *hdr);
#ifndef USE_HOSTCC
-int getenv_yesno (char *var);
ulong getenv_bootm_low(void);
phys_size_t getenv_bootm_size(void);
phys_size_t getenv_bootm_mapsize(void);
-void memmove_wd (void *to, void *from, size_t len, ulong chunksz);
+void memmove_wd(void *to, void *from, size_t len, ulong chunksz);
#endif
-static inline int image_check_magic (const image_header_t *hdr)
+static inline int image_check_magic(const image_header_t *hdr)
{
- return (image_get_magic (hdr) == IH_MAGIC);
+ return (image_get_magic(hdr) == IH_MAGIC);
}
-static inline int image_check_type (const image_header_t *hdr, uint8_t type)
+static inline int image_check_type(const image_header_t *hdr, uint8_t type)
{
- return (image_get_type (hdr) == type);
+ return (image_get_type(hdr) == type);
}
-static inline int image_check_arch (const image_header_t *hdr, uint8_t arch)
+static inline int image_check_arch(const image_header_t *hdr, uint8_t arch)
{
- return (image_get_arch (hdr) == arch);
+ return (image_get_arch(hdr) == arch);
}
-static inline int image_check_os (const image_header_t *hdr, uint8_t os)
+static inline int image_check_os(const image_header_t *hdr, uint8_t os)
{
- return (image_get_os (hdr) == os);
+ return (image_get_os(hdr) == os);
}
-ulong image_multi_count (const image_header_t *hdr);
-void image_multi_getimg (const image_header_t *hdr, ulong idx,
+ulong image_multi_count(const image_header_t *hdr);
+void image_multi_getimg(const image_header_t *hdr, ulong idx,
ulong *data, ulong *len);
-void image_print_contents (const void *hdr);
+void image_print_contents(const void *hdr);
#ifndef USE_HOSTCC
-static inline int image_check_target_arch (const image_header_t *hdr)
+static inline int image_check_target_arch(const image_header_t *hdr)
{
-#if defined(__ARM__)
- if (!image_check_arch (hdr, IH_ARCH_ARM))
-#elif defined(__avr32__)
- if (!image_check_arch (hdr, IH_ARCH_AVR32))
-#elif defined(__bfin__)
- if (!image_check_arch (hdr, IH_ARCH_BLACKFIN))
-#elif defined(__I386__)
- if (!image_check_arch (hdr, IH_ARCH_I386))
-#elif defined(__M68K__)
- if (!image_check_arch (hdr, IH_ARCH_M68K))
-#elif defined(__microblaze__)
- if (!image_check_arch (hdr, IH_ARCH_MICROBLAZE))
-#elif defined(__mips__)
- if (!image_check_arch (hdr, IH_ARCH_MIPS))
-#elif defined(__nios2__)
- if (!image_check_arch (hdr, IH_ARCH_NIOS2))
-#elif defined(__PPC__)
- if (!image_check_arch (hdr, IH_ARCH_PPC))
-#elif defined(__sh__)
- if (!image_check_arch (hdr, IH_ARCH_SH))
-#elif defined(__sparc__)
- if (!image_check_arch (hdr, IH_ARCH_SPARC))
-#else
-# error Unknown CPU type
+#ifndef IH_ARCH_DEFAULT
+# error "please define IH_ARCH_DEFAULT in your arch asm/u-boot.h"
#endif
- return 0;
-
- return 1;
+ return image_check_arch(hdr, IH_ARCH_DEFAULT);
}
#endif /* USE_HOSTCC */
#define FIT_HASH_NODENAME "hash"
#define FIT_ALGO_PROP "algo"
#define FIT_VALUE_PROP "value"
+#define FIT_IGNORE_PROP "uboot-ignore"
/* image node */
#define FIT_DATA_PROP "data"
#define FIT_MAX_HASH_LEN 20 /* max(crc32_len(4), sha1_len(20)) */
/* cmdline argument format parsing */
-inline int fit_parse_conf (const char *spec, ulong addr_curr,
+int fit_parse_conf(const char *spec, ulong addr_curr,
ulong *addr, const char **conf_name);
-inline int fit_parse_subimage (const char *spec, ulong addr_curr,
+int fit_parse_subimage(const char *spec, ulong addr_curr,
ulong *addr, const char **image_name);
-void fit_print_contents (const void *fit);
-void fit_image_print (const void *fit, int noffset, const char *p);
-void fit_image_print_hash (const void *fit, int noffset, const char *p);
+void fit_print_contents(const void *fit);
+void fit_image_print(const void *fit, int noffset, const char *p);
+void fit_image_print_hash(const void *fit, int noffset, const char *p);
/**
* fit_get_end - get FIT image size
* returns:
* size of the FIT image (blob) in memory
*/
-static inline ulong fit_get_size (const void *fit)
+static inline ulong fit_get_size(const void *fit)
{
- return fdt_totalsize (fit);
+ return fdt_totalsize(fit);
}
/**
* returns:
* end address of the FIT image (blob) in memory
*/
-static inline ulong fit_get_end (const void *fit)
+static inline ulong fit_get_end(const void *fit)
{
- return (ulong)fit + fdt_totalsize (fit);
+ return (ulong)fit + fdt_totalsize(fit);
}
/**
* NULL, on error
* pointer to node name, on success
*/
-static inline const char *fit_get_name (const void *fit_hdr,
+static inline const char *fit_get_name(const void *fit_hdr,
int noffset, int *len)
{
- return fdt_get_name (fit_hdr, noffset, len);
+ return fdt_get_name(fit_hdr, noffset, len);
}
-int fit_get_desc (const void *fit, int noffset, char **desc);
-int fit_get_timestamp (const void *fit, int noffset, time_t *timestamp);
-
-int fit_image_get_node (const void *fit, const char *image_uname);
-int fit_image_get_os (const void *fit, int noffset, uint8_t *os);
-int fit_image_get_arch (const void *fit, int noffset, uint8_t *arch);
-int fit_image_get_type (const void *fit, int noffset, uint8_t *type);
-int fit_image_get_comp (const void *fit, int noffset, uint8_t *comp);
-int fit_image_get_load (const void *fit, int noffset, ulong *load);
-int fit_image_get_entry (const void *fit, int noffset, ulong *entry);
-int fit_image_get_data (const void *fit, int noffset,
+int fit_get_desc(const void *fit, int noffset, char **desc);
+int fit_get_timestamp(const void *fit, int noffset, time_t *timestamp);
+
+int fit_image_get_node(const void *fit, const char *image_uname);
+int fit_image_get_os(const void *fit, int noffset, uint8_t *os);
+int fit_image_get_arch(const void *fit, int noffset, uint8_t *arch);
+int fit_image_get_type(const void *fit, int noffset, uint8_t *type);
+int fit_image_get_comp(const void *fit, int noffset, uint8_t *comp);
+int fit_image_get_load(const void *fit, int noffset, ulong *load);
+int fit_image_get_entry(const void *fit, int noffset, ulong *entry);
+int fit_image_get_data(const void *fit, int noffset,
const void **data, size_t *size);
-int fit_image_hash_get_algo (const void *fit, int noffset, char **algo);
-int fit_image_hash_get_value (const void *fit, int noffset, uint8_t **value,
+int fit_image_hash_get_algo(const void *fit, int noffset, char **algo);
+int fit_image_hash_get_value(const void *fit, int noffset, uint8_t **value,
int *value_len);
+#ifndef USE_HOSTCC
+int fit_image_hash_get_ignore(const void *fit, int noffset, int *ignore);
+#endif
-int fit_set_timestamp (void *fit, int noffset, time_t timestamp);
-int fit_set_hashes (void *fit);
-int fit_image_set_hashes (void *fit, int image_noffset);
-int fit_image_hash_set_value (void *fit, int noffset, uint8_t *value,
+int fit_set_timestamp(void *fit, int noffset, time_t timestamp);
+int fit_set_hashes(void *fit);
+int fit_image_set_hashes(void *fit, int image_noffset);
+int fit_image_hash_set_value(void *fit, int noffset, uint8_t *value,
int value_len);
-int fit_image_check_hashes (const void *fit, int noffset);
-int fit_all_image_check_hashes (const void *fit);
-int fit_image_check_os (const void *fit, int noffset, uint8_t os);
-int fit_image_check_arch (const void *fit, int noffset, uint8_t arch);
-int fit_image_check_type (const void *fit, int noffset, uint8_t type);
-int fit_image_check_comp (const void *fit, int noffset, uint8_t comp);
-int fit_check_format (const void *fit);
+int fit_image_check_hashes(const void *fit, int noffset);
+int fit_all_image_check_hashes(const void *fit);
+int fit_image_check_os(const void *fit, int noffset, uint8_t os);
+int fit_image_check_arch(const void *fit, int noffset, uint8_t arch);
+int fit_image_check_type(const void *fit, int noffset, uint8_t type);
+int fit_image_check_comp(const void *fit, int noffset, uint8_t comp);
+int fit_check_format(const void *fit);
-int fit_conf_get_node (const void *fit, const char *conf_uname);
-int fit_conf_get_kernel_node (const void *fit, int noffset);
-int fit_conf_get_ramdisk_node (const void *fit, int noffset);
-int fit_conf_get_fdt_node (const void *fit, int noffset);
+int fit_conf_find_compat(const void *fit, const void *fdt);
+int fit_conf_get_node(const void *fit, const char *conf_uname);
+int fit_conf_get_kernel_node(const void *fit, int noffset);
+int fit_conf_get_ramdisk_node(const void *fit, int noffset);
+int fit_conf_get_fdt_node(const void *fit, int noffset);
-void fit_conf_print (const void *fit, int noffset, const char *p);
+void fit_conf_print(const void *fit, int noffset, const char *p);
#ifndef USE_HOSTCC
-static inline int fit_image_check_target_arch (const void *fdt, int node)
+static inline int fit_image_check_target_arch(const void *fdt, int node)
{
-#if defined(__ARM__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_ARM))
-#elif defined(__avr32__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_AVR32))
-#elif defined(__bfin__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_BLACKFIN))
-#elif defined(__I386__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_I386))
-#elif defined(__M68K__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_M68K))
-#elif defined(__microblaze__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_MICROBLAZE))
-#elif defined(__mips__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_MIPS))
-#elif defined(__nios2__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_NIOS2))
-#elif defined(__PPC__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_PPC))
-#elif defined(__sh__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_SH))
-#elif defined(__sparc__)
- if (!fit_image_check_arch (fdt, node, IH_ARCH_SPARC))
-#else
-# error Unknown CPU type
-#endif
- return 0;
-
- return 1;
+ return fit_image_check_arch(fdt, node, IH_ARCH_DEFAULT);
}
#endif /* USE_HOSTCC */
#ifdef CONFIG_FIT_VERBOSE
-#define fit_unsupported(msg) printf ("! %s:%d " \
+#define fit_unsupported(msg) printf("! %s:%d " \
"FIT images not supported for '%s'\n", \
__FILE__, __LINE__, (msg))
-#define fit_unsupported_reset(msg) printf ("! %s:%d " \
+#define fit_unsupported_reset(msg) printf("! %s:%d " \
"FIT images not supported for '%s' " \
"- must reset board to recover!\n", \
__FILE__, __LINE__, (msg))