diff --git a/lib/fdtdec.c b/lib/fdtdec.c
index 0f34bdcf580a606f6ad2cf3ca9c176d21b3545ab..403babd3124cb8f8b8539a6254d9ff6dd0df1672 100644 (file)
--- a/lib/fdtdec.c
+++ b/lib/fdtdec.c
COMPAT(SAMSUNG_EXYNOS_FIMD, "samsung,exynos-fimd"),
COMPAT(SAMSUNG_EXYNOS5_DP, "samsung,exynos5-dp"),
COMPAT(MAXIM_MAX77686_PMIC, "maxim,max77686_pmic"),
+ COMPAT(GENERIC_SPI_FLASH, "spi-flash"),
COMPAT(MAXIM_98095_CODEC, "maxim,max98095-codec"),
};
return compat_names[id];
}
-fdt_addr_t fdtdec_get_addr(const void *blob, int node,
- const char *prop_name)
+fdt_addr_t fdtdec_get_addr_size(const void *blob, int node,
+ const char *prop_name, fdt_size_t *sizep)
{
const fdt_addr_t *cell;
int len;
debug("%s: %s: ", __func__, prop_name);
cell = fdt_getprop(blob, node, prop_name, &len);
- if (cell && (len == sizeof(fdt_addr_t) ||
- len == sizeof(fdt_addr_t) * 2)) {
+ if (cell && ((!sizep && len == sizeof(fdt_addr_t)) ||
+ len == sizeof(fdt_addr_t) * 2)) {
fdt_addr_t addr = fdt_addr_to_cpu(*cell);
-
- debug("%p\n", (void *)addr);
+ if (sizep) {
+ const fdt_size_t *size;
+
+ size = (fdt_size_t *)((char *)cell +
+ sizeof(fdt_addr_t));
+ *sizep = fdt_size_to_cpu(*size);
+ debug("addr=%p, size=%p\n", (void *)addr,
+ (void *)*sizep);
+ } else {
+ debug("%p\n", (void *)addr);
+ }
return addr;
}
debug("(not found)\n");
return FDT_ADDR_T_NONE;
}
+fdt_addr_t fdtdec_get_addr(const void *blob, int node,
+ const char *prop_name)
+{
+ return fdtdec_get_addr_size(blob, node, prop_name, NULL);
+}
+
s32 fdtdec_get_int(const void *blob, int node, const char *prop_name,
s32 default_val)
{