diff --git a/mkconfig b/mkconfig
index 438530b567863c638d4a21fa38ab1688370ec527..73f852ed8adb977af32f988142a0c245d77b6363 100755 (executable)
--- a/mkconfig
+++ b/mkconfig
set ${line}
# add default board name if needed
[ $# = 3 ] && set ${line} ${1}
-elif [ "${MAKEFLAGS+set}${MAKELEVEL+set}" = "setset" ] ; then
- # only warn when using a config target in the Makefile
- cat <<-EOF
-
- warning: Please migrate to boards.cfg. Failure to do so will
- mean removal of your board in the next release.
-
- EOF
- sleep 5
fi
while [ $# -gt 0 ] ; do
[ "${BOARD_NAME}" ] || BOARD_NAME="${1%_config}"
arch="$2"
-cpu="$3"
+cpu=`echo $3 | awk 'BEGIN {FS = ":"} ; {print $1}'`
+spl_cpu=`echo $3 | awk 'BEGIN {FS = ":"} ; {print $2}'`
if [ "$4" = "-" ] ; then
board=${BOARD_NAME}
else
#
# Create include file for Make
#
-echo "ARCH = ${arch}" > config.mk
-echo "CPU = ${cpu}" >> config.mk
-echo "BOARD = ${board}" >> config.mk
-
-[ "${vendor}" ] && echo "VENDOR = ${vendor}" >> config.mk
-
-[ "${soc}" ] && echo "SOC = ${soc}" >> config.mk
+( echo "ARCH = ${arch}"
+ if [ ! -z "$spl_cpu" ] ; then
+ echo 'ifeq ($(CONFIG_SPL_BUILD),y)'
+ echo "CPU = ${spl_cpu}"
+ echo "else"
+ echo "CPU = ${cpu}"
+ echo "endif"
+ else
+ echo "CPU = ${cpu}"
+ fi
+ echo "BOARD = ${board}"
+
+ [ "${vendor}" ] && echo "VENDOR = ${vendor}"
+ [ "${soc}" ] && echo "SOC = ${soc}"
+ exit 0 ) > config.mk
# Assign board directory to BOARDIR variable
if [ -z "${vendor}" ] ; then
echo "#define CONFIG_${i}" >>config.h ;
done
+echo "#define CONFIG_SYS_ARCH \"${arch}\"" >> config.h
+echo "#define CONFIG_SYS_CPU \"${cpu}\"" >> config.h
+echo "#define CONFIG_SYS_BOARD \"${board}\"" >> config.h
+
+[ "${vendor}" ] && echo "#define CONFIG_SYS_VENDOR \"${vendor}\"" >> config.h
+
+[ "${soc}" ] && echo "#define CONFIG_SYS_SOC \"${soc}\"" >> config.h
+
cat << EOF >> config.h
#define CONFIG_BOARDDIR board/$BOARDDIR
#include <config_cmd_defaults.h>
#include <config_defaults.h>
#include <configs/${CONFIG_NAME}.h>
#include <asm/config.h>
+#include <config_fallbacks.h>
+#include <config_uncmd_spl.h>
EOF
exit 0