]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - nand_spl/nand_boot.c
ARM: DRA7xx: Lock DPLL_GMAC
[glsdk/glsdk-u-boot.git] / nand_spl / nand_boot.c
index 563a80b9537705e88019c582c0fdb4e2072490e1..bfaabd3199c68321b05994c32feacbc0c6f6ee1c 100644 (file)
 
 #include <common.h>
 #include <nand.h>
+#include <asm/io.h>
 
-#define CFG_NAND_READ_DELAY \
-       { volatile int dummy; int i; for (i=0; i<10000; i++) dummy = i; }
+static int nand_ecc_pos[] = CONFIG_SYS_NAND_ECCPOS;
 
-static int nand_ecc_pos[] = CFG_NAND_ECCPOS;
+#define ECCSTEPS       (CONFIG_SYS_NAND_PAGE_SIZE / \
+                                       CONFIG_SYS_NAND_ECCSIZE)
+#define ECCTOTAL       (ECCSTEPS * CONFIG_SYS_NAND_ECCBYTES)
 
-extern void board_nand_init(struct nand_chip *nand);
 
-#if (CFG_NAND_PAGE_SIZE <= 512)
+#if (CONFIG_SYS_NAND_PAGE_SIZE <= 512)
 /*
  * NAND command for small page NAND devices (512)
  */
 static int nand_command(struct mtd_info *mtd, int block, int page, int offs, u8 cmd)
 {
        struct nand_chip *this = mtd->priv;
-       int page_addr = page + block * CFG_NAND_PAGE_COUNT;
+       int page_addr = page + block * CONFIG_SYS_NAND_PAGE_COUNT;
 
-       if (this->dev_ready)
-               this->dev_ready(mtd);
-       else
-               CFG_NAND_READ_DELAY;
+       while (!this->dev_ready(mtd))
+               ;
 
        /* Begin command latch cycle */
-       this->hwcontrol(mtd, NAND_CTL_SETCLE);
-       this->write_byte(mtd, cmd);
+       this->cmd_ctrl(mtd, cmd, NAND_CTRL_CLE | NAND_CTRL_CHANGE);
        /* Set ALE and clear CLE to start address cycle */
-       this->hwcontrol(mtd, NAND_CTL_CLRCLE);
-       this->hwcontrol(mtd, NAND_CTL_SETALE);
        /* Column address */
-       this->write_byte(mtd, offs);                                    /* A[7:0] */
-       this->write_byte(mtd, (uchar)(page_addr & 0xff));               /* A[16:9] */
-       this->write_byte(mtd, (uchar)((page_addr >> 8) & 0xff));        /* A[24:17] */
-#ifdef CFG_NAND_4_ADDR_CYCLE
+       this->cmd_ctrl(mtd, offs, NAND_CTRL_ALE | NAND_CTRL_CHANGE);
+       this->cmd_ctrl(mtd, page_addr & 0xff, NAND_CTRL_ALE); /* A[16:9] */
+       this->cmd_ctrl(mtd, (page_addr >> 8) & 0xff,
+                      NAND_CTRL_ALE); /* A[24:17] */
+#ifdef CONFIG_SYS_NAND_4_ADDR_CYCLE
        /* One more address cycle for devices > 32MiB */
-       this->write_byte(mtd, (uchar)((page_addr >> 16) & 0x0f));       /* A[xx:25] */
+       this->cmd_ctrl(mtd, (page_addr >> 16) & 0x0f,
+                      NAND_CTRL_ALE); /* A[28:25] */
 #endif
        /* Latch in address */
-       this->hwcontrol(mtd, NAND_CTL_CLRALE);
+       this->cmd_ctrl(mtd, NAND_CMD_NONE, NAND_NCE | NAND_CTRL_CHANGE);
 
        /*
         * Wait a while for the data to be ready
         */
-       if (this->dev_ready)
-               this->dev_ready(mtd);
-       else
-               CFG_NAND_READ_DELAY;
+       while (!this->dev_ready(mtd))
+               ;
 
        return 0;
 }
@@ -76,53 +72,49 @@ static int nand_command(struct mtd_info *mtd, int block, int page, int offs, u8
 static int nand_command(struct mtd_info *mtd, int block, int page, int offs, u8 cmd)
 {
        struct nand_chip *this = mtd->priv;
-       int page_offs = offs;
-       int page_addr = page + block * CFG_NAND_PAGE_COUNT;
+       int page_addr = page + block * CONFIG_SYS_NAND_PAGE_COUNT;
+       void (*hwctrl)(struct mtd_info *mtd, int cmd,
+                       unsigned int ctrl) = this->cmd_ctrl;
 
-       if (this->dev_ready)
-               this->dev_ready(mtd);
-       else
-               CFG_NAND_READ_DELAY;
+       while (!this->dev_ready(mtd))
+               ;
 
        /* Emulate NAND_CMD_READOOB */
        if (cmd == NAND_CMD_READOOB) {
-               page_offs += CFG_NAND_PAGE_SIZE;
+               offs += CONFIG_SYS_NAND_PAGE_SIZE;
                cmd = NAND_CMD_READ0;
        }
 
+       /* Shift the offset from byte addressing to word addressing. */
+       if (this->options & NAND_BUSWIDTH_16)
+               offs >>= 1;
+
        /* Begin command latch cycle */
-       this->hwcontrol(mtd, NAND_CTL_SETCLE);
-       this->write_byte(mtd, cmd);
+       hwctrl(mtd, cmd, NAND_CTRL_CLE | NAND_CTRL_CHANGE);
        /* Set ALE and clear CLE to start address cycle */
-       this->hwcontrol(mtd, NAND_CTL_CLRCLE);
-       this->hwcontrol(mtd, NAND_CTL_SETALE);
        /* Column address */
-       this->write_byte(mtd, page_offs & 0xff);                        /* A[7:0] */
-       this->write_byte(mtd, (uchar)((page_offs >> 8) & 0xff));        /* A[11:9] */
+       hwctrl(mtd, offs & 0xff,
+                      NAND_CTRL_ALE | NAND_CTRL_CHANGE); /* A[7:0] */
+       hwctrl(mtd, (offs >> 8) & 0xff, NAND_CTRL_ALE); /* A[11:9] */
        /* Row address */
-       this->write_byte(mtd, (uchar)(page_addr & 0xff));               /* A[19:12] */
-       this->write_byte(mtd, (uchar)((page_addr >> 8) & 0xff));        /* A[27:20] */
-#ifdef CFG_NAND_5_ADDR_CYCLE
+       hwctrl(mtd, (page_addr & 0xff), NAND_CTRL_ALE); /* A[19:12] */
+       hwctrl(mtd, ((page_addr >> 8) & 0xff),
+                      NAND_CTRL_ALE); /* A[27:20] */
+#ifdef CONFIG_SYS_NAND_5_ADDR_CYCLE
        /* One more address cycle for devices > 128MiB */
-       this->write_byte(mtd, (uchar)((page_addr >> 16) & 0x0f));       /* A[xx:28] */
+       hwctrl(mtd, (page_addr >> 16) & 0x0f,
+                      NAND_CTRL_ALE); /* A[31:28] */
 #endif
        /* Latch in address */
-       this->hwcontrol(mtd, NAND_CTL_CLRALE);
-
-       /* Begin command latch cycle */
-       this->hwcontrol(mtd, NAND_CTL_SETCLE);
-       /* Write out the start read command */
-       this->write_byte(mtd, NAND_CMD_READSTART);
-       /* End command latch cycle */
-       this->hwcontrol(mtd, NAND_CTL_CLRCLE);
+       hwctrl(mtd, NAND_CMD_READSTART,
+                      NAND_CTRL_CLE | NAND_CTRL_CHANGE);
+       hwctrl(mtd, NAND_CMD_NONE, NAND_NCE | NAND_CTRL_CHANGE);
 
        /*
         * Wait a while for the data to be ready
         */
-       if (this->dev_ready)
-               this->dev_ready(mtd);
-       else
-               CFG_NAND_READ_DELAY;
+       while (!this->dev_ready(mtd))
+               ;
 
        return 0;
 }
@@ -132,51 +124,80 @@ static int nand_is_bad_block(struct mtd_info *mtd, int block)
 {
        struct nand_chip *this = mtd->priv;
 
-       nand_command(mtd, block, 0, CFG_NAND_BAD_BLOCK_POS, NAND_CMD_READOOB);
+       nand_command(mtd, block, 0, CONFIG_SYS_NAND_BAD_BLOCK_POS, NAND_CMD_READOOB);
 
        /*
-        * Read one byte
+        * Read one byte (or two if it's a 16 bit chip).
         */
-       if (this->read_byte(mtd) != 0xff)
-               return 1;
+       if (this->options & NAND_BUSWIDTH_16) {
+               if (readw(this->IO_ADDR_R) != 0xffff)
+                       return 1;
+       } else {
+               if (readb(this->IO_ADDR_R) != 0xff)
+                       return 1;
+       }
 
        return 0;
 }
 
+#if defined(CONFIG_SYS_NAND_4BIT_HW_ECC_OOBFIRST)
 static int nand_read_page(struct mtd_info *mtd, int block, int page, uchar *dst)
 {
        struct nand_chip *this = mtd->priv;
-       u_char *ecc_calc;
-       u_char *ecc_code;
-       u_char *oob_data;
+       u_char ecc_calc[ECCTOTAL];
+       u_char ecc_code[ECCTOTAL];
+       u_char oob_data[CONFIG_SYS_NAND_OOBSIZE];
        int i;
-       int eccsize = CFG_NAND_ECCSIZE;
-       int eccbytes = CFG_NAND_ECCBYTES;
-       int eccsteps = CFG_NAND_ECCSTEPS;
+       int eccsize = CONFIG_SYS_NAND_ECCSIZE;
+       int eccbytes = CONFIG_SYS_NAND_ECCBYTES;
+       int eccsteps = ECCSTEPS;
        uint8_t *p = dst;
-       int stat;
 
+       nand_command(mtd, block, page, 0, NAND_CMD_READOOB);
+       this->read_buf(mtd, oob_data, CONFIG_SYS_NAND_OOBSIZE);
        nand_command(mtd, block, page, 0, NAND_CMD_READ0);
 
-       /* No malloc available for now, just use some temporary locations
-        * in SDRAM
-        */
-       ecc_calc = (u_char *)(CFG_SDRAM_BASE + 0x10000);
-       ecc_code = ecc_calc + 0x100;
-       oob_data = ecc_calc + 0x200;
+       /* Pick the ECC bytes out of the oob data */
+       for (i = 0; i < ECCTOTAL; i++)
+               ecc_code[i] = oob_data[nand_ecc_pos[i]];
+
 
        for (i = 0; eccsteps; eccsteps--, i += eccbytes, p += eccsize) {
-               this->enable_hwecc(mtd, NAND_ECC_READ);
+               this->ecc.hwctl(mtd, NAND_ECC_READ);
                this->read_buf(mtd, p, eccsize);
-               this->calculate_ecc(mtd, p, &ecc_calc[i]);
+               this->ecc.calculate(mtd, p, &ecc_calc[i]);
+               this->ecc.correct(mtd, p, &ecc_code[i], &ecc_calc[i]);
        }
-       this->read_buf(mtd, oob_data, CFG_NAND_OOBSIZE);
+
+       return 0;
+}
+#else
+static int nand_read_page(struct mtd_info *mtd, int block, int page, uchar *dst)
+{
+       struct nand_chip *this = mtd->priv;
+       u_char ecc_calc[ECCTOTAL];
+       u_char ecc_code[ECCTOTAL];
+       u_char oob_data[CONFIG_SYS_NAND_OOBSIZE];
+       int i;
+       int eccsize = CONFIG_SYS_NAND_ECCSIZE;
+       int eccbytes = CONFIG_SYS_NAND_ECCBYTES;
+       int eccsteps = ECCSTEPS;
+       uint8_t *p = dst;
+
+       nand_command(mtd, block, page, 0, NAND_CMD_READ0);
+
+       for (i = 0; eccsteps; eccsteps--, i += eccbytes, p += eccsize) {
+               this->ecc.hwctl(mtd, NAND_ECC_READ);
+               this->read_buf(mtd, p, eccsize);
+               this->ecc.calculate(mtd, p, &ecc_calc[i]);
+       }
+       this->read_buf(mtd, oob_data, CONFIG_SYS_NAND_OOBSIZE);
 
        /* Pick the ECC bytes out of the oob data */
-       for (i = 0; i < CFG_NAND_ECCTOTAL; i++)
+       for (i = 0; i < ECCTOTAL; i++)
                ecc_code[i] = oob_data[nand_ecc_pos[i]];
 
-       eccsteps = CFG_NAND_ECCSTEPS;
+       eccsteps = ECCSTEPS;
        p = dst;
 
        for (i = 0 ; eccsteps; eccsteps--, i += eccbytes, p += eccsize) {
@@ -184,35 +205,40 @@ static int nand_read_page(struct mtd_info *mtd, int block, int page, uchar *dst)
                 * from correct_data(). We just hope that all possible errors
                 * are corrected by this routine.
                 */
-               stat = this->correct_data(mtd, p, &ecc_code[i], &ecc_calc[i]);
+               this->ecc.correct(mtd, p, &ecc_code[i], &ecc_calc[i]);
        }
 
        return 0;
 }
+#endif /* #if defined(CONFIG_SYS_NAND_4BIT_HW_ECC_OOBFIRST) */
 
-static int nand_load(struct mtd_info *mtd, int offs, int uboot_size, uchar *dst)
+static int nand_load(struct mtd_info *mtd, unsigned int offs,
+                    unsigned int uboot_size, uchar *dst)
 {
-       int block;
-       int blockcopy_count;
-       int page;
+       unsigned int block, lastblock;
+       unsigned int page;
 
        /*
-        * offs has to be aligned to a block address!
+        * offs has to be aligned to a page address!
         */
-       block = offs / CFG_NAND_BLOCK_SIZE;
-       blockcopy_count = 0;
+       block = offs / CONFIG_SYS_NAND_BLOCK_SIZE;
+       lastblock = (offs + uboot_size - 1) / CONFIG_SYS_NAND_BLOCK_SIZE;
+       page = (offs % CONFIG_SYS_NAND_BLOCK_SIZE) / CONFIG_SYS_NAND_PAGE_SIZE;
 
-       while (blockcopy_count < (uboot_size / CFG_NAND_BLOCK_SIZE)) {
+       while (block <= lastblock) {
                if (!nand_is_bad_block(mtd, block)) {
                        /*
                         * Skip bad blocks
                         */
-                       for (page = 0; page < CFG_NAND_PAGE_COUNT; page++) {
+                       while (page < CONFIG_SYS_NAND_PAGE_COUNT) {
                                nand_read_page(mtd, block, page, dst);
-                               dst += CFG_NAND_PAGE_SIZE;
+                               dst += CONFIG_SYS_NAND_PAGE_SIZE;
+                               page++;
                        }
 
-                       blockcopy_count++;
+                       page = 0;
+               } else {
+                       lastblock++;
                }
 
                block++;
@@ -230,26 +256,43 @@ void nand_boot(void)
 {
        struct nand_chip nand_chip;
        nand_info_t nand_info;
-       int ret;
-       void (*uboot)(void);
+       __attribute__((noreturn)) void (*uboot)(void);
 
        /*
         * Init board specific nand support
         */
+       nand_chip.select_chip = NULL;
        nand_info.priv = &nand_chip;
-       nand_chip.IO_ADDR_R = nand_chip.IO_ADDR_W = (void  __iomem *)CFG_NAND_BASE;
+       nand_chip.IO_ADDR_R = nand_chip.IO_ADDR_W = (void  __iomem *)CONFIG_SYS_NAND_BASE;
        nand_chip.dev_ready = NULL;     /* preset to NULL */
+       nand_chip.options = 0;
        board_nand_init(&nand_chip);
 
+       if (nand_chip.select_chip)
+               nand_chip.select_chip(&nand_info, 0);
+
        /*
         * Load U-Boot image from NAND into RAM
         */
-       ret = nand_load(&nand_info, CFG_NAND_U_BOOT_OFFS, CFG_NAND_U_BOOT_SIZE,
-                       (uchar *)CFG_NAND_U_BOOT_DST);
+       nand_load(&nand_info, CONFIG_SYS_NAND_U_BOOT_OFFS, CONFIG_SYS_NAND_U_BOOT_SIZE,
+                 (uchar *)CONFIG_SYS_NAND_U_BOOT_DST);
+
+#ifdef CONFIG_NAND_ENV_DST
+       nand_load(&nand_info, CONFIG_ENV_OFFSET, CONFIG_ENV_SIZE,
+                 (uchar *)CONFIG_NAND_ENV_DST);
+
+#ifdef CONFIG_ENV_OFFSET_REDUND
+       nand_load(&nand_info, CONFIG_ENV_OFFSET_REDUND, CONFIG_ENV_SIZE,
+                 (uchar *)CONFIG_NAND_ENV_DST + CONFIG_ENV_SIZE);
+#endif
+#endif
+
+       if (nand_chip.select_chip)
+               nand_chip.select_chip(&nand_info, -1);
 
        /*
         * Jump to U-Boot image
         */
-       uboot = (void (*)(void))CFG_NAND_U_BOOT_START;
+       uboot = (void *)CONFIG_SYS_NAND_U_BOOT_START;
        (*uboot)();
 }