index ff47d55311e21cc57b42d8808c972a11f3668a97..e9d649743eeef51f6c5175249493a042b48ca26b 100644 (file)
static void nand_wait(void)
{
- fsl_lbus_t *regs = (fsl_lbus_t *)(CONFIG_SYS_IMMR + 0x5000);
+ fsl_lbc_t *regs = LBC_BASE_ADDR;
for (;;) {
uint32_t status = in_be32(®s->ltesr);
static void nand_load(unsigned int offs, int uboot_size, uchar *dst)
{
- fsl_lbus_t *regs = (fsl_lbus_t *)(CONFIG_SYS_IMMR + 0x5000);
+ fsl_lbc_t *regs = LBC_BASE_ADDR;
uchar *buf = (uchar *)CONFIG_SYS_NAND_BASE;
- int large = in_be32(®s->bank[0].or) & OR_FCM_PGS;
- int block_shift = large ? 17 : 14;
- int block_size = 1 << block_shift;
- int page_size = large ? 2048 : 512;
- int bad_marker = large ? page_size + 0 : page_size + 5;
+ const int large = CONFIG_SYS_NAND_OR_PRELIM & OR_FCM_PGS;
+ const int block_shift = large ? 17 : 14;
+ const int block_size = 1 << block_shift;
+ const int page_size = large ? 2048 : 512;
+ const int bad_marker = large ? page_size + 0 : page_size + 5;
int fmr = (15 << FMR_CWTO_SHIFT) | (2 << FMR_AL_SHIFT) | 2;
int pos = 0;
if (large) {
fmr |= FMR_ECCM;
- out_be32(®s->fcr, (NAND_CMD_READ0 << FCR_CMD0_SHIFT) |
- (NAND_CMD_READSTART << FCR_CMD1_SHIFT));
- out_be32(®s->fir,
- (FIR_OP_CW0 << FIR_OP0_SHIFT) |
- (FIR_OP_CA << FIR_OP1_SHIFT) |
- (FIR_OP_PA << FIR_OP2_SHIFT) |
- (FIR_OP_CW1 << FIR_OP3_SHIFT) |
- (FIR_OP_RBW << FIR_OP4_SHIFT));
+ __raw_writel((NAND_CMD_READ0 << FCR_CMD0_SHIFT) |
+ (NAND_CMD_READSTART << FCR_CMD1_SHIFT),
+ ®s->fcr);
+ __raw_writel(
+ (FIR_OP_CW0 << FIR_OP0_SHIFT) |
+ (FIR_OP_CA << FIR_OP1_SHIFT) |
+ (FIR_OP_PA << FIR_OP2_SHIFT) |
+ (FIR_OP_CW1 << FIR_OP3_SHIFT) |
+ (FIR_OP_RBW << FIR_OP4_SHIFT),
+ ®s->fir);
} else {
- out_be32(®s->fcr, NAND_CMD_READ0 << FCR_CMD0_SHIFT);
- out_be32(®s->fir,
- (FIR_OP_CW0 << FIR_OP0_SHIFT) |
- (FIR_OP_CA << FIR_OP1_SHIFT) |
- (FIR_OP_PA << FIR_OP2_SHIFT) |
- (FIR_OP_RBW << FIR_OP3_SHIFT));
+ __raw_writel(NAND_CMD_READ0 << FCR_CMD0_SHIFT, ®s->fcr);
+ __raw_writel(
+ (FIR_OP_CW0 << FIR_OP0_SHIFT) |
+ (FIR_OP_CA << FIR_OP1_SHIFT) |
+ (FIR_OP_PA << FIR_OP2_SHIFT) |
+ (FIR_OP_RBW << FIR_OP3_SHIFT),
+ ®s->fir);
}
- out_be32(®s->fbcr, 0);
- clrsetbits_be32(®s->bank[0].br, BR_DECC, BR_DECC_CHK_GEN);
+ __raw_writel(0, ®s->fbcr);
while (pos < uboot_size) {
int i = 0;
- out_be32(®s->fbar, offs >> block_shift);
+ __raw_writel(offs >> block_shift, ®s->fbar);
do {
int j;
unsigned int page_offs = (offs & (block_size - 1)) << 1;
- out_be32(®s->ltesr, ~0);
- out_be32(®s->lteatr, 0);
- out_be32(®s->fpar, page_offs);
- out_be32(®s->fmr, fmr);
- out_be32(®s->lsor, 0);
+ __raw_writel(~0, ®s->ltesr);
+ __raw_writel(0, ®s->lteatr);
+ __raw_writel(page_offs, ®s->fpar);
+ __raw_writel(fmr, ®s->fmr);
+ sync();
+ __raw_writel(0, ®s->lsor);
nand_wait();
page_offs %= WINDOW_SIZE;