index ccbfcf91aea7e691838d18578840c5e447d6d50a..e40e19be235faf48d1288317a14eb05b5be6e130 100644 (file)
--- a/post/cpu/ppc4xx/ether.c
+++ b/post/cpu/ppc4xx/ether.c
#include <post.h>
-#if CONFIG_POST & CFG_POST_ETHER
+#if CONFIG_POST & CONFIG_SYS_POST_ETHER
#include <asm/cache.h>
#include <asm/io.h>
mtdcr (malrxcasr, (MAL_TXRX_CASR >> devnum));
/* set internal loopback mode */
-#ifdef CFG_POST_ETHER_EXT_LOOPBACK
+#ifdef CONFIG_SYS_POST_ETHER_EXT_LOOPBACK
out_be32 ((void*)(EMAC_M1 + hw_addr), EMAC_M1_FDE | 0 |
EMAC_M1_RFS_4K | EMAC_M1_TX_FIFO_2K |
EMAC_M1_MF_100MBPS | EMAC_M1_IST |
int i;
/* Allocate tx & rx packet buffers */
- tx_buf = malloc (PKTSIZE_ALIGN + CFG_CACHELINE_SIZE);
- rx_buf = malloc (PKTSIZE_ALIGN + CFG_CACHELINE_SIZE);
+ tx_buf = malloc (PKTSIZE_ALIGN + CONFIG_SYS_CACHELINE_SIZE);
+ rx_buf = malloc (PKTSIZE_ALIGN + CONFIG_SYS_CACHELINE_SIZE);
if (!tx_buf || !rx_buf) {
printf ("Failed to allocate packet buffers\n");
return res;
}
-#endif /* CONFIG_POST & CFG_POST_ETHER */
+#endif /* CONFIG_POST & CONFIG_SYS_POST_ETHER */