]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - post/drivers/i2c.c
ARM: DRA7xx: Lock DPLL_GMAC
[glsdk/glsdk-u-boot.git] / post / drivers / i2c.c
index 1b2e64471b30145607aed0594b8f5c1fd30f7e7e..4cbd9f3703f8f2b9f47cf9ad0626a2dbdbf281dc 100644 (file)
  * MA 02111-1307 USA
  */
 
-#include <common.h>
-
-#ifdef CONFIG_POST
-
 /*
  * I2C test
  *
  * For verifying the I2C bus, a full I2C bus scanning is performed.
  *
- * #ifdef I2C_ADDR_LIST
- *   The test is considered as passed if all the devices and
- *   only the devices in the list are found.
- * #else [ ! I2C_ADDR_LIST ]
+ * #ifdef CONFIG_SYS_POST_I2C_ADDRS
+ *   The test is considered as passed if all the devices and only the devices
+ *   in the list are found.
+ *   #ifdef CONFIG_SYS_POST_I2C_IGNORES
+ *     Ignore devices listed in CONFIG_SYS_POST_I2C_IGNORES.  These devices
+ *     are optional or not vital to board functionality.
+ *   #endif
+ * #else [ ! CONFIG_SYS_POST_I2C_ADDRS ]
  *   The test is considered as passed if any I2C device is found.
  * #endif
  */
 
+#include <common.h>
 #include <post.h>
 #include <i2c.h>
 
-#if CONFIG_POST & CFG_POST_I2C
+#if CONFIG_POST & CONFIG_SYS_POST_I2C
+
+static int i2c_ignore_device(unsigned int chip)
+{
+#ifdef CONFIG_SYS_POST_I2C_IGNORES
+       const unsigned char i2c_ignore_list[] = CONFIG_SYS_POST_I2C_IGNORES;
+       int i;
+
+       for (i = 0; i < sizeof(i2c_ignore_list); i++)
+               if (i2c_ignore_list[i] == chip)
+                       return 1;
+#endif
+
+       return 0;
+}
 
 int i2c_post_test (int flags)
 {
        unsigned int i;
-       unsigned int good = 0;
-#ifdef I2C_ADDR_LIST
-       unsigned int bad  = 0;
+#ifndef CONFIG_SYS_POST_I2C_ADDRS
+       /* Start at address 1, address 0 is the general call address */
+       for (i = 1; i < 128; i++) {
+               if (i2c_ignore_device(i))
+                       continue;
+               if (i2c_probe (i) == 0)
+                       return 0;
+       }
+
+       /* No devices found */
+       return -1;
+#else
+       unsigned int ret  = 0;
        int j;
-       unsigned char i2c_addr_list[] = I2C_ADDR_LIST;
-       unsigned char i2c_miss_list[] = I2C_ADDR_LIST;
-#endif
+       unsigned char i2c_addr_list[] = CONFIG_SYS_POST_I2C_ADDRS;
 
-       for (i = 0; i < 128; i++) {
-               if (i2c_probe (i) == 0) {
-#ifndef        I2C_ADDR_LIST
-                       good++;
-#else  /* I2C_ADDR_LIST */
-                       for (j=0; j<sizeof(i2c_addr_list); ++j) {
-                               if (i == i2c_addr_list[j]) {
-                                       good++;
-                                       i2c_miss_list[j] = 0xFF;
-                                       break;
-                               }
-                       }
-                       if (j == sizeof(i2c_addr_list)) {
-                               bad++;
-                               post_log ("I2C: addr %02X not expected\n",
-                                               i);
+       /* Start at address 1, address 0 is the general call address */
+       for (i = 1; i < 128; i++) {
+               if (i2c_ignore_device(i))
+                       continue;
+               if (i2c_probe(i) != 0)
+                       continue;
+
+               for (j = 0; j < sizeof(i2c_addr_list); ++j) {
+                       if (i == i2c_addr_list[j]) {
+                               i2c_addr_list[j] = 0xff;
+                               break;
                        }
-#endif /* I2C_ADDR_LIST */
                }
-       }
 
-#ifndef        I2C_ADDR_LIST
-       return good > 0 ? 0 : -1;
-#else  /* I2C_ADDR_LIST */
-       if (good != sizeof(i2c_addr_list)) {
-               for (j=0; j<sizeof(i2c_miss_list); ++j) {
-                       if (i2c_miss_list[j] != 0xFF) {
-                               post_log ("I2C: addr %02X did not respond\n",
-                                               i2c_miss_list[j]);
-                       }
+               if (j == sizeof(i2c_addr_list)) {
+                       ret = -1;
+                       post_log("I2C: addr %02x not expected\n", i);
                }
        }
-       return ((good == sizeof(i2c_addr_list)) && (bad == 0)) ? 0 : -1;
+
+       for (i = 0; i < sizeof(i2c_addr_list); ++i) {
+               if (i2c_addr_list[i] == 0xff)
+                       continue;
+               post_log("I2C: addr %02x did not respond\n", i2c_addr_list[i]);
+               ret = -1;
+       }
+
+       return ret;
 #endif
 }
 
-#endif /* CONFIG_POST & CFG_POST_I2C */
-#endif /* CONFIG_POST */
+#endif /* CONFIG_POST & CONFIG_SYS_POST_I2C */