]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/commit
fsl_i2c: Added a callpoint for i2c_board_late_init
authorRichard Retanubun <RichardRetanubun@RuggedCom.com>
Mon, 12 Apr 2010 19:08:17 +0000 (15:08 -0400)
committerHeiko Schocher <hs@denx.de>
Mon, 19 Apr 2010 05:46:35 +0000 (07:46 +0200)
commit26a33504a55e4882520f2e9da96ba6c22badb353
tree42000dcd08814c5b5dbbe9438297e22506daa0e4
parent2a72e9ed18d2164eb7fe569119342eb631b568da
fsl_i2c: Added a callpoint for i2c_board_late_init

This patch adds a callpoint in i2c_init that allows board specific
i2c board initialization (typically for i2c bus reset) that is called
after i2c_init operations, allowing the i2c_board_late_init function
to use the pre-configured i2c bus speed and slave address.
README
drivers/i2c/fsl_i2c.c
include/i2c.h