summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c0c8853)
raw | patch | inline | side by side (parent: c0c8853)
author | Rajeshwari Shinde <rajeshwari.s@samsung.com> | |
Thu, 25 Oct 2012 19:49:25 +0000 (19:49 +0000) | ||
committer | Minkyu Kang <mk7.kang@samsung.com> | |
Thu, 15 Nov 2012 12:08:20 +0000 (21:08 +0900) |
This patch add I2S registers
Signed-off-by: R. Chandrasekar <rcsekar@samsung.com>
Signed-off-by: Rajeshwari Shinde <rajeshwari.s@samsung.com>
Acked-by: Simon Glass <sjg@chromium.org>
Signed-off-by: Minkyu Kang <mk7.kang@samsung.com>
Signed-off-by: R. Chandrasekar <rcsekar@samsung.com>
Signed-off-by: Rajeshwari Shinde <rajeshwari.s@samsung.com>
Acked-by: Simon Glass <sjg@chromium.org>
Signed-off-by: Minkyu Kang <mk7.kang@samsung.com>
arch/arm/include/asm/arch-exynos/i2s-regs.h | [new file with mode: 0644] | patch | blob |
diff --git a/arch/arm/include/asm/arch-exynos/i2s-regs.h b/arch/arm/include/asm/arch-exynos/i2s-regs.h
--- /dev/null
@@ -0,0 +1,66 @@
+/*
+ * Copyright (C) 2012 Samsung Electronics
+ * R. Chandrasekar <rcsekar@samsung.com>
+ *
+ * See file CREDITS for list of people who contributed to this
+ * project.
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License as
+ * published by the Free Software Foundation; either version 2 of
+ * the License, or (at your option) any later version.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ * You should have received a copy of the GNU General Public License
+ * along with this program; if not, write to the Free Software
+ * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
+ * MA 02111-1307 USA
+ */
+
+#ifndef __I2S_REGS_H__
+#define __I2S_REGS_H__
+
+#define CON_TXFIFO_FULL (1 << 8)
+#define CON_TXCH_PAUSE (1 << 4)
+#define CON_ACTIVE (1 << 0)
+
+#define MOD_BLCP_SHIFT 24
+#define MOD_BLCP_16BIT (0 << MOD_BLCP_SHIFT)
+#define MOD_BLCP_8BIT (1 << MOD_BLCP_SHIFT)
+#define MOD_BLCP_24BIT (2 << MOD_BLCP_SHIFT)
+#define MOD_BLCP_MASK (3 << MOD_BLCP_SHIFT)
+
+#define MOD_BLC_16BIT (0 << 13)
+#define MOD_BLC_8BIT (1 << 13)
+#define MOD_BLC_24BIT (2 << 13)
+#define MOD_BLC_MASK (3 << 13)
+
+#define MOD_SLAVE (1 << 11)
+#define MOD_MASK (3 << 8)
+#define MOD_LR_LLOW (0 << 7)
+#define MOD_LR_RLOW (1 << 7)
+#define MOD_SDF_IIS (0 << 5)
+#define MOD_SDF_MSB (1 << 5)
+#define MOD_SDF_LSB (2 << 5)
+#define MOD_SDF_MASK (3 << 5)
+#define MOD_RCLK_256FS (0 << 3)
+#define MOD_RCLK_512FS (1 << 3)
+#define MOD_RCLK_384FS (2 << 3)
+#define MOD_RCLK_768FS (3 << 3)
+#define MOD_RCLK_MASK (3 << 3)
+#define MOD_BCLK_32FS (0 << 1)
+#define MOD_BCLK_48FS (1 << 1)
+#define MOD_BCLK_16FS (2 << 1)
+#define MOD_BCLK_24FS (3 << 1)
+#define MOD_BCLK_MASK (3 << 1)
+
+#define MOD_CDCLKCON (1 << 12)
+
+#define FIC_TXFLUSH (1 << 15)
+#define FIC_RXFLUSH (1 << 7)
+
+#endif /* __I2S_REGS_H__ */