summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 8934f78)
raw | patch | inline | side by side (parent: 8934f78)
author | Matt Porter <mporter@ti.com> | |
Wed, 20 Mar 2013 05:38:11 +0000 (05:38 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Fri, 10 May 2013 12:25:54 +0000 (08:25 -0400) |
Enables required PLLs and clocks for CPSW on TI814x.
Signed-off-by: Matt Porter <mporter@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
Signed-off-by: Matt Porter <mporter@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
arch/arm/cpu/armv7/am33xx/clock_ti814x.c | patch | blob | history | |
arch/arm/include/asm/arch-am33xx/hardware_ti814x.h | patch | blob | history | |
board/ti/ti814x/evm.c | patch | blob | history |
index cb4210f6e66f7dc64f659cd670abfb9aab7ddddd..8b2878d4ff157fb9a64382954e00073b61ba4644 100644 (file)
#define OSC_SRC_CTRL (PLL_SUBSYS_BASE + 0x2C0)
/* PRCM */
+#define ENET_CLKCTRL_CMPL 0x30000
+
#define CM_DEFAULT_BASE (PRCM_BASE + 0x0500)
struct cm_def {
unsigned int resv5[2];
unsigned int gpmcclkctrl;
unsigned int ethernet0clkctrl;
- unsigned int resv6[1];
+ unsigned int ethernet1clkctrl;
unsigned int mpuclkctrl;
unsigned int debugssclkctrl;
unsigned int l3clkctrl;
unsigned int custefuseclkctrl;
};
+#define SATA_PLL_BASE (CTRL_BASE + 0x0720)
+
+struct sata_pll {
+ unsigned int pllcfg0;
+ unsigned int pllcfg1;
+ unsigned int pllcfg2;
+ unsigned int pllcfg3;
+ unsigned int pllcfg4;
+ unsigned int pllstatus;
+ unsigned int rxstatus;
+ unsigned int txstatus;
+ unsigned int testcfg;
+};
+
+#define SEL_IN_FREQ (0x1 << 31)
+#define DIGCLRZ (0x1 << 30)
+#define ENDIGLDO (0x1 << 4)
+#define APLL_CP_CURR (0x1 << 3)
+#define ENBGSC_REF (0x1 << 2)
+#define ENPLLLDO (0x1 << 1)
+#define ENPLL (0x1 << 0)
+
+#define SATA_PLLCFG0_1 (SEL_IN_FREQ | ENBGSC_REF)
+#define SATA_PLLCFG0_2 (SEL_IN_FREQ | ENDIGLDO | ENBGSC_REF)
+#define SATA_PLLCFG0_3 (SEL_IN_FREQ | ENDIGLDO | ENBGSC_REF | ENPLLLDO)
+#define SATA_PLLCFG0_4 (SEL_IN_FREQ | DIGCLRZ | ENDIGLDO | ENBGSC_REF | \
+ ENPLLLDO | ENPLL)
+
+#define PLL_LOCK (0x1 << 0)
+
+#define ENSATAMODE (0x1 << 31)
+#define PLLREFSEL (0x1 << 30)
+#define MDIVINT (0x4b << 18)
+#define EN_CLKAUX (0x1 << 5)
+#define EN_CLK125M (0x1 << 4)
+#define EN_CLK100M (0x1 << 3)
+#define EN_CLK50M (0x1 << 2)
+
+#define SATA_PLLCFG1 (ENSATAMODE | \
+ PLLREFSEL | \
+ MDIVINT | \
+ EN_CLKAUX | \
+ EN_CLK125M | \
+ EN_CLK100M | \
+ EN_CLK50M)
+
+#define DIGLDO_EN_CAPLESSMODE (0x1 << 22)
+#define PLLDO_EN_LDO_STABLE (0x1 << 11)
+#define PLLDO_EN_BUF_CUR (0x1 << 7)
+#define PLLDO_EN_LP (0x1 << 6)
+#define PLLDO_CTRL_TRIM_1_4V (0x10 << 1)
+
+#define SATA_PLLCFG3 (DIGLDO_EN_CAPLESSMODE | \
+ PLLDO_EN_LDO_STABLE | \
+ PLLDO_EN_BUF_CUR | \
+ PLLDO_EN_LP | \
+ PLLDO_CTRL_TRIM_1_4V)
const struct cm_alwon *cmalwon = (struct cm_alwon *)CM_ALWON_BASE;
const struct cm_def *cmdef = (struct cm_def *)CM_DEFAULT_BASE;
+const struct sata_pll *spll = (struct sata_pll *)SATA_PLL_BASE;
/*
* Enable the peripheral clock for required peripherals
writel(PRCM_MOD_EN, &cmalwon->mmchs1clkctrl);
while (readl(&cmalwon->mmchs1clkctrl) != PRCM_MOD_EN)
;
+
+ /* Ethernet */
+ writel(PRCM_MOD_EN, &cmalwon->ethclkstctrl);
+ writel(PRCM_MOD_EN, &cmalwon->ethernet0clkctrl);
+ while ((readl(&cmalwon->ethernet0clkctrl) & ENET_CLKCTRL_CMPL) != 0)
+ ;
+ writel(PRCM_MOD_EN, &cmalwon->ethernet1clkctrl);
+ while ((readl(&cmalwon->ethernet1clkctrl) & ENET_CLKCTRL_CMPL) != 0)
+ ;
}
/*
pll_config(DDR_PLL_BASE, DDR_N, DDR_M, DDR_M2, DDR_CLKCTRL, 1);
}
+void sata_pll_config(void)
+{
+ /*
+ * This sequence for configuring the SATA PLL
+ * resident in the control module is documented
+ * in TI8148 TRM section 21.3.1
+ */
+ writel(SATA_PLLCFG1, &spll->pllcfg1);
+ udelay(50);
+
+ writel(SATA_PLLCFG3, &spll->pllcfg3);
+ udelay(50);
+
+ writel(SATA_PLLCFG0_1, &spll->pllcfg0);
+ udelay(50);
+
+ writel(SATA_PLLCFG0_2, &spll->pllcfg0);
+ udelay(50);
+
+ writel(SATA_PLLCFG0_3, &spll->pllcfg0);
+ udelay(50);
+
+ writel(SATA_PLLCFG0_4, &spll->pllcfg0);
+ udelay(50);
+
+ while (((readl(&spll->pllstatus) & PLL_LOCK) == 0))
+ ;
+}
+
void enable_emif_clocks(void) {};
void enable_dmm_clocks(void)
/* Enable the control module */
writel(PRCM_MOD_EN, &cmalwon->controlclkctrl);
+ /* Configure PLLs */
mpu_pll_config();
-
l3_pll_config();
+ sata_pll_config();
/* Enable the required peripherals */
enable_per_clocks();
diff --git a/arch/arm/include/asm/arch-am33xx/hardware_ti814x.h b/arch/arm/include/asm/arch-am33xx/hardware_ti814x.h
index a950ac3c188a0ad090fbe228f0517a13839c7f79..8f9315c0201c93867baeccfdafcab054a2e64e38 100644 (file)
/* Control Module Base Address */
#define CTRL_BASE 0x48140000
+#define CTRL_DEVICE_BASE 0x48140600
/* PRCM Base Address */
#define PRCM_BASE 0x48180000
diff --git a/board/ti/ti814x/evm.c b/board/ti/ti814x/evm.c
index 446e36b8446ccfe03255141b764179ec5053350f..2089a143d616ce474152fe5a56f99272c4fe7400 100644 (file)
--- a/board/ti/ti814x/evm.c
+++ b/board/ti/ti814x/evm.c
*/
wdt_disable();
+ /* Enable timer */
+ timer_init();
+
/* Setup the PLLs and the clocks for the peripherals */
pll_init();