author | Stefano Babic <sbabic@denx.de> | |
Sat, 8 Dec 2012 11:02:45 +0000 (12:02 +0100) | ||
committer | Stefano Babic <sbabic@denx.de> | |
Sat, 8 Dec 2012 11:02:45 +0000 (12:02 +0100) |
Conflicts:
drivers/power/power_fsl.c
include/configs/mx35pdk.h
include/configs/mx53loco.h
include/configs/woodburn_common.h
board/woodburn/woodburn.c
These boards still use the old old PMIC framework, so they
do not merge properly after the power framework was merged into
mainline.
Fix all conflicts and update woodburn to use Power Framework.
Signed-off-by: Stefano Babic <sbabic@denx.de>
drivers/power/power_fsl.c
include/configs/mx35pdk.h
include/configs/mx53loco.h
include/configs/woodburn_common.h
board/woodburn/woodburn.c
These boards still use the old old PMIC framework, so they
do not merge properly after the power framework was merged into
mainline.
Fix all conflicts and update woodburn to use Power Framework.
Signed-off-by: Stefano Babic <sbabic@denx.de>
18 files changed:
diff --cc MAINTAINERS
Simple merge
diff --cc Makefile
Simple merge
diff --cc board/freescale/mx35pdk/mx35pdk.c
Simple merge
diff --cc board/woodburn/woodburn.c
index 286749f3c910e2f409fd741220d7c0b5c885fcf0,0000000000000000000000000000000000000000..66a0d35450a0be722082354ff7dac7fce2e8560d
mode 100644,000000..100644
mode 100644,000000..100644
--- /dev/null
- #include <pmic.h>
+/*
+ * Copyright (C) 2012, Stefano Babic <sbabic@denx.de>
+ *
+ * Based on flea3.c and mx35pdk.c
+ *
+ * See file CREDITS for list of people who contributed to this
+ * project.
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License as
+ * published by the Free Software Foundation; either version 2 of
+ * the License, or (at your option) any later version.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ * You should have received a copy of the GNU General Public License
+ * along with this program; if not, write to the Free Software
+ * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
+ * MA 02111-1307 USA
+ */
+
+#include <common.h>
+#include <asm/io.h>
+#include <asm/errno.h>
+#include <asm/arch/imx-regs.h>
+#include <asm/arch/crm_regs.h>
+#include <asm/arch/clock.h>
+#include <asm/arch/mx35_pins.h>
+#include <asm/arch/iomux.h>
+#include <i2c.h>
- pmic_init();
- p = get_pmic();
++#include <power/pmic.h>
+#include <fsl_pmic.h>
+#include <mc13892.h>
+#include <mmc.h>
+#include <fsl_esdhc.h>
+#include <linux/types.h>
+#include <asm/gpio.h>
+#include <asm/arch/sys_proto.h>
+#include <netdev.h>
+#include <spl.h>
+
+#define CCM_CCMR_CONFIG 0x003F4208
+
+#define ESDCTL_DDR2_CONFIG 0x007FFC3F
+
+/* For MMC */
+#define GPIO_MMC_CD 7
+#define GPIO_MMC_WP 8
+
+DECLARE_GLOBAL_DATA_PTR;
+
+int dram_init(void)
+{
+ gd->ram_size = get_ram_size((long *)PHYS_SDRAM_1,
+ PHYS_SDRAM_1_SIZE);
+
+ return 0;
+}
+
+static void board_setup_sdram(void)
+{
+ struct esdc_regs *esdc = (struct esdc_regs *)ESDCTL_BASE_ADDR;
+
+ /* Initialize with default values both CSD0/1 */
+ writel(0x2000, &esdc->esdctl0);
+ writel(0x2000, &esdc->esdctl1);
+
+ mx3_setup_sdram_bank(CSD0_BASE_ADDR, ESDCTL_DDR2_CONFIG,
+ 13, 10, 2, 0x8080);
+}
+
+static void setup_iomux_fec(void)
+{
+ /* setup pins for FEC */
+ mxc_request_iomux(MX35_PIN_FEC_TX_CLK, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_RX_CLK, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_RX_DV, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_COL, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_RDATA0, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_TDATA0, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_TX_EN, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_MDC, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_MDIO, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_TX_ERR, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_RX_ERR, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_CRS, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_RDATA1, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_TDATA1, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_RDATA2, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_TDATA2, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_RDATA3, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_FEC_TDATA3, MUX_CONFIG_FUNC);
+}
+
+int woodburn_init(void)
+{
+ struct ccm_regs *ccm =
+ (struct ccm_regs *)IMX_CCM_BASE;
+
+ /* initialize PLL and clock configuration */
+ writel(CCM_CCMR_CONFIG, &ccm->ccmr);
+
+ /* Set-up RAM */
+ board_setup_sdram();
+
+ /* enable clocks */
+ writel(readl(&ccm->cgr0) |
+ MXC_CCM_CGR0_EMI_MASK |
+ MXC_CCM_CGR0_EDIO_MASK |
+ MXC_CCM_CGR0_EPIT1_MASK,
+ &ccm->cgr0);
+
+ writel(readl(&ccm->cgr1) |
+ MXC_CCM_CGR1_FEC_MASK |
+ MXC_CCM_CGR1_GPIO1_MASK |
+ MXC_CCM_CGR1_GPIO2_MASK |
+ MXC_CCM_CGR1_GPIO3_MASK |
+ MXC_CCM_CGR1_I2C1_MASK |
+ MXC_CCM_CGR1_I2C2_MASK |
+ MXC_CCM_CGR1_I2C3_MASK,
+ &ccm->cgr1);
+
+ /* Set-up NAND */
+ __raw_writel(readl(&ccm->rcsr) | MXC_CCM_RCSR_NFC_FMS, &ccm->rcsr);
+
+ /* Set pinmux for the required peripherals */
+ setup_iomux_fec();
+
+ /* setup GPIO1_4 FEC_ENABLE signal */
+ mxc_request_iomux(MX35_PIN_SCKR, MUX_CONFIG_ALT5);
+ gpio_direction_output(4, 1);
+ mxc_request_iomux(MX35_PIN_HCKT, MUX_CONFIG_ALT5);
+ gpio_direction_output(9, 0);
+ gpio_set_value(9, 1);
+
+ return 0;
+}
+
+#if defined(CONFIG_SPL_BUILD)
+void board_init_f(ulong dummy)
+{
+ /* Set the stack pointer. */
+ asm volatile("mov sp, %0\n" : : "r"(CONFIG_SPL_STACK));
+
+ /* Initialize MUX and SDRAM */
+ woodburn_init();
+
+ /* Clear the BSS. */
+ memset(__bss_start, 0, __bss_end__ - __bss_start);
+
+ /* Set global data pointer. */
+ gd = &gdata;
+
+ preloader_console_init();
+ timer_init();
+
+ board_init_r(NULL, 0);
+}
+
+void spl_board_init(void)
+{
+}
+
+#endif
+
+
+/* Booting from NOR in external mode */
+int board_early_init_f(void)
+{
+ return woodburn_init();
+}
+
+
+int board_init(void)
+{
+ struct pmic *p;
+ u32 val;
++ int ret;
+
+ /* address of boot parameters */
+ gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
+
++ ret = pmic_init(I2C_PMIC);
++ if (ret)
++ return ret;
++
++ p = pmic_get("FSL_PMIC");
+
+ /*
+ * Set switchers in Auto in NORMAL mode & STANDBY mode
+ * Setup the switcher mode for SW1 & SW2
+ */
+ pmic_reg_read(p, REG_SW_4, &val);
+ val = (val & ~((SWMODE_MASK << SWMODE1_SHIFT) |
+ (SWMODE_MASK << SWMODE2_SHIFT)));
+ val |= (SWMODE_AUTO_AUTO << SWMODE1_SHIFT) |
+ (SWMODE_AUTO_AUTO << SWMODE2_SHIFT);
+ /* Set SWILIMB */
+ val |= (1 << 22);
+ pmic_reg_write(p, REG_SW_4, val);
+
+ /* Setup the switcher mode for SW3 & SW4 */
+ pmic_reg_read(p, REG_SW_5, &val);
+ val &= ~((SWMODE_MASK << SWMODE4_SHIFT) |
+ (SWMODE_MASK << SWMODE3_SHIFT));
+ val |= (SWMODE_AUTO_AUTO << SWMODE4_SHIFT) |
+ (SWMODE_AUTO_AUTO << SWMODE3_SHIFT);
+ pmic_reg_write(p, REG_SW_5, val);
+
+ /* Set VGEN1 to 3.15V */
+ pmic_reg_read(p, REG_SETTING_0, &val);
+ val &= ~(VGEN1_MASK);
+ val |= VGEN1_3_15;
+ pmic_reg_write(p, REG_SETTING_0, val);
+
+ pmic_reg_read(p, REG_MODE_0, &val);
+ val |= VGEN1EN;
+ pmic_reg_write(p, REG_MODE_0, val);
+ udelay(2000);
+
+ return 0;
+}
+
+#if defined(CONFIG_FSL_ESDHC)
+struct fsl_esdhc_cfg esdhc_cfg = {MMC_SDHC1_BASE_ADDR};
+
+int board_mmc_init(bd_t *bis)
+{
+ /* configure pins for SDHC1 only */
+ mxc_request_iomux(MX35_PIN_SD1_CMD, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_SD1_CLK, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_SD1_DATA0, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_SD1_DATA1, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_SD1_DATA2, MUX_CONFIG_FUNC);
+ mxc_request_iomux(MX35_PIN_SD1_DATA3, MUX_CONFIG_FUNC);
+
+ /* MMC Card Detect on GPIO1_7 */
+ mxc_request_iomux(MX35_PIN_SCKT, MUX_CONFIG_ALT5);
+ mxc_iomux_set_input(MUX_IN_GPIO1_IN_7, 0x1);
+ gpio_direction_input(GPIO_MMC_CD);
+
+ mxc_request_iomux(MX35_PIN_FST, MUX_CONFIG_ALT5);
+ mxc_iomux_set_input(MUX_IN_GPIO1_IN_8, 0x1);
+ gpio_direction_output(GPIO_MMC_WP, 0);
+
+ esdhc_cfg.sdhc_clk = mxc_get_clock(MXC_ESDHC1_CLK);
+
+ return fsl_esdhc_initialize(bis, &esdhc_cfg);
+}
+
+int board_mmc_getcd(struct mmc *mmc)
+{
+ return !gpio_get_value(GPIO_MMC_CD);
+}
+#endif
+
+u32 get_board_rev(void)
+{
+ int rev = 0;
+
+ return (get_cpu_rev() & ~(0xF << 8)) | (rev & 0xF) << 8;
+}
diff --cc boards.cfg
Simple merge
diff --cc drivers/power/power_fsl.c
index c8d4c8d9ecf6e429470485738da6385075e96915,651f88f850a0690bc26f15693051ddfee31e16f2..a663831589fdfe05a5756c592cd4ae5fcfc0fd6e
#include <common.h>
#include <spi.h>
- #include <pmic.h>
+ #include <power/pmic.h>
#include <fsl_pmic.h>
+ #include <errno.h>
- #if defined(CONFIG_PMIC_SPI)
+#if defined(CONFIG_PMIC_FSL_MC13892)
+#define FSL_PMIC_I2C_LENGTH 3
+#elif defined(CONFIG_PMIC_FSL_MC34704)
+#define FSL_PMIC_I2C_LENGTH 1
+#endif
+
+ #if defined(CONFIG_POWER_SPI)
static u32 pmic_spi_prepare_tx(u32 reg, u32 *val, u32 write)
{
return (write << 31) | (reg << 25) | (*val & 0x00FFFFFF);
p->hw.spi.bitlen = CONFIG_FSL_PMIC_BITLEN;
p->hw.spi.flags = SPI_XFER_BEGIN | SPI_XFER_END;
p->hw.spi.prepare_tx = pmic_spi_prepare_tx;
- #elif defined(CONFIG_PMIC_I2C)
+ #elif defined(CONFIG_POWER_I2C)
p->interface = PMIC_I2C;
p->hw.i2c.addr = CONFIG_SYS_FSL_PMIC_I2C_ADDR;
- p->hw.i2c.tx_num = 3;
+ p->hw.i2c.tx_num = FSL_PMIC_I2C_LENGTH;
- p->bus = I2C_PMIC;
+ p->bus = bus;
#else
- #error "You must select CONFIG_PMIC_SPI or CONFIG_PMIC_I2C"
+ #error "You must select CONFIG_POWER_SPI or CONFIG_PMIC_I2C"
#endif
return 0;
diff --cc include/configs/mx31pdk.h
Simple merge
diff --cc include/configs/mx35pdk.h
index 1c2f5993d8c1f46555a0ccea43d2b081126056c0,342d53fee0b9363901161353496669ded74aa30c..88b2bd6ed4407a76c720c8eb03af539e41460388
/*
* PMIC Configs
*/
- #define CONFIG_PMIC
- #define CONFIG_PMIC_I2C
- #define CONFIG_PMIC_FSL
+ #define CONFIG_POWER
+ #define CONFIG_POWER_I2C
+ #define CONFIG_POWER_FSL
+#define CONFIG_PMIC_FSL_MC13892
#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 0x08
#define CONFIG_RTC_MC13XXX
diff --cc include/configs/mx51_efikamx.h
Simple merge
diff --cc include/configs/mx51evk.h
Simple merge
diff --cc include/configs/mx53evk.h
index c472075c9adcf9189b85efe02360b0f670b41c44,1916b85e2837f06760cf32cf03a310d549e54aed..a0af3eeb26f2783b64b6eca380e0c6894170be77
#define CONFIG_SYS_I2C_SPEED 100000
/* PMIC Configs */
- #define CONFIG_PMIC
- #define CONFIG_PMIC_I2C
- #define CONFIG_PMIC_FSL
+ #define CONFIG_POWER
+ #define CONFIG_POWER_I2C
+ #define CONFIG_POWER_FSL
#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 8
+#define CONFIG_PMIC_FSL_MC13892
#define CONFIG_RTC_MC13XXX
/* MMC Configs */
diff --cc include/configs/mx53loco.h
index 37f9d69e2609d5afe2154207acbd0363d4716421,a1101762e382624d9a73dcb283a93b25be8f2ea2..e30502b4e216a176f1d1f085e92ebae196151a68
#define CONFIG_SYS_I2C_SPEED 100000
/* PMIC Controller */
- #define CONFIG_PMIC
- #define CONFIG_PMIC_I2C
- #define CONFIG_DIALOG_PMIC
- #define CONFIG_PMIC_FSL
+ #define CONFIG_POWER
+ #define CONFIG_POWER_I2C
+ #define CONFIG_DIALOG_POWER
+ #define CONFIG_POWER_FSL
+#define CONFIG_PMIC_FSL_MC13892
#define CONFIG_SYS_DIALOG_PMIC_I2C_ADDR 0x48
#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 0x8
diff --cc include/configs/mx6qarm2.h
Simple merge
diff --cc include/configs/mx6qsabre_common.h
Simple merge
diff --cc include/configs/mx6qsabrelite.h
Simple merge
diff --cc include/configs/vision2.h
Simple merge
diff --cc include/configs/woodburn_common.h
index 58a96cffce628653a575677e02fc331974f5d4fd,0000000000000000000000000000000000000000..a1452b96cfebba27b2b0da6fe84ddecdcd339f9f
mode 100644,000000..100644
mode 100644,000000..100644
--- /dev/null
- #define CONFIG_PMIC
- #define CONFIG_PMIC_I2C
+/*
+ * (C) Copyright 2011, Stefano Babic <sbabic@denx.de>
+ *
+ * (C) Copyright 2008-2010 Freescale Semiconductor, Inc.
+ *
+ * Configuration for the woodburn board.
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License as
+ * published by the Free Software Foundation; either version 2 of
+ * the License, or (at your option) any later version.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ * You should have received a copy of the GNU General Public License
+ * along with this program; if not, write to the Free Software
+ * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
+ * MA 02111-1307 USA
+ */
+
+#ifndef __WOODBURN_COMMON_CONFIG_H
+#define __WOODBURN_COMMON_CONFIG_H
+
+#include <asm/arch/imx-regs.h>
+
+ /* High Level Configuration Options */
+#define CONFIG_ARM1136 /* This is an arm1136 CPU core */
+#define CONFIG_MX35
+#define CONFIG_MX35_HCLK_FREQ 24000000
+
+#define CONFIG_SYS_DCACHE_OFF
+#define CONFIG_SYS_CACHELINE_SIZE 32
+
+#define CONFIG_DISPLAY_CPUINFO
+
+/* Only in case the value is not present in mach-types.h */
+#ifndef MACH_TYPE_FLEA3
+#define MACH_TYPE_FLEA3 3668
+#endif
+
+#define CONFIG_MACH_TYPE MACH_TYPE_FLEA3
+
+/* This is required to setup the ESDC controller */
+
+#define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
+#define CONFIG_REVISION_TAG
+#define CONFIG_SETUP_MEMORY_TAGS
+#define CONFIG_INITRD_TAG
+
+/*
+ * Size of malloc() pool
+ */
+#define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 1024 * 1024)
+
+/*
+ * Hardware drivers
+ */
+#define CONFIG_HARD_I2C
+#define CONFIG_I2C_MXC
+#define CONFIG_SYS_I2C_BASE I2C1_BASE_ADDR
+#define CONFIG_SYS_I2C_SPEED 100000
+#define CONFIG_MXC_SPI
+#define CONFIG_MXC_GPIO
+
+/* PMIC Controller */
- #define CONFIG_PMIC_FSL
++#define CONFIG_POWER
++#define CONFIG_POWER_I2C
++#define CONFIG_POWER_FSL
+#define CONFIG_PMIC_FSL_MC13892
+#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 0x8
+#define CONFIG_RTC_MC13XXX
+
+
+/* mmc driver */
+#define CONFIG_MMC
+#define CONFIG_GENERIC_MMC
+#define CONFIG_FSL_ESDHC
+#define CONFIG_SYS_FSL_ESDHC_ADDR 0
+#define CONFIG_SYS_FSL_ESDHC_NUM 1
+
+/*
+ * UART (console)
+ */
+#define CONFIG_MXC_UART
+#define CONFIG_MXC_UART_BASE UART1_BASE
+
+/* allow to overwrite serial and ethaddr */
+#define CONFIG_ENV_OVERWRITE
+#define CONFIG_CONS_INDEX 1
+#define CONFIG_BAUDRATE 115200
+
+/*
+ * Command definition
+ */
+
+#include <config_cmd_default.h>
+
+#define CONFIG_CMD_PING
+#define CONFIG_CMD_DATE
+#define CONFIG_CMD_DHCP
+#define CONFIG_BOOTP_SUBNETMASK
+#define CONFIG_BOOTP_GATEWAY
+#define CONFIG_BOOTP_DNS
+
+#define CONFIG_CMD_NAND
+#define CONFIG_CMD_CACHE
+
+#define CONFIG_CMD_I2C
+#define CONFIG_CMD_SPI
+#define CONFIG_CMD_MII
+#define CONFIG_CMD_NET
+
+#define CONFIG_CMD_MMC
+#define CONFIG_DOS_PARTITION
+#define CONFIG_EFI_PARTITION
+#define CONFIG_CMD_EXT2
+#define CONFIG_CMD_FAT
+
+#define CONFIG_CMD_GPIO
+#define CONFIG_MXC_GPIO
+
+#define CONFIG_NET_RETRY_COUNT 100
+
+#define CONFIG_BOOTDELAY 3
+
+#define CONFIG_LOADADDR 0x80800000 /* loadaddr env var */
+
+
+/*
+ * Ethernet on SOC (FEC)
+ */
+#define CONFIG_FEC_MXC
+#define IMX_FEC_BASE FEC_BASE_ADDR
+#define CONFIG_PHYLIB
+#define CONFIG_PHY_MICREL
+#define CONFIG_FEC_MXC_PHYADDR 0x1
+
+#define CONFIG_MII
+#define CONFIG_DISCOVER_PHY
+
+#define CONFIG_ARP_TIMEOUT 200UL
+
+/*
+ * Miscellaneous configurable options
+ */
+#define CONFIG_SYS_LONGHELP /* undef to save memory */
+#define CONFIG_SYS_PROMPT "woodburn U-Boot > "
+#define CONFIG_CMDLINE_EDITING
+#define CONFIG_SYS_HUSH_PARSER /* Use the HUSH parser */
+
+#define CONFIG_AUTO_COMPLETE
+#define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
+/* Print Buffer Size */
+#define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
+#define CONFIG_SYS_MAXARGS 16 /* max number of command args */
+#define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
+
+#define CONFIG_SYS_MEMTEST_START 0 /* memtest works on */
+#define CONFIG_SYS_MEMTEST_END 0x10000
+
+#undef CONFIG_SYS_CLKS_IN_HZ /* everything, incl board info, in Hz */
+
+#define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
+
+#define CONFIG_SYS_HZ 1000
+
+
+/*
+ * Stack sizes
+ *
+ * The stack sizes are set up in start.S using the settings below
+ */
+#define CONFIG_STACKSIZE (128 * 1024) /* regular stack */
+
+/*
+ * Physical Memory Map
+ */
+#define CONFIG_NR_DRAM_BANKS 1
+#define PHYS_SDRAM_1 CSD0_BASE_ADDR
+#define PHYS_SDRAM_1_SIZE (256 * 1024 * 1024)
+
+#define CONFIG_SYS_SDRAM_BASE CSD0_BASE_ADDR
+
+#define CONFIG_SYS_GBL_DATA_OFFSET (LOW_LEVEL_SRAM_STACK - \
+ IRAM_BASE_ADDR - \
+ GENERATED_GBL_DATA_SIZE)
+#define CONFIG_SYS_INIT_SP_ADDR (IRAM_BASE_ADDR + \
+ CONFIG_SYS_GBL_DATA_OFFSET)
+
+/*
+ * MTD Command for mtdparts
+ */
+#define CONFIG_CMD_MTDPARTS
+#define CONFIG_MTD_DEVICE
+#define CONFIG_FLASH_CFI_MTD
+#define CONFIG_MTD_PARTITIONS
+#define MTDIDS_DEFAULT "nand0=mxc_nand,nor0=physmap-flash.0"
+#define MTDPARTS_DEFAULT "mtdparts=mxc_nand:50m(root1)," \
+ "32m(rootfb)," \
+ "64m(pcache)," \
+ "64m(app1)," \
+ "10m(app2),-(spool);" \
+ "physmap-flash.0:512k(u-boot),64k(env1)," \
+ "64k(env2),3776k(kernel1),3776k(kernel2)"
+
+/*
+ * FLASH and environment organization
+ */
+#define CONFIG_SYS_FLASH_BASE CS0_BASE_ADDR
+#define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max number of memory banks */
+#define CONFIG_SYS_MAX_FLASH_SECT 512 /* max number of sectors on one chip */
+/* Monitor at beginning of flash */
+#define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_FLASH_BASE
+#define CONFIG_SYS_MONITOR_LEN (512 * 1024)
+
+#define CONFIG_ENV_SECT_SIZE (128 * 1024)
+#define CONFIG_ENV_SIZE CONFIG_ENV_SECT_SIZE
+
+/* Address and size of Redundant Environment Sector */
+#define CONFIG_ENV_OFFSET_REDUND (CONFIG_ENV_OFFSET + CONFIG_ENV_SIZE)
+#define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE
+
+#define CONFIG_ENV_ADDR (CONFIG_SYS_MONITOR_BASE + \
+ CONFIG_SYS_MONITOR_LEN)
+
+#define CONFIG_ENV_IS_IN_FLASH
+
+/*
+ * CFI FLASH driver setup
+ */
+#define CONFIG_SYS_FLASH_CFI /* Flash memory is CFI compliant */
+#define CONFIG_FLASH_CFI_DRIVER
+
+/* A non-standard buffered write algorithm */
+#define CONFIG_SYS_FLASH_USE_BUFFER_WRITE /* faster */
+#define CONFIG_SYS_FLASH_PROTECTION /* Use hardware sector protection */
+
+/*
+ * NAND FLASH driver setup
+ */
+#define CONFIG_NAND_MXC
+#define CONFIG_NAND_MXC_V1_1
+#define CONFIG_MXC_NAND_REGS_BASE (NFC_BASE_ADDR)
+#define CONFIG_SYS_MAX_NAND_DEVICE 1
+#define CONFIG_SYS_NAND_BASE (NFC_BASE_ADDR)
+#define CONFIG_MXC_NAND_HWECC
+#define CONFIG_SYS_NAND_LARGEPAGE
+
+#if 0
+#define CONFIG_MTD_DEBUG
+#define CONFIG_MTD_DEBUG_VERBOSE 7
+#endif
+#define CONFIG_SYS_NAND_ONFI_DETECTION
+
+/*
+ * Default environment and default scripts
+ * to update uboot and load kernel
+ */
+#define xstr(s) str(s)
+#define str(s) #s
+
+#define CONFIG_HOSTNAME woodburn
+#define CONFIG_EXTRA_ENV_SETTINGS \
+ "netdev=eth0\0" \
+ "nfsargs=setenv bootargs root=/dev/nfs rw " \
+ "nfsroot=${serverip}:${rootpath}\0" \
+ "ramargs=setenv bootargs root=/dev/ram rw\0" \
+ "addip_sta=setenv bootargs ${bootargs} " \
+ "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}" \
+ ":${hostname}:${netdev}:off panic=1\0" \
+ "addip_dyn=setenv bootargs ${bootargs} ip=dhcp\0" \
+ "addip=if test -n ${ipdyn};then run addip_dyn;" \
+ "else run addip_sta;fi\0" \
+ "addmtd=setenv bootargs ${bootargs} ${mtdparts}\0" \
+ "addtty=setenv bootargs ${bootargs}" \
+ " console=ttymxc0,${baudrate}\0" \
+ "addmisc=setenv bootargs ${bootargs} ${misc}\0" \
+ "loadaddr=80800000\0" \
+ "kernel_addr_r=80800000\0" \
+ "hostname=" xstr(CONFIG_HOSTNAME) "\0" \
+ "bootfile=" xstr(CONFIG_HOSTNAME) "/uImage\0" \
+ "ramdisk_file=" xstr(CONFIG_HOSTNAME) "/uRamdisk\0" \
+ "flash_self=run ramargs addip addtty addmtd addmisc;" \
+ "bootm ${kernel_addr} ${ramdisk_addr}\0" \
+ "flash_nfs=run nfsargs addip addtty addmtd addmisc;" \
+ "bootm ${kernel_addr}\0" \
+ "net_nfs=tftp ${kernel_addr_r} ${bootfile}; " \
+ "run nfsargs addip addtty addmtd addmisc;" \
+ "bootm ${kernel_addr_r}\0" \
+ "net_self_load=tftp ${kernel_addr_r} ${bootfile};" \
+ "tftp ${ramdisk_addr_r} ${ramdisk_file};\0" \
+ "net_self=if run net_self_load;then " \
+ "run ramargs addip addtty addmtd addmisc;" \
+ "bootm ${kernel_addr_r} ${ramdisk_addr_r};" \
+ "else echo Images not loades;fi\0" \
+ "u-boot=" xstr(CONFIG_HOSTNAME) "/u-boot.bin\0" \
+ "load=tftp ${loadaddr} ${u-boot}\0" \
+ "uboot_addr=" xstr(CONFIG_SYS_MONITOR_BASE) "\0" \
+ "update=protect off ${uboot_addr} +80000;" \
+ "erase ${uboot_addr} +80000;" \
+ "cp.b ${loadaddr} ${uboot_addr} ${filesize}\0" \
+ "upd=if run load;then echo Updating u-boot;if run update;" \
+ "then echo U-Boot updated;" \
+ "else echo Error updating u-boot !;" \
+ "echo Board without bootloader !!;" \
+ "fi;" \
+ "else echo U-Boot not downloaded..exiting;fi\0" \
+ "bootcmd=run net_nfs\0"
+
+#endif /* __CONFIG_H */
diff --cc spl/Makefile
Simple merge