summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: cc861f7)
raw | patch | inline | side by side (parent: cc861f7)
author | Kim Phillips <kim.phillips@freescale.com> | |
Thu, 27 Aug 2009 02:27:37 +0000 (21:27 -0500) | ||
committer | Kim Phillips <kim.phillips@freescale.com> | |
Thu, 27 Aug 2009 02:28:55 +0000 (21:28 -0500) |
apparently the ITX was missed last round.
Also make bootdelay consistent with other boards, so as to give on the
opportunity to fix mistakenly set bootcmd without having checked for an
bootdelay zero setting first.
Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
Also make bootdelay consistent with other boards, so as to give on the
opportunity to fix mistakenly set bootcmd without having checked for an
bootdelay zero setting first.
Signed-off-by: Kim Phillips <kim.phillips@freescale.com>
include/configs/MPC8349ITX.h | patch | blob | history |
index fd5ad70201d2b9ccd0a0568b3732292f4dd1c7fa..3b4e3449b0e75aa663193f76fb74ecfd15a937dc 100644 (file)
#define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
#define CONFIG_SYS_LOAD_ADDR 0x2000000 /* default load address */
-#define CONFIG_LOADADDR 500000 /* default location for tftp and bootm */
+#define CONFIG_LOADADDR 800000 /* default location for tftp and bootm */
#ifdef CONFIG_MPC8349ITX
#define CONFIG_SYS_PROMPT "MPC8349E-mITX> " /* Monitor Command Prompt */
#define CONFIG_FDTFILE mpc8349emitxgp.dtb
#endif
-#define CONFIG_BOOTDELAY 0
+#define CONFIG_BOOTDELAY 6
#define XMK_STR(x) #x
#define MK_STR(x) XMK_STR(x)
"cp.b $loadaddr " MK_STR(TEXT_BASE) " $filesize; " \
"protect on " MK_STR(TEXT_BASE) " +$filesize; " \
"cmp.b $loadaddr " MK_STR(TEXT_BASE) " $filesize\0" \
- "fdtaddr=400000\0" \
+ "fdtaddr=780000\0" \
"fdtfile=" MK_STR(CONFIG_FDTFILE) "\0"
#define CONFIG_NFSBOOTCOMMAND \