author | Minkyu Kang <mk7.kang@samsung.com> | |
Mon, 10 Dec 2012 04:44:41 +0000 (13:44 +0900) | ||
committer | Minkyu Kang <mk7.kang@samsung.com> | |
Mon, 10 Dec 2012 05:13:27 +0000 (14:13 +0900) |
Conflicts:
README
board/samsung/universal_c210/universal.c
drivers/misc/Makefile
drivers/power/power_fsl.c
include/configs/mx35pdk.h
include/configs/mx53loco.h
include/configs/seaboard.h
README
board/samsung/universal_c210/universal.c
drivers/misc/Makefile
drivers/power/power_fsl.c
include/configs/mx35pdk.h
include/configs/mx53loco.h
include/configs/seaboard.h
33 files changed:
diff --cc MAINTAINERS
Simple merge
diff --cc Makefile
Simple merge
diff --cc board/freescale/mx35pdk/mx35pdk.c
Simple merge
diff --cc board/samsung/trats/trats.c
Simple merge
diff --cc board/samsung/universal_c210/universal.c
index afe3bb0aeb81eb38a0e1dad8c5d06770eab0cc2b,36a047217c57cbdac1b07196fbb137bf0eb7f2d1..3d508bea2374f2a3a557c8ebb4ea98d1d0abc905
#include <asm/arch/adc.h>
#include <asm/arch/gpio.h>
#include <asm/arch/mmc.h>
- #include <pmic.h>
- #include <usb/s3c_udc.h>
- #include <asm/arch/cpu.h>
- #include <max8998_pmic.h>
+#include <asm/arch/pinmux.h>
+#include <asm/arch/watchdog.h>
+#include <libtizen.h>
+#include <ld9040.h>
+ #include <power/pmic.h>
+ #include <usb/s3c_udc.h>
+ #include <asm/arch/cpu.h>
+ #include <power/max8998_pmic.h>
DECLARE_GLOBAL_DATA_PTR;
return board_rev & 0xFF;
}
--static void check_hw_revision(void);
-
-int board_init(void)
-{
- gpio1 = (struct exynos4_gpio_part1 *) EXYNOS4_GPIO_PART1_BASE;
- gpio2 = (struct exynos4_gpio_part2 *) EXYNOS4_GPIO_PART2_BASE;
-
- gd->bd->bi_arch_number = MACH_TYPE_UNIVERSAL_C210;
- gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
-
- check_hw_revision();
- printf("HW Revision:\t0x%x\n", board_rev);
-
- return 0;
-}
-
+ int power_init_board(void)
+ {
+ int ret;
+
+ ret = pmic_init(I2C_5);
+ if (ret)
+ return ret;
+
+ return 0;
+ }
int dram_init(void)
{
.usb_flags = PHY0_SLEEP,
};
#endif
- #if defined(CONFIG_PMIC)
- pmic_init();
- init_pmic_lcd();
- #endif
+
+int board_early_init_f(void)
+{
+ wdt_stop();
+
+ return 0;
+}
+
+#ifdef CONFIG_SOFT_SPI
+static void soft_spi_init(void)
+{
+ gpio_direction_output(CONFIG_SOFT_SPI_GPIO_SCLK,
+ CONFIG_SOFT_SPI_MODE & SPI_CPOL);
+ gpio_direction_output(CONFIG_SOFT_SPI_GPIO_MOSI, 1);
+ gpio_direction_input(CONFIG_SOFT_SPI_GPIO_MISO);
+ gpio_direction_output(CONFIG_SOFT_SPI_GPIO_CS,
+ !(CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH));
+}
+
+void spi_cs_activate(struct spi_slave *slave)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_CS,
+ !(CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH));
+ SPI_SCL(1);
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_CS,
+ CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH);
+}
+
+void spi_cs_deactivate(struct spi_slave *slave)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_CS,
+ !(CONFIG_SOFT_SPI_MODE & SPI_CS_HIGH));
+}
+
+int spi_cs_is_valid(unsigned int bus, unsigned int cs)
+{
+ return bus == 0 && cs == 0;
+}
+
+void universal_spi_scl(int bit)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_SCLK, bit);
+}
+
+void universal_spi_sda(int bit)
+{
+ gpio_set_value(CONFIG_SOFT_SPI_GPIO_MOSI, bit);
+}
+
+int universal_spi_read(void)
+{
+ return gpio_get_value(CONFIG_SOFT_SPI_GPIO_MISO);
+}
+#endif
+
+static void init_pmic_lcd(void)
+{
+ unsigned char val;
+ int ret = 0;
+
+ struct pmic *p = get_pmic();
+
+ if (pmic_probe(p))
+ return;
+
+ /* LDO7 1.8V */
+ val = 0x02; /* (1800 - 1600) / 100; */
+ ret |= pmic_reg_write(p, MAX8998_REG_LDO7, val);
+
+ /* LDO17 3.0V */
+ val = 0xe; /* (3000 - 1600) / 100; */
+ ret |= pmic_reg_write(p, MAX8998_REG_LDO17, val);
+
+ /* Disable unneeded regulators */
+ /*
+ * ONOFF1
+ * Buck1 ON, Buck2 OFF, Buck3 ON, Buck4 ON
+ * LDO2 ON, LDO3 OFF, LDO4 OFF, LDO5 ON
+ */
+ val = 0xB9;
+ ret |= pmic_reg_write(p, MAX8998_REG_ONOFF1, val);
+
+ /* ONOFF2
+ * LDO6 OFF, LDO7 ON, LDO8 OFF, LDO9 ON,
+ * LDO10 OFF, LDO11 OFF, LDO12 OFF, LDO13 OFF
+ */
+ val = 0x50;
+ ret |= pmic_reg_write(p, MAX8998_REG_ONOFF2, val);
+
+ /* ONOFF3
+ * LDO14 OFF, LDO15 OFF, LGO16 OFF, LDO17 OFF
+ * EPWRHOLD OFF, EBATTMON OFF, ELBCNFG2 OFF, ELBCNFG1 OFF
+ */
+ val = 0x00;
+ ret |= pmic_reg_write(p, MAX8998_REG_ONOFF3, val);
+
+ if (ret)
+ puts("LCD pmic initialisation error!\n");
+}
+
+static void lcd_cfg_gpio(void)
+{
+ unsigned int i, f3_end = 4;
+
+ for (i = 0; i < 8; i++) {
+ /* set GPF0,1,2[0:7] for RGB Interface and Data lines (32bit) */
+ s5p_gpio_cfg_pin(&gpio1->f0, i, GPIO_FUNC(2));
+ s5p_gpio_cfg_pin(&gpio1->f1, i, GPIO_FUNC(2));
+ s5p_gpio_cfg_pin(&gpio1->f2, i, GPIO_FUNC(2));
+ /* pull-up/down disable */
+ s5p_gpio_set_pull(&gpio1->f0, i, GPIO_PULL_NONE);
+ s5p_gpio_set_pull(&gpio1->f1, i, GPIO_PULL_NONE);
+ s5p_gpio_set_pull(&gpio1->f2, i, GPIO_PULL_NONE);
+
+ /* drive strength to max (24bit) */
+ s5p_gpio_set_drv(&gpio1->f0, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f0, i, GPIO_DRV_SLOW);
+ s5p_gpio_set_drv(&gpio1->f1, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f1, i, GPIO_DRV_SLOW);
+ s5p_gpio_set_drv(&gpio1->f2, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f0, i, GPIO_DRV_SLOW);
+ }
+
+ for (i = 0; i < f3_end; i++) {
+ /* set GPF3[0:3] for RGB Interface and Data lines (32bit) */
+ s5p_gpio_cfg_pin(&gpio1->f3, i, GPIO_FUNC(2));
+ /* pull-up/down disable */
+ s5p_gpio_set_pull(&gpio1->f3, i, GPIO_PULL_NONE);
+ /* drive strength to max (24bit) */
+ s5p_gpio_set_drv(&gpio1->f3, i, GPIO_DRV_4X);
+ s5p_gpio_set_rate(&gpio1->f3, i, GPIO_DRV_SLOW);
+ }
+
+ /* gpio pad configuration for LCD reset. */
+ s5p_gpio_cfg_pin(&gpio2->y4, 5, GPIO_OUTPUT);
+
+ spi_init();
+}
+
+static void reset_lcd(void)
+{
+ s5p_gpio_set_value(&gpio2->y4, 5, 1);
+ udelay(10000);
+ s5p_gpio_set_value(&gpio2->y4, 5, 0);
+ udelay(10000);
+ s5p_gpio_set_value(&gpio2->y4, 5, 1);
+ udelay(100);
+}
+
+static void lcd_power_on(void)
+{
+ struct pmic *p = get_pmic();
+
+ if (pmic_probe(p))
+ return;
+
+ pmic_set_output(p, MAX8998_REG_ONOFF3, MAX8998_LDO17, LDO_ON);
+ pmic_set_output(p, MAX8998_REG_ONOFF2, MAX8998_LDO7, LDO_ON);
+}
+
+vidinfo_t panel_info = {
+ .vl_freq = 60,
+ .vl_col = 480,
+ .vl_row = 800,
+ .vl_width = 480,
+ .vl_height = 800,
+ .vl_clkp = CONFIG_SYS_HIGH,
+ .vl_hsp = CONFIG_SYS_HIGH,
+ .vl_vsp = CONFIG_SYS_HIGH,
+ .vl_dp = CONFIG_SYS_HIGH,
+
+ .vl_bpix = 5, /* Bits per pixel */
+
+ /* LD9040 LCD Panel */
+ .vl_hspw = 2,
+ .vl_hbpd = 16,
+ .vl_hfpd = 16,
+
+ .vl_vspw = 2,
+ .vl_vbpd = 8,
+ .vl_vfpd = 8,
+ .vl_cmd_allow_len = 0xf,
+
+ .win_id = 0,
+ .cfg_gpio = lcd_cfg_gpio,
+ .backlight_on = NULL,
+ .lcd_power_on = lcd_power_on,
+ .reset_lcd = reset_lcd,
+ .dual_lcd_enabled = 0,
+
+ .init_delay = 0,
+ .power_on_delay = 10000,
+ .reset_delay = 10000,
+ .interface_mode = FIMD_RGB_INTERFACE,
+ .mipi_enabled = 0,
+};
+
+void init_panel_info(vidinfo_t *vid)
+{
+ vid->logo_on = 1;
+ vid->resolution = HD_RESOLUTION;
+ vid->rgb_mode = MODE_RGB_P;
+
+#ifdef CONFIG_TIZEN
+ get_tizen_logo_info(vid);
+#endif
+
+ /* for LD9040. */
+ vid->pclk_name = 1; /* MPLL */
+ vid->sclk_div = 1;
+
+ vid->cfg_ldo = ld9040_cfg_ldo;
+ vid->enable_ldo = ld9040_enable_ldo;
+
+ setenv("lcdinfo", "lcd=ld9040");
+}
+
+int board_init(void)
+{
+ gpio1 = (struct exynos4_gpio_part1 *) EXYNOS4_GPIO_PART1_BASE;
+ gpio2 = (struct exynos4_gpio_part2 *) EXYNOS4_GPIO_PART2_BASE;
+
+ gd->bd->bi_arch_number = MACH_TYPE_UNIVERSAL_C210;
+ gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
+
+#ifdef CONFIG_SOFT_SPI
+ soft_spi_init();
+#endif
+ check_hw_revision();
+ printf("HW Revision:\t0x%x\n", board_rev);
+
+ return 0;
+}
diff --cc boards.cfg
Simple merge
diff --cc common/Makefile
Simple merge
diff --cc common/lcd.c
Simple merge
diff --cc common/main.c
Simple merge
diff --cc drivers/mmc/tegra_mmc.c
Simple merge
diff --cc drivers/power/power_fsl.c
index c8d4c8d9ecf6e429470485738da6385075e96915,651f88f850a0690bc26f15693051ddfee31e16f2..a663831589fdfe05a5756c592cd4ae5fcfc0fd6e
#include <common.h>
#include <spi.h>
- #include <pmic.h>
+ #include <power/pmic.h>
#include <fsl_pmic.h>
+ #include <errno.h>
- #if defined(CONFIG_PMIC_SPI)
+#if defined(CONFIG_PMIC_FSL_MC13892)
+#define FSL_PMIC_I2C_LENGTH 3
+#elif defined(CONFIG_PMIC_FSL_MC34704)
+#define FSL_PMIC_I2C_LENGTH 1
+#endif
+
+ #if defined(CONFIG_POWER_SPI)
static u32 pmic_spi_prepare_tx(u32 reg, u32 *val, u32 write)
{
return (write << 31) | (reg << 25) | (*val & 0x00FFFFFF);
p->hw.spi.bitlen = CONFIG_FSL_PMIC_BITLEN;
p->hw.spi.flags = SPI_XFER_BEGIN | SPI_XFER_END;
p->hw.spi.prepare_tx = pmic_spi_prepare_tx;
- #elif defined(CONFIG_PMIC_I2C)
+ #elif defined(CONFIG_POWER_I2C)
p->interface = PMIC_I2C;
p->hw.i2c.addr = CONFIG_SYS_FSL_PMIC_I2C_ADDR;
- p->hw.i2c.tx_num = 3;
+ p->hw.i2c.tx_num = FSL_PMIC_I2C_LENGTH;
- p->bus = I2C_PMIC;
+ p->bus = bus;
#else
- #error "You must select CONFIG_PMIC_SPI or CONFIG_PMIC_I2C"
+ #error "You must select CONFIG_POWER_SPI or CONFIG_PMIC_I2C"
#endif
return 0;
diff --cc drivers/video/Makefile
index b3207c83c3cfc3089c4cbe8fa359f864b29e797c,cc3022a2c73a9e8c6578b8ac99951ae50976633a..170a358b5283849207827f21d7eb49dc419d9acf
+++ b/drivers/video/Makefile
COBJS-$(CONFIG_FSL_DIU_FB) += fsl_diu_fb.o videomodes.o
COBJS-$(CONFIG_S6E8AX0) += s6e8ax0.o
COBJS-$(CONFIG_S6E63D6) += s6e63d6.o
+COBJS-$(CONFIG_LD9040) += ld9040.o
COBJS-$(CONFIG_SED156X) += sed156x.o
COBJS-$(CONFIG_VIDEO_AMBA) += amba.o
+ COBJS-$(CONFIG_VIDEO_COREBOOT) += coreboot_fb.o
COBJS-$(CONFIG_VIDEO_CT69000) += ct69000.o videomodes.o
COBJS-$(CONFIG_VIDEO_DA8XX) += da8xx-fb.o videomodes.o
COBJS-$(CONFIG_VIDEO_MB862xx) += mb862xx.o videomodes.o
diff --cc include/configs/mx31pdk.h
Simple merge
diff --cc include/configs/mx35pdk.h
index 1c2f5993d8c1f46555a0ccea43d2b081126056c0,342d53fee0b9363901161353496669ded74aa30c..88b2bd6ed4407a76c720c8eb03af539e41460388
/*
* PMIC Configs
*/
- #define CONFIG_PMIC
- #define CONFIG_PMIC_I2C
- #define CONFIG_PMIC_FSL
+ #define CONFIG_POWER
+ #define CONFIG_POWER_I2C
+ #define CONFIG_POWER_FSL
+#define CONFIG_PMIC_FSL_MC13892
#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 0x08
#define CONFIG_RTC_MC13XXX
diff --cc include/configs/mx51_efikamx.h
Simple merge
diff --cc include/configs/mx51evk.h
Simple merge
diff --cc include/configs/mx53evk.h
index c472075c9adcf9189b85efe02360b0f670b41c44,1916b85e2837f06760cf32cf03a310d549e54aed..a0af3eeb26f2783b64b6eca380e0c6894170be77
#define CONFIG_SYS_I2C_SPEED 100000
/* PMIC Configs */
- #define CONFIG_PMIC
- #define CONFIG_PMIC_I2C
- #define CONFIG_PMIC_FSL
+ #define CONFIG_POWER
+ #define CONFIG_POWER_I2C
+ #define CONFIG_POWER_FSL
#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 8
+#define CONFIG_PMIC_FSL_MC13892
#define CONFIG_RTC_MC13XXX
/* MMC Configs */
diff --cc include/configs/mx53loco.h
index 37f9d69e2609d5afe2154207acbd0363d4716421,a1101762e382624d9a73dcb283a93b25be8f2ea2..e30502b4e216a176f1d1f085e92ebae196151a68
#define CONFIG_SYS_I2C_SPEED 100000
/* PMIC Controller */
- #define CONFIG_PMIC
- #define CONFIG_PMIC_I2C
- #define CONFIG_DIALOG_PMIC
- #define CONFIG_PMIC_FSL
+ #define CONFIG_POWER
+ #define CONFIG_POWER_I2C
+ #define CONFIG_DIALOG_POWER
+ #define CONFIG_POWER_FSL
+#define CONFIG_PMIC_FSL_MC13892
#define CONFIG_SYS_DIALOG_PMIC_I2C_ADDR 0x48
#define CONFIG_SYS_FSL_PMIC_I2C_ADDR 0x8
diff --cc include/configs/mx6qarm2.h
Simple merge
diff --cc include/configs/mx6qsabre_common.h
Simple merge
diff --cc include/configs/mx6qsabrelite.h
Simple merge
diff --cc include/configs/s5pc210_universal.h
Simple merge
diff --cc include/configs/seaboard.h
index c2d1c66215f3ffa3d563af6f5a740e143cbcc548,ab10bd0abc7e57a24e2115eb3fd3698899016dd6..94116f116a53f925c78fcbb7fd37e19a45e1816e
#define CONFIG_TEGRA_KEYBOARD
#define CONFIG_KEYBOARD
-#include "tegra-common-post.h"
+ /* USB keyboard */
+ #define CONFIG_USB_KEYBOARD
+
+#undef TEGRA_DEVICE_SETTINGS
+#define TEGRA_DEVICE_SETTINGS "stdin=serial,tegra-kbc\0" \
+ "stdout=serial,lcd\0" \
+ "stderr=serial,lcd\0"
+
+/* LCD support */
+#define CONFIG_LCD
+#define CONFIG_PWM_TEGRA
+#define CONFIG_VIDEO_TEGRA
+#define LCD_BPP LCD_COLOR16
+#define CONFIG_SYS_WHITE_ON_BLACK
+#define CONFIG_CONSOLE_SCROLL_LINES 10
/* NAND support */
#define CONFIG_CMD_NAND
diff --cc include/configs/tegra-common-post.h
Simple merge
diff --cc include/configs/tegra20-common.h
Simple merge
diff --cc include/configs/trats.h
Simple merge
diff --cc include/configs/ventana.h
Simple merge
diff --cc include/configs/vision2.h
Simple merge
diff --cc include/fdtdec.h
Simple merge
diff --cc include/lcd.h
Simple merge
diff --cc include/power/max8998_pmic.h
Simple merge
diff --cc lib/fdtdec.c
Simple merge
diff --cc spl/Makefile
Simple merge