summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b29c2f0)
raw | patch | inline | side by side (parent: b29c2f0)
author | Nishanth Menon <nm@ti.com> | |
Tue, 26 Mar 2013 05:20:51 +0000 (05:20 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Fri, 10 May 2013 12:25:54 +0000 (08:25 -0400) |
u-boot standard i2c register access prototype is
i2c_read(addr, reg, 1, &buf, 1)
i2c_reg_write(u8 addr, u8 reg, u8 val)
twl6030_i2c_read_u8(u8 addr, u8 *val, u8 reg)
twl6030_i2c_write_u8(u8 addr, u8 val, u8 reg)
does not provide consistency, so switch the prototype to be
consistent with rest of u-boot i2c operations:
twl6030_i2c_read_u8(u8 addr, u8 reg, u8 *val)
twl6030_i2c_write_u8(u8 addr, u8 reg, u8 val)
Signed-off-by: Nishanth Menon <nm@ti.com>
i2c_read(addr, reg, 1, &buf, 1)
i2c_reg_write(u8 addr, u8 reg, u8 val)
twl6030_i2c_read_u8(u8 addr, u8 *val, u8 reg)
twl6030_i2c_write_u8(u8 addr, u8 val, u8 reg)
does not provide consistency, so switch the prototype to be
consistent with rest of u-boot i2c operations:
twl6030_i2c_read_u8(u8 addr, u8 reg, u8 *val)
twl6030_i2c_write_u8(u8 addr, u8 reg, u8 val)
Signed-off-by: Nishanth Menon <nm@ti.com>
drivers/power/twl6030.c | patch | blob | history |
index c5a0038cadc2814710a4683a9b279bc37802cbd8..58ad4ad3664b474650c05312b9f5a05da695160d 100644 (file)
--- a/drivers/power/twl6030.c
+++ b/drivers/power/twl6030.c
#include <twl6030.h>
/* Functions to read and write from TWL6030 */
-static inline int twl6030_i2c_write_u8(u8 chip_no, u8 val, u8 reg)
+static inline int twl6030_i2c_write_u8(u8 chip_no, u8 reg, u8 val)
{
return i2c_write(chip_no, reg, 1, &val, 1);
}
-static inline int twl6030_i2c_read_u8(u8 chip_no, u8 *val, u8 reg)
+static inline int twl6030_i2c_read_u8(u8 chip_no, u8 reg, u8 *val)
{
return i2c_read(chip_no, reg, 1, val, 1);
}
u8 msb = 0;
int ret = 0;
- ret = twl6030_i2c_read_u8(TWL6030_CHIP_ADC, &lsb,
- GPCH0_LSB + channel_no * 2);
+ ret = twl6030_i2c_read_u8(TWL6030_CHIP_ADC,
+ GPCH0_LSB + channel_no * 2, &lsb);
if (ret)
return ret;
- ret = twl6030_i2c_read_u8(TWL6030_CHIP_ADC, &msb,
- GPCH0_MSB + channel_no * 2);
+ ret = twl6030_i2c_read_u8(TWL6030_CHIP_ADC,
+ GPCH0_MSB + channel_no * 2, &msb);
if (ret)
return ret;
u8 val;
int ret = 0;
- ret = twl6030_i2c_write_u8(TWL6030_CHIP_ADC, CTRL_P2_SP2, CTRL_P2);
+ ret = twl6030_i2c_write_u8(TWL6030_CHIP_ADC, CTRL_P2, CTRL_P2_SP2);
if (ret)
return ret;
val = CTRL_P2_BUSY;
while (!((val & CTRL_P2_EOCP2) && (!(val & CTRL_P2_BUSY)))) {
- ret = twl6030_i2c_read_u8(TWL6030_CHIP_ADC, &val, CTRL_P2);
+ ret = twl6030_i2c_read_u8(TWL6030_CHIP_ADC, CTRL_P2, &val);
if (ret)
return ret;
udelay(1000);
void twl6030_stop_usb_charging(void)
{
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, 0, CONTROLLER_CTRL1);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, CONTROLLER_CTRL1, 0);
return;
}
void twl6030_start_usb_charging(void)
{
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, CHARGERUSB_VICHRG_1500,
- CHARGERUSB_VICHRG);
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, CHARGERUSB_CIN_LIMIT_NONE,
- CHARGERUSB_CINLIMIT);
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, MBAT_TEMP,
- CONTROLLER_INT_MASK);
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, MASK_MCHARGERUSB_THMREG,
- CHARGERUSB_INT_MASK);
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, CHARGERUSB_VOREG_4P0,
- CHARGERUSB_VOREG);
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, CHARGERUSB_CTRL2_VITERM_400,
- CHARGERUSB_CTRL2);
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, TERM, CHARGERUSB_CTRL1);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER,
+ CHARGERUSB_VICHRG, CHARGERUSB_VICHRG_1500);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER,
+ CHARGERUSB_CINLIMIT, CHARGERUSB_CIN_LIMIT_NONE);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER,
+ CONTROLLER_INT_MASK, MBAT_TEMP);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER,
+ CHARGERUSB_INT_MASK, MASK_MCHARGERUSB_THMREG);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER,
+ CHARGERUSB_VOREG, CHARGERUSB_VOREG_4P0);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER,
+ CHARGERUSB_CTRL2, CHARGERUSB_CTRL2_VITERM_400);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, CHARGERUSB_CTRL1, TERM);
/* Enable USB charging */
- twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, CONTROLLER_CTRL1_EN_CHARGER,
- CONTROLLER_CTRL1);
+ twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER,
+ CONTROLLER_CTRL1, CONTROLLER_CTRL1_EN_CHARGER);
return;
}
u8 msb = 0;
u8 lsb = 0;
- twl6030_i2c_read_u8(TWL6030_CHIP_CHARGER, &msb, FG_REG_11);
- twl6030_i2c_read_u8(TWL6030_CHIP_CHARGER, &lsb, FG_REG_10);
+ twl6030_i2c_read_u8(TWL6030_CHIP_CHARGER, FG_REG_11, &msb);
+ twl6030_i2c_read_u8(TWL6030_CHIP_CHARGER, FG_REG_10, &lsb);
battery_current = ((msb << 8) | lsb);
/* convert 10 bit signed number to 16 bit signed number */
int ret = 0;
/* Enable VBAT measurement */
- twl6030_i2c_write_u8(TWL6030_CHIP_PM, VBAT_MEAS, MISC1);
+ twl6030_i2c_write_u8(TWL6030_CHIP_PM, MISC1, VBAT_MEAS);
/* Enable GPADC module */
- ret = twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, FGS | GPADCS, TOGGLE1);
+ ret = twl6030_i2c_write_u8(TWL6030_CHIP_CHARGER, TOGGLE1, FGS | GPADCS);
if (ret) {
printf("Failed to enable GPADC\n");
return;
printf("Main battery voltage too low!\n");
/* Check for the presence of USB charger */
- twl6030_i2c_read_u8(TWL6030_CHIP_CHARGER, &stat1, CONTROLLER_STAT1);
+ twl6030_i2c_read_u8(TWL6030_CHIP_CHARGER, CONTROLLER_STAT1, &stat1);
/* check for battery presence indirectly via Fuel gauge */
if ((stat1 & VBUS_DET) && (battery_volt < 3300))
void twl6030_power_mmc_init()
{
/* set voltage to 3.0 and turnon for APP */
- twl6030_i2c_write_u8(TWL6030_CHIP_PM, 0x15, VMMC_CFG_VOLTATE);
- twl6030_i2c_write_u8(TWL6030_CHIP_PM, 0x21, VMMC_CFG_STATE);
+ twl6030_i2c_write_u8(TWL6030_CHIP_PM, VMMC_CFG_VOLTATE, 0x15);
+ twl6030_i2c_write_u8(TWL6030_CHIP_PM, VMMC_CFG_STATE, 0x21);
}
void twl6030_usb_device_settings()
u8 data = 0;
/* Select APP Group and set state to ON */
- twl6030_i2c_write_u8(TWL6030_CHIP_PM, 0x21, VUSB_CFG_STATE);
+ twl6030_i2c_write_u8(TWL6030_CHIP_PM, VUSB_CFG_STATE, 0x21);
- twl6030_i2c_read_u8(TWL6030_CHIP_PM, &data, MISC2);
+ twl6030_i2c_read_u8(TWL6030_CHIP_PM, MISC2, &data);
data |= 0x10;
/* Select the input supply for VBUS regulator */
- twl6030_i2c_write_u8(TWL6030_CHIP_PM, data, MISC2);
+ twl6030_i2c_write_u8(TWL6030_CHIP_PM, MISC2, data);
}
#endif