summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4a34af7)
raw | patch | inline | side by side (parent: 4a34af7)
author | Marek Vasut <marek.vasut@gmail.com> | |
Mon, 24 Oct 2011 23:41:40 +0000 (23:41 +0000) | ||
committer | Wolfgang Denk <wd@denx.de> | |
Thu, 27 Oct 2011 21:54:09 +0000 (23:54 +0200) |
clocks.c:606:2: warning: format '%08x' expects type 'unsigned int', but argument
2 has type 'u32 * const'
clocks.c:633:2: warning: format '%08x' expects type 'unsigned int', but argument
2 has type 'u32 * const'
Signed-off-by: Marek Vasut <marek.vasut@gmail.com>
Cc: Wolfgang Denk <wd@denx.de>
Cc: Simon Glass <sjg@chromium.org>
Cc: Mike Frysinger <vapier@gentoo.org>
2 has type 'u32 * const'
clocks.c:633:2: warning: format '%08x' expects type 'unsigned int', but argument
2 has type 'u32 * const'
Signed-off-by: Marek Vasut <marek.vasut@gmail.com>
Cc: Wolfgang Denk <wd@denx.de>
Cc: Simon Glass <sjg@chromium.org>
Cc: Mike Frysinger <vapier@gentoo.org>
arch/arm/cpu/armv7/omap4/clocks.c | patch | blob | history |
index 4f0e0cd881f95bc0a7756446c5d1990efe666ee0..095ba39aebea1b7785dca92028169eb8c76236ed 100644 (file)
{
clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
- debug("Enable clock domain - 0x%08x\n", clkctrl_reg);
+ debug("Enable clock domain - %p\n", clkctrl_reg);
}
static inline void wait_for_clk_enable(u32 *clkctrl_addr)
@@ -630,7 +630,7 @@ static inline void enable_clock_module(u32 *const clkctrl_addr, u32 enable_mode,
{
clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
- debug("Enable clock module - 0x%08x\n", clkctrl_addr);
+ debug("Enable clock module - %p\n", clkctrl_addr);
if (wait_for_enable)
wait_for_clk_enable(clkctrl_addr);
}