summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: eb4e18e)
raw | patch | inline | side by side (from parent 1: eb4e18e)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Tue, 22 May 2012 00:03:24 +0000 (00:03 +0000) | ||
committer | Albert ARIBAUD <albert.u.boot@aribaud.net> | |
Sat, 7 Jul 2012 12:07:23 +0000 (14:07 +0200) |
Adding precalculated timings for ddr3 with 1cs
adding required registers for ddr3
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
adding required registers for ddr3
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
arch/arm/cpu/armv7/omap4/sdram_elpida.c | patch | blob | history | |
arch/arm/cpu/armv7/omap5/sdram.c | patch | blob | history | |
arch/arm/include/asm/emif.h | patch | blob | history |
index b5389606b62626d3eb88ccb2c0feaa79bdf60842..239ad2b07c5785a98b90cd6f77b727718e4692a6 100644 (file)
/* Dummy registers for OMAP44xx */
const u32 ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG];
+const u32 ddr3_ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG];
const struct dmm_lisa_map_regs lisa_map_2G_x_1_x_2 = {
.dmm_lisa_map_0 = 0xFF020100,
index 368b78bf498c06529de158a4786973ae949b69e5..817f933eda956b02eed36b68d3fc1ac661e7f171 100644 (file)
.emif_ddr_ext_phy_ctrl_5 = 0x04010040
};
+const struct emif_regs emif_regs_ddr3_532_mhz_1cs = {
+ .sdram_config_init = 0x61851B32,
+ .sdram_config = 0x61851B32,
+ .ref_ctrl = 0x00001035,
+ .sdram_tim1 = 0xCCCF36B3,
+ .sdram_tim2 = 0x308F7FDA,
+ .sdram_tim3 = 0x027F88A8,
+ .read_idle_ctrl = 0x00050000,
+ .zq_config = 0x0007190B,
+ .temp_alert_config = 0x00000000,
+ .emif_ddr_phy_ctlr_1_init = 0x0020420A,
+ .emif_ddr_phy_ctlr_1 = 0x0024420A,
+ .emif_ddr_ext_phy_ctrl_1 = 0x04040100,
+ .emif_ddr_ext_phy_ctrl_2 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_3 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_4 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_5 = 0x04010040,
+ .emif_rd_wr_lvl_rmp_win = 0x00000000,
+ .emif_rd_wr_lvl_rmp_ctl = 0x80000000,
+ .emif_rd_wr_lvl_ctl = 0x00000000,
+ .emif_rd_wr_exec_thresh = 0x00000305
+};
+
const struct dmm_lisa_map_regs lisa_map_4G_x_2_x_2 = {
.dmm_lisa_map_0 = 0x0,
.dmm_lisa_map_1 = 0x0,
0x00000077
};
+const u32 ddr3_ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG] = {
+ 0x01004010,
+ 0x00001004,
+ 0x04010040,
+ 0x01004010,
+ 0x00001004,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x80080080,
+ 0x00800800,
+ 0x08102040,
+ 0x00000002,
+ 0x0,
+ 0x0,
+ 0x0,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000057
+};
+
static void emif_get_reg_dump_sdp(u32 emif_nr, const struct emif_regs **regs)
{
- *regs = &emif_regs_532_mhz_2cs;
+ if (omap_revision() == OMAP5432_ES1_0)
+ *regs = &emif_regs_ddr3_532_mhz_1cs;
+ else
+ *regs = &emif_regs_532_mhz_2cs;
}
void emif_get_reg_dump(u32 emif_nr, const struct emif_regs **regs)
__attribute__((weak, alias("emif_get_reg_dump_sdp")));
index f1e3ad212ebaf4352790b193edcb902e63a81d62..5d2649e121be10b3c8b9b8358ad9af9cf9c14e4a 100644 (file)
};
extern const u32 ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG];
+extern const u32 ddr3_ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG];
#define CS0 0
#define CS1 1
u32 emif_ddr_ext_phy_ctrl_3;
u32 emif_ddr_ext_phy_ctrl_4;
u32 emif_ddr_ext_phy_ctrl_5;
+ u32 emif_rd_wr_lvl_rmp_win;
+ u32 emif_rd_wr_lvl_rmp_ctl;
+ u32 emif_rd_wr_lvl_ctl;
+ u32 emif_rd_wr_exec_thresh;
};
/* assert macros */