summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: efb9591)
raw | patch | inline | side by side (parent: efb9591)
author | Stefano Babic <sbabic@denx.de> | |
Mon, 29 Mar 2010 14:43:39 +0000 (16:43 +0200) | ||
committer | trix <trix@windriver.com> | |
Fri, 30 Apr 2010 10:23:25 +0000 (05:23 -0500) |
The NAND device is connected to the FPGA of the QONG board
and not to the NFC controller. For this reason, the FPGA must
be set and initialized before accessing to the NAND itself.
Signed-off-by: Stefano Babic <sbabic@denx.de>
and not to the NFC controller. For this reason, the FPGA must
be set and initialized before accessing to the NAND itself.
Signed-off-by: Stefano Babic <sbabic@denx.de>
board/davedenx/qong/qong.c | patch | blob | history | |
board/davedenx/qong/qong_fpga.h | patch | blob | history | |
include/configs/qong.h | patch | blob | history |
index b801150036ff393e68e0e2b27bb49a9ef26348a4..e73d26b8f63d4129991697a1c6447656b534014d 100644 (file)
#include <netdev.h>
#include <asm/arch/mx31.h>
#include <asm/arch/mx31-regs.h>
+#include <nand.h>
#include "qong_fpga.h"
DECLARE_GLOBAL_DATA_PTR;
return 0;
}
+static void qong_fpga_reset(void)
+{
+ mx31_gpio_set(QONG_FPGA_RST_PIN, 0);
+ udelay(30);
+ mx31_gpio_set(QONG_FPGA_RST_PIN, 1);
+
+ udelay(300);
+}
+
int board_init (void)
{
/* Chip selects */
mx31_gpio_mux(IOMUX_MODE(0x91, MUX_CTL_OUT_FUNC | MUX_CTL_IN_GPIO));
mx31_gpio_mux(IOMUX_MODE(0x92, MUX_CTL_GPIO));
mx31_gpio_mux(IOMUX_MODE(0x93, MUX_CTL_GPIO));
+
+ /* FPGA reset Pin */
+ /* rstn = 0 */
+ mx31_gpio_set(QONG_FPGA_RST_PIN, 0);
+ mx31_gpio_direction(QONG_FPGA_RST_PIN, MX31_GPIO_DIRECTION_OUT);
+
+ /* set interrupt pin as input */
+ mx31_gpio_direction(QONG_FPGA_IRQ_PIN, MX31_GPIO_DIRECTION_IN);
+
#endif
/* setup pins for UART1 */
#ifdef CONFIG_QONG_FPGA
u32 tmp;
- /* FPGA reset */
- /* rstn = 0 */
- tmp = __REG(GPIO2_BASE + GPIO_DR);
- tmp &= (~(1 << QONG_FPGA_RST_PIN));
- __REG(GPIO2_BASE + GPIO_DR) = tmp;
- /* set the GPIO as output */
- tmp = __REG(GPIO2_BASE + GPIO_GDIR);
- tmp |= (1 << QONG_FPGA_RST_PIN);
- __REG(GPIO2_BASE + GPIO_GDIR) = tmp;
- /* wait */
- udelay(30);
- /* rstn = 1 */
- tmp = __REG(GPIO2_BASE + GPIO_DR);
- tmp |= (1 << QONG_FPGA_RST_PIN);
- __REG(GPIO2_BASE + GPIO_DR) = tmp;
- /* set interrupt pin as input */
- __REG(GPIO2_BASE + GPIO_GDIR) = tmp | (1 << QONG_FPGA_IRQ_PIN);
- /* wait while the FPGA starts */
- udelay(300);
-
tmp = *(volatile u32*)QONG_FPGA_CTRL_VERSION;
printf("FPGA: ");
printf("version register = %u.%u.%u\n",
(tmp & 0xF000) >> 12, (tmp & 0x0F00) >> 8, tmp & 0x00FF);
#endif
-
return 0;
}
return 0;
#endif
}
+
+#if defined(CONFIG_QONG_FPGA) && defined(CONFIG_NAND_PLAT)
+static void board_nand_setup(void)
+{
+
+ /* CS3: NAND 8-bit */
+ __REG(CSCR_U(3)) = 0x00004f00;
+ __REG(CSCR_L(3)) = 0x20013b31;
+ __REG(CSCR_A(3)) = 0x00020800;
+ __REG(IOMUXC_GPR) |= 1 << 13;
+
+ mx31_gpio_mux(IOMUX_MODE(MUX_CTL_NFC_WP, MUX_CTL_IN_GPIO));
+ mx31_gpio_mux(IOMUX_MODE(MUX_CTL_NFC_CE, MUX_CTL_IN_GPIO));
+ mx31_gpio_mux(IOMUX_MODE(MUX_CTL_NFC_RB, MUX_CTL_IN_GPIO));
+
+ /* Make sure to reset the fpga else you cannot access NAND */
+ qong_fpga_reset();
+
+ /* Enable NAND flash */
+ mx31_gpio_set(15, 1);
+ mx31_gpio_set(14, 1);
+ mx31_gpio_direction(15, MX31_GPIO_DIRECTION_OUT);
+ mx31_gpio_direction(16, MX31_GPIO_DIRECTION_IN);
+ mx31_gpio_direction(14, MX31_GPIO_DIRECTION_IN);
+ mx31_gpio_set(15, 0);
+
+}
+
+int qong_nand_rdy(void *chip)
+{
+ udelay(1);
+ return mx31_gpio_get(16);
+}
+
+void qong_nand_select_chip(struct mtd_info *mtd, int chip)
+{
+ if (chip >= 0)
+ mx31_gpio_set(15, 0);
+ else
+ mx31_gpio_set(15, 1);
+
+}
+
+void qong_nand_plat_init(void *chip)
+{
+ struct nand_chip *nand = (struct nand_chip *)chip;
+ nand->chip_delay = 20;
+ nand->select_chip = qong_nand_select_chip;
+ nand->options &= ~NAND_BUSWIDTH_16;
+ board_nand_setup();
+}
+
+#endif
index e8042b131e8d48675a0a6904aa11fe0280c85839..4e11f5a1cff67be868dbb0cf621b8f23f699cb9c 100644 (file)
#define QONG_FPGA_TMS_PIN 25
#define QONG_FPGA_TDI_PIN 8
#define QONG_FPGA_TDO_PIN 7
-#define QONG_FPGA_RST_PIN 16
-#define QONG_FPGA_IRQ_PIN 8
+#define QONG_FPGA_RST_PIN 48
+#define QONG_FPGA_IRQ_PIN 40
#endif
#endif /* QONG_FPGA_H */
diff --git a/include/configs/qong.h b/include/configs/qong.h
index e41ea91bdeb851ddf762e4fde9b5623aca7738d2..669b586a476c073fd35d03dc2388b0a317028f50 100644 (file)
--- a/include/configs/qong.h
+++ b/include/configs/qong.h
#define CONFIG_MXC_UART 1
#define CONFIG_SYS_MX31_UART1 1
+#define CONFIG_MX31_GPIO
+
/* FPGA */
#define CONFIG_QONG_FPGA 1
#define CONFIG_FPGA_BASE (CS1_BASE)
#define CONFIG_CMD_NET
#define CONFIG_CMD_MII
#define CONFIG_CMD_JFFS2
+#define CONFIG_CMD_NAND
/*
* You can compile in a MAC address and your custom net settings by using
#define PHYS_SDRAM_1 CSD0_BASE
#define PHYS_SDRAM_1_SIZE 0x10000000 /* 256 MB */
+/*
+ * NAND driver
+ */
+
+#ifndef __ASSEMBLY__
+extern void qong_nand_plat_init(void *chip);
+extern int qong_nand_rdy(void *chip);
+#endif
+#define CONFIG_NAND_PLAT
+#define CONFIG_SYS_MAX_NAND_DEVICE 1
+#define CONFIG_SYS_NAND_BASE CS3_BASE
+#define NAND_PLAT_INIT() qong_nand_plat_init(nand)
+
+#define QONG_NAND_CLE(chip) ((unsigned long)(chip)->IO_ADDR_W | (1 << 24))
+#define QONG_NAND_ALE(chip) ((unsigned long)(chip)->IO_ADDR_W | (1 << 23))
+#define QONG_NAND_WRITE(addr, cmd) \
+ do { \
+ __REG8(addr) = cmd; \
+ } while (0)
+
+#define NAND_PLAT_WRITE_CMD(chip, cmd) QONG_NAND_WRITE(QONG_NAND_CLE(chip), cmd)
+#define NAND_PLAT_WRITE_ADR(chip, cmd) QONG_NAND_WRITE(QONG_NAND_ALE(chip), cmd)
+#define NAND_PLAT_DEV_READY(chip) (qong_nand_rdy(chip))
+
/*-----------------------------------------------------------------------
* FLASH and environment organization
*/