]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/commitdiff
ARM: omap3: Add CONFIG_SPL_BOARD_INIT for CONFIG_SPL_MMC_SUPPORT
authorTom Rini <trini@ti.com>
Tue, 8 May 2012 07:29:32 +0000 (07:29 +0000)
committerAlbert ARIBAUD <albert.u.boot@aribaud.net>
Tue, 15 May 2012 06:31:41 +0000 (08:31 +0200)
As originally reported against beagleboard we currently have the
following error message reported in SPL:

U-Boot SPL 2012.04-00020-gb8310b9-dirty (Apr 25 2012 - 18:49:57)
Texas Instruments Revision detection unimplemented
OMAP SD/MMC: 0
timed out in wait_for_bb: I2C_STAT=1000
reading u-boot.img
....

The reason for above message is that when booting from MMC, I2C needs to
be initialized to talk with the TWL4030.  On OMAP3 I2C is only
initalized in SPL if CONFIG_SPL_BOARD_INIT is set.

Cc: Thomas Weber <weber@corscience.de>
Cc: Steve Sakoman <sakoman@gmail.com>
Original patch for Beagleboard is:
Signed-off-by: Peter Meerwald <p.meerwald@bct-electronic.com>
Extended to cover all other boards:
Signed-off-by: Tom Rini <trini@ti.com>
include/configs/omap3_beagle.h
include/configs/omap3_evm_common.h
include/configs/omap3_overo.h
include/configs/tricorder.h

index 6bdc2c389492e0a6ecc9d277acfc6be3a6fb8e92..b891ee49255d6649dbf5b6b5d5670cfd883e1f78 100644 (file)
 #define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION   1
 #define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME       "u-boot.img"
 
+#define CONFIG_SPL_BOARD_INIT
 #define CONFIG_SPL_LIBCOMMON_SUPPORT
 #define CONFIG_SPL_LIBDISK_SUPPORT
 #define CONFIG_SPL_I2C_SUPPORT
index 47ebbefb9e2aeae0b6316b8b56b172bbb1d33281..7b21a5c8c4b9ebd76496b87bbbb85f12f3274905 100644 (file)
 #define CONFIG_SPL_BSS_START_ADDR      0x80000000
 #define CONFIG_SPL_BSS_MAX_SIZE                0x80000         /* 512 KB */
 
+#define CONFIG_SPL_BOARD_INIT
 #define CONFIG_SPL_LIBCOMMON_SUPPORT
 #define CONFIG_SPL_LIBDISK_SUPPORT
 #define CONFIG_SPL_I2C_SUPPORT
index b0d144fc4db17faded886b479996e521c382649c..a0a7a1c42aeeb2f964f1cfce00be64d4d0c7197f 100644 (file)
 #define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION   1
 #define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME       "u-boot.img"
 
+#define CONFIG_SPL_BOARD_INIT
 #define CONFIG_SPL_LIBCOMMON_SUPPORT
 #define CONFIG_SPL_LIBDISK_SUPPORT
 #define CONFIG_SPL_I2C_SUPPORT
index ab911aae12b94d4907184a846162f59bbd04c369..9955fca4768064b2e58bbe5a02d1cdccdd834ec9 100644 (file)
 #define CONFIG_SPL
 #define CONFIG_SPL_NAND_SIMPLE
 
+#define CONFIG_SPL_BOARD_INIT
 #define CONFIG_SPL_LIBCOMMON_SUPPORT
 #define CONFIG_SPL_LIBDISK_SUPPORT
 #define CONFIG_SPL_I2C_SUPPORT