summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 6e2fbde)
raw | patch | inline | side by side (parent: 6e2fbde)
author | Albert ARIBAUD <albert.u.boot@aribaud.net> | |
Thu, 16 Aug 2012 06:35:21 +0000 (06:35 +0000) | ||
committer | Prafulla Wadaskar <prafulla@marvell.com> | |
Mon, 3 Sep 2012 11:34:29 +0000 (17:04 +0530) |
Orion5x did not actually write GPIO output values
or input polarities, and ED Mini V2 had bad or
missing values for GPIO settings.
Signed-off-by: Albert ARIBAUD <albert.u.boot@aribaud.net>
Acked-By: Prafulla Wadaskar <prafulla@marvell.com>
or input polarities, and ED Mini V2 had bad or
missing values for GPIO settings.
Signed-off-by: Albert ARIBAUD <albert.u.boot@aribaud.net>
Acked-By: Prafulla Wadaskar <prafulla@marvell.com>
arch/arm/cpu/arm926ejs/orion5x/cpu.c | patch | blob | history | |
include/configs/edminiv2.h | patch | blob | history |
index 792b11dfc510e21f02b16af4e16a4914589365c5..c3948d38f081ecf4c5f62b8a53d157d4023c22e2 100644 (file)
writel(ORION5X_MPP0_7, ORION5X_MPP_BASE+0x00);
writel(ORION5X_MPP8_15, ORION5X_MPP_BASE+0x04);
writel(ORION5X_MPP16_23, ORION5X_MPP_BASE+0x50);
writel(ORION5X_MPP0_7, ORION5X_MPP_BASE+0x00);
writel(ORION5X_MPP8_15, ORION5X_MPP_BASE+0x04);
writel(ORION5X_MPP16_23, ORION5X_MPP_BASE+0x50);
+ writel(ORION5X_GPIO_OUT_VALUE, ORION5X_GPIO_BASE+0x00);
writel(ORION5X_GPIO_OUT_ENABLE, ORION5X_GPIO_BASE+0x04);
writel(ORION5X_GPIO_OUT_ENABLE, ORION5X_GPIO_BASE+0x04);
+ writel(ORION5X_GPIO_IN_POLARITY, ORION5X_GPIO_BASE+0x0c);
/* initialize timer */
timer_init_r();
/* initialize timer */
timer_init_r();
index f0fb48828ae7e8e74627e0b065b3afb1bd3b7fde..f2cfaf8350ed977b6304f0ecee5d4b3208c44938 100644 (file)
* - GPIO16 is Power LED control (0 = on, 1 = off)
* - GPIO17 is Power LED source select (0 = CPLD, 1 = GPIO16)
* - GPIO18 is Power Button status (0 = Released, 1 = Pressed)
* - GPIO16 is Power LED control (0 = on, 1 = off)
* - GPIO17 is Power LED source select (0 = CPLD, 1 = GPIO16)
* - GPIO18 is Power Button status (0 = Released, 1 = Pressed)
- * - Last GPIO is 26, further bits are supposed to be 0.
+ * - GPIO19 is SATA disk power toggle (toggles on 0-to-1)
+ * - GPIO22 is SATA disk power status ()
+ * - GPIO23 is supply status for SATA disk ()
+ * - GPIO24 is supply control for board (write 1 to power off)
+ * Last GPIO is 25, further bits are supposed to be 0.
* Enable mask has ones for INPUT, 0 for OUTPUT.
* Enable mask has ones for INPUT, 0 for OUTPUT.
- * Default is LED ON.
+ * Default is LED ON, board ON :)
*/
*/
-#define ORION5X_GPIO_OUT_ENABLE 0x03fcffff
-#define ORION5X_GPIO_OUT_VALUE 0x03fcffff
+#define ORION5X_GPIO_OUT_ENABLE 0xfef4f0ca
+#define ORION5X_GPIO_OUT_VALUE 0x00000000
+#define ORION5X_GPIO_IN_POLARITY 0x000000d0
/*
* NS16550 Configuration
/*
* NS16550 Configuration