summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d94c2db)
raw | patch | inline | side by side (parent: d94c2db)
author | Tom Warren <twarren@nvidia.com> | |
Wed, 10 Apr 2013 17:32:32 +0000 (10:32 -0700) | ||
committer | Tom Warren <twarren@nvidia.com> | |
Mon, 15 Apr 2013 18:01:38 +0000 (11:01 -0700) |
As suggested by Stephen Warren, use tegra_get_chip() to return
the pure CHIPID for a Tegra SoC (i.e. 0x20 for Tegra20, 0x30 for
Tegra30, etc.) and rename tegra_get_chip_type() to reflect its true
function, i.e. tegra_get_chip_sku(), which returns an ID like
TEGRA_SOC_T25, TEGRA_SOC_T33, etc.
Signed-off-by: Tom Warren <twarren@nvidia.com>
Reviewed-by: Stephen Warren <swarren@nvidia.com>
the pure CHIPID for a Tegra SoC (i.e. 0x20 for Tegra20, 0x30 for
Tegra30, etc.) and rename tegra_get_chip_type() to reflect its true
function, i.e. tegra_get_chip_sku(), which returns an ID like
TEGRA_SOC_T25, TEGRA_SOC_T33, etc.
Signed-off-by: Tom Warren <twarren@nvidia.com>
Reviewed-by: Stephen Warren <swarren@nvidia.com>
index 119342e9577f6b42f93d118b81c0e931c9c9423a..9294611be8155f8e819ba5b4d84cdb66600719b4 100644 (file)
{
struct clk_rst_ctlr *clkrst = (struct clk_rst_ctlr *)NV_PA_CLK_RST_BASE;
struct clk_pll_simple *pll = &clkrst->crc_pll_simple[SIMPLE_PLLX];
- int chip_type;
+ int soc_type, sku_info, chip_sku;
enum clock_osc_freq osc;
struct clk_pll_table *sel;
debug("init_pllx entry\n");
- /* get chip type */
- chip_type = tegra_get_chip_type();
- debug(" init_pllx: chip_type = %d\n", chip_type);
+ /* get SOC (chip) type */
+ soc_type = tegra_get_chip();
+ debug(" init_pllx: SoC = 0x%02X\n", soc_type);
+
+ /* get SKU info */
+ sku_info = tegra_get_sku_info();
+ debug(" init_pllx: SKU info byte = 0x%02X\n", sku_info);
+
+ /* get chip SKU, combo of the above info */
+ chip_sku = tegra_get_chip_sku();
+ debug(" init_pllx: Chip SKU = %d\n", chip_sku);
/* get osc freq */
osc = clock_get_osc_freq();
- debug(" init_pllx: osc = %d\n", osc);
+ debug(" init_pllx: osc = %d\n", osc);
/* set pllx */
- sel = &tegra_pll_x_table[chip_type][osc];
+ sel = &tegra_pll_x_table[chip_sku][osc];
pllx_set_rate(pll, sel->n, sel->m, sel->p, sel->cpcon);
- /* adjust PLLP_out1-4 on T30/T114 */
- if (chip_type == TEGRA_SOC_T30 || chip_type == TEGRA_SOC_T114) {
+ /* adjust PLLP_out1-4 on T3x/T114 */
+ if (soc_type >= CHIPID_TEGRA30) {
debug(" init_pllx: adjusting PLLP out freqs\n");
adjust_pllp_out_freqs();
}
void clock_enable_coresight(int enable)
{
u32 rst, src = 2;
- int chip;
+ int soc_type;
debug("clock_enable_coresight entry\n");
clock_set_enable(PERIPH_ID_CORESIGHT, enable);
if (enable) {
/*
- * Put CoreSight on PLLP_OUT0 (216 MHz) and divide it down by
- * 1.5, giving an effective frequency of 144MHz.
- * Set PLLP_OUT0 [bits31:30 = 00], and use a 7.1 divisor
- * (bits 7:0), so 00000001b == 1.5 (n+1 + .5)
- *
- * Clock divider request for 204MHz would setup CSITE clock as
- * 144MHz for PLLP base 216MHz and 204MHz for PLLP base 408MHz
+ * Put CoreSight on PLLP_OUT0 and divide it down as per
+ * PLLP base frequency based on SoC type (T20/T30/T114).
+ * Clock divider request would setup CSITE clock as 144MHz
+ * for PLLP base 216MHz and 204MHz for PLLP base 408MHz
*/
- chip = tegra_get_chip_type();
- if (chip == TEGRA_SOC_T30 || chip == TEGRA_SOC_T114)
+
+ soc_type = tegra_get_chip();
+ if (soc_type == CHIPID_TEGRA30 || soc_type == CHIPID_TEGRA114)
src = CLK_DIVIDER(NVBL_PLLP_KHZ, 204000);
- else if (chip == TEGRA_SOC_T20 || chip == TEGRA_SOC_T25)
+ else if (soc_type == CHIPID_TEGRA20)
src = CLK_DIVIDER(NVBL_PLLP_KHZ, 144000);
else
- printf("%s: Unknown chip type %X!\n", __func__, chip);
+ printf("%s: Unknown SoC type %X!\n",
+ __func__, soc_type);
+
clock_ll_set_source_divisor(PERIPH_ID_CSI, 0, src);
/* Unlock the CPU CoreSight interfaces */
index e8e05d77aab1c807f6fed6aaef1dd2d26d59c404..f9bfb32445169a7f4ecabef882b174a9b15370c1 100644 (file)
void powerup_cpu(void);
void reset_A9_cpu(int reset);
void start_cpu(u32 reset_vector);
-int tegra_get_chip_type(void);
+int tegra_get_chip(void);
+int tegra_get_sku_info(void);
+int tegra_get_chip_sku(void);
void adjust_pllp_out_freqs(void);
index a739fe2b5e70989532bdf41732a797438c90318c..9b77b2b82ef935bf12d4adb6a39352e2586a9f86 100644 (file)
#include <asm/arch-tegra/tegra.h>
#include <asm/arch-tegra/warmboot.h>
-int tegra_get_chip_type(void)
+int tegra_get_chip(void)
{
- struct apb_misc_gp_ctlr *gp;
- struct fuse_regs *fuse = (struct fuse_regs *)NV_PA_FUSE_BASE;
- uint tegra_sku_id, rev;
+ int rev;
+ struct apb_misc_gp_ctlr *gp =
+ (struct apb_misc_gp_ctlr *)NV_PA_APB_MISC_GP_BASE;
/*
* This is undocumented, Chip ID is bits 15:8 of the register
* APB_MISC + 0x804, and has value 0x20 for Tegra20, 0x30 for
* Tegra30, and 0x35 for T114.
*/
- gp = (struct apb_misc_gp_ctlr *)NV_PA_APB_MISC_GP_BASE;
rev = (readl(&gp->hidrev) & HIDREV_CHIPID_MASK) >> HIDREV_CHIPID_SHIFT;
+ debug("%s: CHIPID is 0x%02X\n", __func__, rev);
+
+ return rev;
+}
+
+int tegra_get_sku_info(void)
+{
+ int sku_id;
+ struct fuse_regs *fuse = (struct fuse_regs *)NV_PA_FUSE_BASE;
+
+ sku_id = readl(&fuse->sku_info) & 0xff;
+ debug("%s: SKU info byte is 0x%02X\n", __func__, sku_id);
+
+ return sku_id;
+}
+
+int tegra_get_chip_sku(void)
+{
+ uint sku_id, chip_id;
- tegra_sku_id = readl(&fuse->sku_info) & 0xff;
+ chip_id = tegra_get_chip();
+ sku_id = tegra_get_sku_info();
- switch (rev) {
+ switch (chip_id) {
case CHIPID_TEGRA20:
- switch (tegra_sku_id) {
+ switch (sku_id) {
case SKU_ID_T20:
return TEGRA_SOC_T20;
case SKU_ID_T25SE:
}
break;
case CHIPID_TEGRA30:
- switch (tegra_sku_id) {
+ switch (sku_id) {
case SKU_ID_T33:
case SKU_ID_T30:
return TEGRA_SOC_T30;
}
break;
case CHIPID_TEGRA114:
- switch (tegra_sku_id) {
+ switch (sku_id) {
case SKU_ID_T114_ENG:
return TEGRA_SOC_T114;
}
break;
}
- /* unknown sku id */
+ /* unknown chip/sku id */
+ printf("%s: ERROR: UNKNOWN CHIP/SKU ID COMBO (0x%02X/0x%02X)\n",
+ __func__, chip_id, sku_id);
return TEGRA_SOC_UNKNOWN;
}
index 228295303ca69022d7d2fb39672e6fe1551500ce..4c5a5333d7315e9dc9c800a9baf6b6b46ea6470b 100644 (file)
int core, cpu, bus;
/* by default, the table has been filled with T25 settings */
- switch (tegra_get_chip_type()) {
+ switch (tegra_get_chip_sku()) {
case TEGRA_SOC_T20:
core = VDD_CORE_NOMINAL_T20;
cpu = VDD_CPU_NOMINAL_T20;
cpu = VDD_CPU_NOMINAL_T25;
break;
default:
- debug("%s: Unknown chip type\n", __func__);
+ debug("%s: Unknown SKU id\n", __func__);
return -1;
}
index 5999f55460620317f4ffd640527c5967a5754ef6..f6d08c65988cb61bb089876f66d6749490c4ef47 100644 (file)
extern void _start(void);
/**
- * Works out the SOC type used for clocks settings
+ * Works out the SOC/SKU type used for clocks settings
*
* @return SOC type - see TEGRA_SOC...
*/
-int tegra_get_chip_type(void);
+int tegra_get_chip_sku(void);
+
+/**
+ * Returns the pure SOC (chip ID) from the HIDREV register
+ *
+ * @return SOC ID - see CHIPID_TEGRAxx...
+ */
+int tegra_get_chip(void);
+
+/**
+ * Returns the SKU ID from the sku_info register
+ *
+ * @return SKU ID - see SKU_ID_Txx...
+ */
+int tegra_get_sku_info(void);
+
+/* Do any chip-specific cache config */
void config_cache(void);
index 26b6ec7c3b5965fc618fd43dcdd2c8eb5fe52d39..87d7aa25b76dae763eadfc891fe4528d0052cd5a 100644 (file)
{
unsigned rate;
- switch (tegra_get_chip_type()) {
+ switch (tegra_get_chip_sku()) {
default:
case TEGRA_SOC_T20:
rate = EMC_SDRAM_RATE_T20;