summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 187f32f)
raw | patch | inline | side by side (parent: 187f32f)
author | Scott Jiang <scott.jiang.linux@gmail.com> | |
Tue, 29 Nov 2011 23:03:26 +0000 (18:03 -0500) | ||
committer | sonic <sonic@sonic-linuxvm.(none)> | |
Mon, 4 Mar 2013 05:42:07 +0000 (13:42 +0800) |
Spi driver for bf60x is different from old one, so implement a new
driver for it.
Signed-off-by: Scott Jiang <scott.jiang.linux@gmail.com>
Signed-off-by: Sonic Zhang <sonic.zhang@analog.com>
Signed-off-by: Bob Liu <lliubbo@gmail.com>
Signed-off-by: Sonic Zhang <sonic.adi@gmail.com>
driver for it.
Signed-off-by: Scott Jiang <scott.jiang.linux@gmail.com>
Signed-off-by: Sonic Zhang <sonic.zhang@analog.com>
Signed-off-by: Bob Liu <lliubbo@gmail.com>
Signed-off-by: Sonic Zhang <sonic.adi@gmail.com>
arch/blackfin/include/asm/mach-common/bits/spi6xx.h | [new file with mode: 0644] | patch | blob |
drivers/spi/Makefile | patch | blob | history | |
drivers/spi/bfin_spi6xx.c | [new file with mode: 0644] | patch | blob |
diff --git a/arch/blackfin/include/asm/mach-common/bits/spi6xx.h b/arch/blackfin/include/asm/mach-common/bits/spi6xx.h
--- /dev/null
@@ -0,0 +1,240 @@
+/*
+ * Analog Devices bfin_spi3 controller driver
+ *
+ * Copyright (c) 2011 Analog Devices Inc.
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ * You should have received a copy of the GNU General Public License
+ * along with this program; if not, write to the Free Software
+ * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
+ */
+
+#ifndef _SPI_CHANNEL_H_
+#define _SPI_CHANNEL_H_
+
+#include <linux/types.h>
+
+/* SPI_CONTROL */
+#define SPI_CTL_EN 0x00000001 /* Enable */
+#define SPI_CTL_MSTR 0x00000002 /* Master/Slave */
+#define SPI_CTL_PSSE 0x00000004 /* controls modf error in master mode */
+#define SPI_CTL_ODM 0x00000008 /* Open Drain Mode */
+#define SPI_CTL_CPHA 0x00000010 /* Clock Phase */
+#define SPI_CTL_CPOL 0x00000020 /* Clock Polarity */
+#define SPI_CTL_ASSEL 0x00000040 /* Slave Select Pin Control */
+#define SPI_CTL_SELST 0x00000080 /* Slave Select Polarity in transfers */
+#define SPI_CTL_EMISO 0x00000100 /*Enable MISO */
+#define SPI_CTL_SIZE 0x00000600 /*Word Transfer Size */
+#define SPI_CTL_SIZE08 0x00000000 /*SIZE: 8 bits */
+#define SPI_CTL_SIZE16 0x00000200 /*SIZE: 16 bits */
+#define SPI_CTL_SIZE32 0x00000400 /*SIZE: 32 bits */
+#define SPI_CTL_LSBF 0x00001000 /*LSB First */
+#define SPI_CTL_FCEN 0x00002000 /*Flow-Control Enable */
+#define SPI_CTL_FCCH 0x00004000 /*Flow-Control Channel Selection */
+#define SPI_CTL_FCPL 0x00008000 /*Flow-Control Polarity */
+#define SPI_CTL_FCWM 0x00030000 /*Flow-Control Water-Mark */
+#define SPI_CTL_FIFO0 0x00000000 /*FCWM: Tx empty or Rx Full */
+#define SPI_CTL_FIFO1 0x00010000 /*FCWM: Tx empty or Rx full (>=75%) */
+#define SPI_CTL_FIFO2 0x00020000 /*FCWM: Tx empty or Rx full (>=50%) */
+#define SPI_CTL_FMODE 0x00040000 /*Fast-mode Enable */
+#define SPI_CTL_MIOM 0x00300000 /*Multiple I/O Mode */
+#define SPI_CTL_MIO_DIS 0x00000000 /*MIOM: Disable */
+#define SPI_CTL_MIO_DUAL 0x00100000 /*MIOM: Enable DIOM (Dual I/O Mode) */
+#define SPI_CTL_MIO_QUAD 0x00200000 /*MIOM: Enable QUAD (Quad SPI Mode) */
+#define SPI_CTL_SOSI 0x00400000 /*Start on MOSI */
+/* SPI_RX_CONTROL */
+#define SPI_RXCTL_REN 0x00000001 /*Receive Channel Enable */
+#define SPI_RXCTL_RTI 0x00000004 /*Receive Transfer Initiate */
+#define SPI_RXCTL_RWCEN 0x00000008 /*Receive Word Counter Enable */
+#define SPI_RXCTL_RDR 0x00000070 /*Receive Data Request */
+#define SPI_RXCTL_RDR_DIS 0x00000000 /*RDR: Disabled */
+#define SPI_RXCTL_RDR_NE 0x00000010 /*RDR: RFIFO not empty */
+#define SPI_RXCTL_RDR_25 0x00000020 /*RDR: RFIFO 25% full */
+#define SPI_RXCTL_RDR_50 0x00000030 /*RDR: RFIFO 50% full */
+#define SPI_RXCTL_RDR_75 0x00000040 /*RDR: RFIFO 75% full */
+#define SPI_RXCTL_RDR_FULL 0x00000050 /*RDR: RFIFO full */
+#define SPI_RXCTL_RDO 0x00000100 /*Receive Data Over-Run */
+#define SPI_RXCTL_RRWM 0x00003000 /*FIFO Regular Water-Mark */
+#define SPI_RXCTL_RWM_0 0x00000000 /*RRWM: RFIFO Empty */
+#define SPI_RXCTL_RWM_25 0x00001000 /*RRWM: RFIFO 25% full */
+#define SPI_RXCTL_RWM_50 0x00002000 /*RRWM: RFIFO 50% full */
+#define SPI_RXCTL_RWM_75 0x00003000 /*RRWM: RFIFO 75% full */
+#define SPI_RXCTL_RUWM 0x00070000 /*FIFO Urgent Water-Mark */
+#define SPI_RXCTL_UWM_DIS 0x00000000 /*RUWM: Disabled */
+#define SPI_RXCTL_UWM_25 0x00010000 /*RUWM: RFIFO 25% full */
+#define SPI_RXCTL_UWM_50 0x00020000 /*RUWM: RFIFO 50% full */
+#define SPI_RXCTL_UWM_75 0x00030000 /*RUWM: RFIFO 75% full */
+#define SPI_RXCTL_UWM_FULL 0x00040000 /*RUWM: RFIFO full */
+/* SPI_TX_CONTROL */
+#define SPI_TXCTL_TEN 0x00000001 /*Transmit Channel Enable */
+#define SPI_TXCTL_TTI 0x00000004 /*Transmit Transfer Initiate */
+#define SPI_TXCTL_TWCEN 0x00000008 /*Transmit Word Counter Enable */
+#define SPI_TXCTL_TDR 0x00000070 /*Transmit Data Request */
+#define SPI_TXCTL_TDR_DIS 0x00000000 /*TDR: Disabled */
+#define SPI_TXCTL_TDR_NF 0x00000010 /*TDR: TFIFO not full */
+#define SPI_TXCTL_TDR_25 0x00000020 /*TDR: TFIFO 25% empty */
+#define SPI_TXCTL_TDR_50 0x00000030 /*TDR: TFIFO 50% empty */
+#define SPI_TXCTL_TDR_75 0x00000040 /*TDR: TFIFO 75% empty */
+#define SPI_TXCTL_TDR_EMPTY 0x00000050 /*TDR: TFIFO empty */
+#define SPI_TXCTL_TDU 0x00000100 /*Transmit Data Under-Run */
+#define SPI_TXCTL_TRWM 0x00003000 /*FIFO Regular Water-Mark */
+#define SPI_TXCTL_RWM_FULL 0x00000000 /*TRWM: TFIFO full */
+#define SPI_TXCTL_RWM_25 0x00001000 /*TRWM: TFIFO 25% empty */
+#define SPI_TXCTL_RWM_50 0x00002000 /*TRWM: TFIFO 50% empty */
+#define SPI_TXCTL_RWM_75 0x00003000 /*TRWM: TFIFO 75% empty */
+#define SPI_TXCTL_TUWM 0x00070000 /*FIFO Urgent Water-Mark */
+#define SPI_TXCTL_UWM_DIS 0x00000000 /*TUWM: Disabled */
+#define SPI_TXCTL_UWM_25 0x00010000 /*TUWM: TFIFO 25% empty */
+#define SPI_TXCTL_UWM_50 0x00020000 /*TUWM: TFIFO 50% empty */
+#define SPI_TXCTL_UWM_75 0x00030000 /*TUWM: TFIFO 75% empty */
+#define SPI_TXCTL_UWM_EMPTY 0x00040000 /*TUWM: TFIFO empty */
+/* SPI_CLOCK */
+#define SPI_CLK_BAUD 0x0000FFFF /*Baud Rate */
+/* SPI_DELAY */
+#define SPI_DLY_STOP 0x000000FF /*Transfer delay time */
+#define SPI_DLY_LEADX 0x00000100 /*Extended (1 SCK) LEAD Control */
+#define SPI_DLY_LAGX 0x00000200 /*Extended (1 SCK) LAG control */
+/* SPI_SSEL */
+#define SPI_SLVSEL_SSE1 0x00000002 /*SPISSEL1 Enable */
+#define SPI_SLVSEL_SSE2 0x00000004 /*SPISSEL2 Enable */
+#define SPI_SLVSEL_SSE3 0x00000008 /*SPISSEL3 Enable */
+#define SPI_SLVSEL_SSE4 0x00000010 /*SPISSEL4 Enable */
+#define SPI_SLVSEL_SSE5 0x00000020 /*SPISSEL5 Enable */
+#define SPI_SLVSEL_SSE6 0x00000040 /*SPISSEL6 Enable */
+#define SPI_SLVSEL_SSE7 0x00000080 /*SPISSEL7 Enable */
+#define SPI_SLVSEL_SSEL1 0x00000200 /*SPISSEL1 Value */
+#define SPI_SLVSEL_SSEL2 0x00000400 /*SPISSEL2 Value */
+#define SPI_SLVSEL_SSEL3 0x00000800 /*SPISSEL3 Value */
+#define SPI_SLVSEL_SSEL4 0x00001000 /*SPISSEL4 Value */
+#define SPI_SLVSEL_SSEL5 0x00002000 /*SPISSEL5 Value */
+#define SPI_SLVSEL_SSEL6 0x00004000 /*SPISSEL6 Value */
+#define SPI_SLVSEL_SSEL7 0x00008000 /*SPISSEL7 Value */
+/* SPI_RWC */
+#define SPI_RWC_VALUE 0x0000FFFF /*Received Word-Count */
+/* SPI_RWCR */
+#define SPI_RWCR_VALUE 0x0000FFFF /*Received Word-Count Reload */
+/* SPI_TWC */
+#define SPI_TWC_VALUE 0x0000FFFF /*Transmitted Word-Count */
+/* SPI_TWCR */
+#define SPI_TWCR_VALUE 0x0000FFFF /*Transmitted Word-Count Reload */
+/* SPI_IMASK */
+#define SPI_IMSK_RUWM 0x00000002 /*Receive Water-Mark Interrupt Mask */
+#define SPI_IMSK_TUWM 0x00000004 /*Transmit Water-Mark Interrupt Mask */
+#define SPI_IMSK_ROM 0x00000010 /*Receive Over-Run Interrupt Mask */
+#define SPI_IMSK_TUM 0x00000020 /*Transmit Under-Run Interrupt Mask */
+#define SPI_IMSK_TCM 0x00000040 /*Transmit Collision Interrupt Mask */
+#define SPI_IMSK_MFM 0x00000080 /*Mode Fault Interrupt Mask */
+#define SPI_IMSK_RSM 0x00000100 /*Receive Start Interrupt Mask */
+#define SPI_IMSK_TSM 0x00000200 /*Transmit Start Interrupt Mask */
+#define SPI_IMSK_RFM 0x00000400 /*Receive Finish Interrupt Mask */
+#define SPI_IMSK_TFM 0x00000800 /*Transmit Finish Interrupt Mask */
+/* SPI_IMASKCL */
+#define SPI_IMSK_CLR_RUW 0x00000002 /*Receive Water-Mark Interrupt Mask */
+#define SPI_IMSK_CLR_TUWM 0x00000004 /*Transmit Water-Mark Interrupt Mask */
+#define SPI_IMSK_CLR_ROM 0x00000010 /*Receive Over-Run Interrupt Mask */
+#define SPI_IMSK_CLR_TUM 0x00000020 /*Transmit Under-Run Interrupt Mask */
+#define SPI_IMSK_CLR_TCM 0x00000040 /*Transmit Collision Interrupt Mask */
+#define SPI_IMSK_CLR_MFM 0x00000080 /*Mode Fault Interrupt Mask */
+#define SPI_IMSK_CLR_RSM 0x00000100 /*Receive Start Interrupt Mask */
+#define SPI_IMSK_CLR_TSM 0x00000200 /*Transmit Start Interrupt Mask */
+#define SPI_IMSK_CLR_RFM 0x00000400 /*Receive Finish Interrupt Mask */
+#define SPI_IMSK_CLR_TFM 0x00000800 /*Transmit Finish Interrupt Mask */
+/* SPI_IMASKST */
+#define SPI_IMSK_SET_RUWM 0x00000002 /*Receive Water-Mark Interrupt Mask */
+#define SPI_IMSK_SET_TUWM 0x00000004 /*Transmit Water-Mark Interrupt Mask */
+#define SPI_IMSK_SET_ROM 0x00000010 /*Receive Over-Run Interrupt Mask */
+#define SPI_IMSK_SET_TUM 0x00000020 /*Transmit Under-Run Interrupt Mask */
+#define SPI_IMSK_SET_TCM 0x00000040 /*Transmit Collision Interrupt Mask */
+#define SPI_IMSK_SET_MFM 0x00000080 /*Mode Fault Interrupt Mask */
+#define SPI_IMSK_SET_RSM 0x00000100 /*Receive Start Interrupt Mask */
+#define SPI_IMSK_SET_TSM 0x00000200 /*Transmit Start Interrupt Mask */
+#define SPI_IMSK_SET_RFM 0x00000400 /*Receive Finish Interrupt Mask */
+#define SPI_IMSK_SET_TFM 0x00000800 /*Transmit Finish Interrupt Mask */
+/* SPI_STATUS */
+#define SPI_STAT_SPIF 0x00000001 /*SPI Finished */
+#define SPI_STAT_RUWM 0x00000002 /*Receive Water-Mark Breached */
+#define SPI_STAT_TUWM 0x00000004 /*Transmit Water-Mark Breached */
+#define SPI_STAT_ROE 0x00000010 /*Receive Over-Run Indication */
+#define SPI_STAT_TUE 0x00000020 /*Transmit Under-Run Indication */
+#define SPI_STAT_TCE 0x00000040 /*Transmit Collision Indication */
+#define SPI_STAT_MODF 0x00000080 /*Mode Fault Indication */
+#define SPI_STAT_RS 0x00000100 /*Receive Start Indication */
+#define SPI_STAT_TS 0x00000200 /*Transmit Start Indication */
+#define SPI_STAT_RF 0x00000400 /*Receive Finish Indication */
+#define SPI_STAT_TF 0x00000800 /*Transmit Finish Indication */
+#define SPI_STAT_RFS 0x00007000 /*SPI_RFIFO status */
+#define SPI_STAT_RFIFO_EMPTY 0x00000000 /*RFS: RFIFO Empty */
+#define SPI_STAT_RFIFO_25 0x00001000 /*RFS: RFIFO 25% Full */
+#define SPI_STAT_RFIFO_50 0x00002000 /*RFS: RFIFO 50% Full */
+#define SPI_STAT_RFIFO_75 0x00003000 /*RFS: RFIFO 75% Full */
+#define SPI_STAT_RFIFO_FULL 0x00004000 /*RFS: RFIFO Full */
+#define SPI_STAT_TFS 0x00070000 /*SPI_TFIFO status */
+#define SPI_STAT_TFIFO_FULL 0x00000000 /*TFS: TFIFO full */
+#define SPI_STAT_TFIFO_25 0x00010000 /*TFS: TFIFO 25% empty */
+#define SPI_STAT_TFIFO_50 0x00020000 /*TFS: TFIFO 50% empty */
+#define SPI_STAT_TFIFO_75 0x00030000 /*TFS: TFIFO 75% empty */
+#define SPI_STAT_TFIFO_EMPTY 0x00040000 /*TFS: TFIFO empty */
+#define SPI_STAT_FCS 0x00100000 /*Flow-Control Stall Indication */
+#define SPI_STAT_RFE 0x00400000 /*SPI_RFIFO Empty */
+#define SPI_STAT_TFF 0x00800000 /*SPI_TFIFO Full */
+/* SPI_ILAT */
+#define SPI_ILAT_RUWMI 0x00000002 /*Receive Water Mark Interrupt */
+#define SPI_ILAT_TUWMI 0x00000004 /*Transmit Water Mark Interrupt */
+#define SPI_ILAT_ROI 0x00000010 /*Receive Over-Run Indication */
+#define SPI_ILAT_TUI 0x00000020 /*Transmit Under-Run Indication */
+#define SPI_ILAT_TCI 0x00000040 /*Transmit Collision Indication */
+#define SPI_ILAT_MFI 0x00000080 /*Mode Fault Indication */
+#define SPI_ILAT_RSI 0x00000100 /*Receive Start Indication */
+#define SPI_ILAT_TSI 0x00000200 /*Transmit Start Indication */
+#define SPI_ILAT_RFI 0x00000400 /*Receive Finish Indication */
+#define SPI_ILAT_TFI 0x00000800 /*Transmit Finish Indication */
+/* SPI_ILATCL */
+#define SPI_ILAT_CLR_RUWMI 0x00000002 /*Receive Water Mark Interrupt */
+#define SPI_ILAT_CLR_TUWMI 0x00000004 /*Transmit Water Mark Interrupt */
+#define SPI_ILAT_CLR_ROI 0x00000010 /*Receive Over-Run Indication */
+#define SPI_ILAT_CLR_TUI 0x00000020 /*Transmit Under-Run Indication */
+#define SPI_ILAT_CLR_TCI 0x00000040 /*Transmit Collision Indication */
+#define SPI_ILAT_CLR_MFI 0x00000080 /*Mode Fault Indication */
+#define SPI_ILAT_CLR_RSI 0x00000100 /*Receive Start Indication */
+#define SPI_ILAT_CLR_TSI 0x00000200 /*Transmit Start Indication */
+#define SPI_ILAT_CLR_RFI 0x00000400 /*Receive Finish Indication */
+#define SPI_ILAT_CLR_TFI 0x00000800 /*Transmit Finish Indication */
+
+/*
+ * bfin spi3 registers layout
+ */
+struct bfin_spi_regs {
+ u32 revid;
+ u32 control;
+ u32 rx_control;
+ u32 tx_control;
+ u32 clock;
+ u32 delay;
+ u32 ssel;
+ u32 rwc;
+ u32 rwcr;
+ u32 twc;
+ u32 twcr;
+ u32 reserved0;
+ u32 emask;
+ u32 emaskcl;
+ u32 emaskst;
+ u32 reserved1;
+ u32 status;
+ u32 elat;
+ u32 elatcl;
+ u32 reserved2;
+ u32 rfifo;
+ u32 reserved3;
+ u32 tfifo;
+};
+
+#endif /* _SPI_CHANNEL_H_ */
diff --git a/drivers/spi/Makefile b/drivers/spi/Makefile
index 83abcbda282dabfc276699ce8eea8447320f89bc..b8264df3a9b34cac227461d6563c4dadcfc0cdb8 100644 (file)
--- a/drivers/spi/Makefile
+++ b/drivers/spi/Makefile
COBJS-$(CONFIG_ATMEL_DATAFLASH_SPI) += atmel_dataflash_spi.o
COBJS-$(CONFIG_ATMEL_SPI) += atmel_spi.o
COBJS-$(CONFIG_BFIN_SPI) += bfin_spi.o
+COBJS-$(CONFIG_BFIN_SPI6XX) += bfin_spi6xx.o
COBJS-$(CONFIG_CF_SPI) += cf_spi.o
COBJS-$(CONFIG_CF_QSPI) += cf_qspi.o
COBJS-$(CONFIG_DAVINCI_SPI) += davinci_spi.o
diff --git a/drivers/spi/bfin_spi6xx.c b/drivers/spi/bfin_spi6xx.c
--- /dev/null
@@ -0,0 +1,308 @@
+/*
+ * Analog Devices SPI3 controller driver
+ *
+ * Copyright (c) 2011 Analog Devices Inc.
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ * You should have received a copy of the GNU General Public License
+ * along with this program; if not, write to the Free Software
+ * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
+ */
+
+#include <common.h>
+#include <malloc.h>
+#include <spi.h>
+
+#include <asm/blackfin.h>
+#include <asm/gpio.h>
+#include <asm/portmux.h>
+#include <asm/mach-common/bits/spi6xx.h>
+
+struct bfin_spi_slave {
+ struct spi_slave slave;
+ u32 control, clock;
+ struct bfin_spi_regs *regs;
+ int cs_pol;
+};
+
+#define to_bfin_spi_slave(s) container_of(s, struct bfin_spi_slave, slave)
+
+#define gpio_cs(cs) ((cs) - MAX_CTRL_CS)
+#ifdef CONFIG_BFIN_SPI_GPIO_CS
+# define is_gpio_cs(cs) ((cs) > MAX_CTRL_CS)
+#else
+# define is_gpio_cs(cs) 0
+#endif
+
+int spi_cs_is_valid(unsigned int bus, unsigned int cs)
+{
+ if (is_gpio_cs(cs))
+ return gpio_is_valid(gpio_cs(cs));
+ else
+ return (cs >= 1 && cs <= MAX_CTRL_CS);
+}
+
+void spi_cs_activate(struct spi_slave *slave)
+{
+ struct bfin_spi_slave *bss = to_bfin_spi_slave(slave);
+
+ if (is_gpio_cs(slave->cs)) {
+ unsigned int cs = gpio_cs(slave->cs);
+ gpio_set_value(cs, bss->cs_pol);
+ } else {
+ u32 ssel;
+ ssel = bfin_read32(&bss->regs->ssel);
+ ssel |= 1 << slave->cs;
+ if (bss->cs_pol)
+ ssel |= (1 << 8) << slave->cs;
+ else
+ ssel &= ~((1 << 8) << slave->cs);
+ bfin_write32(&bss->regs->ssel, ssel);
+ }
+
+ SSYNC();
+}
+
+void spi_cs_deactivate(struct spi_slave *slave)
+{
+ struct bfin_spi_slave *bss = to_bfin_spi_slave(slave);
+
+ if (is_gpio_cs(slave->cs)) {
+ unsigned int cs = gpio_cs(slave->cs);
+ gpio_set_value(cs, !bss->cs_pol);
+ } else {
+ u32 ssel;
+ ssel = bfin_read32(&bss->regs->ssel);
+ if (bss->cs_pol)
+ ssel &= ~((1 << 8) << slave->cs);
+ else
+ ssel |= (1 << 8) << slave->cs;
+ /* deassert cs */
+ bfin_write32(&bss->regs->ssel, ssel);
+ SSYNC();
+ /* disable cs */
+ ssel &= ~(1 << slave->cs);
+ bfin_write32(&bss->regs->ssel, ssel);
+ }
+
+ SSYNC();
+}
+
+void spi_init()
+{
+}
+
+#define SPI_PINS(n) \
+ { 0, P_SPI##n##_SCK, P_SPI##n##_MISO, P_SPI##n##_MOSI, 0 }
+static unsigned short pins[][5] = {
+#ifdef SPI0_REGBASE
+ [0] = SPI_PINS(0),
+#endif
+#ifdef SPI1_REGBASE
+ [1] = SPI_PINS(1),
+#endif
+#ifdef SPI2_REGBASE
+ [2] = SPI_PINS(2),
+#endif
+};
+
+#define SPI_CS_PINS(n) \
+ { \
+ P_SPI##n##_SSEL1, P_SPI##n##_SSEL2, P_SPI##n##_SSEL3, \
+ P_SPI##n##_SSEL4, P_SPI##n##_SSEL5, P_SPI##n##_SSEL6, \
+ P_SPI##n##_SSEL7, \
+ }
+static const unsigned short cs_pins[][7] = {
+#ifdef SPI0_REGBASE
+ [0] = SPI_CS_PINS(0),
+#endif
+#ifdef SPI1_REGBASE
+ [1] = SPI_CS_PINS(1),
+#endif
+#ifdef SPI2_REGBASE
+ [2] = SPI_CS_PINS(2),
+#endif
+};
+
+void spi_set_speed(struct spi_slave *slave, uint hz)
+{
+ struct bfin_spi_slave *bss = to_bfin_spi_slave(slave);
+ ulong sclk;
+ u32 clock;
+
+ sclk = get_sclk1();
+ clock = sclk / hz;
+ if (clock)
+ clock--;
+ bss->clock = clock;
+}
+
+struct spi_slave *spi_setup_slave(unsigned int bus, unsigned int cs,
+ unsigned int max_hz, unsigned int mode)
+{
+ struct bfin_spi_slave *bss;
+ u32 reg_base;
+
+ if (!spi_cs_is_valid(bus, cs))
+ return NULL;
+
+ if (bus >= ARRAY_SIZE(pins) || pins[bus] == NULL) {
+ debug("%s: invalid bus %u\n", __func__, bus);
+ return NULL;
+ }
+ switch (bus) {
+#ifdef SPI0_REGBASE
+ case 0:
+ reg_base = SPI0_REGBASE;
+ break;
+#endif
+#ifdef SPI1_REGBASE
+ case 1:
+ reg_base = SPI1_REGBASE;
+ break;
+#endif
+#ifdef SPI2_REGBASE
+ case 2:
+ reg_base = SPI2_REGBASE;
+ break;
+#endif
+ default:
+ return NULL;
+ }
+
+ bss = malloc(sizeof(*bss));
+ if (!bss)
+ return NULL;
+
+ bss->slave.bus = bus;
+ bss->slave.cs = cs;
+ bss->regs = (struct bfin_spi_regs *)reg_base;
+ bss->control = SPI_CTL_EN | SPI_CTL_MSTR;
+ if (mode & SPI_CPHA)
+ bss->control |= SPI_CTL_CPHA;
+ if (mode & SPI_CPOL)
+ bss->control |= SPI_CTL_CPOL;
+ if (mode & SPI_LSB_FIRST)
+ bss->control |= SPI_CTL_LSBF;
+ bss->control &= ~SPI_CTL_ASSEL;
+ bss->cs_pol = mode & SPI_CS_HIGH ? 1 : 0;
+ spi_set_speed(&bss->slave, max_hz);
+
+ return &bss->slave;
+}
+
+void spi_free_slave(struct spi_slave *slave)
+{
+ struct bfin_spi_slave *bss = to_bfin_spi_slave(slave);
+ free(bss);
+}
+
+int spi_claim_bus(struct spi_slave *slave)
+{
+ struct bfin_spi_slave *bss = to_bfin_spi_slave(slave);
+
+ debug("%s: bus:%i cs:%i\n", __func__, slave->bus, slave->cs);
+
+ if (is_gpio_cs(slave->cs)) {
+ unsigned int cs = gpio_cs(slave->cs);
+ gpio_request(cs, "bfin-spi");
+ gpio_direction_output(cs, !bss->cs_pol);
+ pins[slave->bus][0] = P_DONTCARE;
+ } else
+ pins[slave->bus][0] = cs_pins[slave->bus][slave->cs - 1];
+ peripheral_request_list(pins[slave->bus], "bfin-spi");
+
+ bfin_write32(&bss->regs->control, bss->control);
+ bfin_write32(&bss->regs->clock, bss->clock);
+ bfin_write32(&bss->regs->delay, 0x0);
+ bfin_write32(&bss->regs->rx_control, SPI_RXCTL_REN);
+ bfin_write32(&bss->regs->tx_control, SPI_TXCTL_TEN | SPI_TXCTL_TTI);
+ SSYNC();
+
+ return 0;
+}
+
+void spi_release_bus(struct spi_slave *slave)
+{
+ struct bfin_spi_slave *bss = to_bfin_spi_slave(slave);
+
+ debug("%s: bus:%i cs:%i\n", __func__, slave->bus, slave->cs);
+
+ peripheral_free_list(pins[slave->bus]);
+ if (is_gpio_cs(slave->cs))
+ gpio_free(gpio_cs(slave->cs));
+
+ bfin_write32(&bss->regs->rx_control, 0x0);
+ bfin_write32(&bss->regs->tx_control, 0x0);
+ bfin_write32(&bss->regs->control, 0x0);
+ SSYNC();
+}
+
+#ifndef CONFIG_BFIN_SPI_IDLE_VAL
+# define CONFIG_BFIN_SPI_IDLE_VAL 0xff
+#endif
+
+static int spi_pio_xfer(struct bfin_spi_slave *bss, const u8 *tx, u8 *rx,
+ uint bytes)
+{
+ /* discard invalid rx data and empty rfifo */
+ while (!(bfin_read32(&bss->regs->status) & SPI_STAT_RFE))
+ bfin_read32(&bss->regs->rfifo);
+
+ while (bytes--) {
+ u8 value = (tx ? *tx++ : CONFIG_BFIN_SPI_IDLE_VAL);
+ debug("%s: tx:%x ", __func__, value);
+ bfin_write32(&bss->regs->tfifo, value);
+ SSYNC();
+ while (bfin_read32(&bss->regs->status) & SPI_STAT_RFE)
+ if (ctrlc())
+ return -1;
+ value = bfin_read32(&bss->regs->rfifo);
+ if (rx)
+ *rx++ = value;
+ debug("rx:%x\n", value);
+ }
+
+ return 0;
+}
+
+int spi_xfer(struct spi_slave *slave, unsigned int bitlen, const void *dout,
+ void *din, unsigned long flags)
+{
+ struct bfin_spi_slave *bss = to_bfin_spi_slave(slave);
+ const u8 *tx = dout;
+ u8 *rx = din;
+ uint bytes = bitlen / 8;
+ int ret = 0;
+
+ debug("%s: bus:%i cs:%i bitlen:%i bytes:%i flags:%lx\n", __func__,
+ slave->bus, slave->cs, bitlen, bytes, flags);
+
+ if (bitlen == 0)
+ goto done;
+
+ /* we can only do 8 bit transfers */
+ if (bitlen % 8) {
+ flags |= SPI_XFER_END;
+ goto done;
+ }
+
+ if (flags & SPI_XFER_BEGIN)
+ spi_cs_activate(slave);
+
+ ret = spi_pio_xfer(bss, tx, rx, bytes);
+
+ done:
+ if (flags & SPI_XFER_END)
+ spi_cs_deactivate(slave);
+
+ return ret;
+}