summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4ec3d2a)
raw | patch | inline | side by side (parent: 4ec3d2a)
author | Stefano Babic <sbabic@denx.de> | |
Fri, 20 Aug 2010 10:47:31 +0000 (12:47 +0200) | ||
committer | Stefano Babic <sbabic@denx.de> | |
Wed, 29 Sep 2010 09:24:31 +0000 (11:24 +0200) |
As stated in 272017853339f5b9685f9488bdaf5405812d12a4,
the mx51evk has not CPLD and all references must be removed.
This patch drop a .h file that still remains in board
directory.
Signed-off-by: Stefano Babic <sbabic@denx.de>
the mx51evk has not CPLD and all references must be removed.
This patch drop a .h file that still remains in board
directory.
Signed-off-by: Stefano Babic <sbabic@denx.de>
board/freescale/mx51evk/mx51evk.c | patch | blob | history | |
board/freescale/mx51evk/mx51evk.h | [deleted file] | patch | blob | history |
index 75d642bf4231f90b1bfe2b92b5b32a8e63ca4f28..84386e6c8ff7b05586fc1af59e34f7ee8d48c7be 100644 (file)
#include <fsl_esdhc.h>
#include <fsl_pmic.h>
#include <mc13892.h>
-#include "mx51evk.h"
DECLARE_GLOBAL_DATA_PTR;
static u32 system_rev;
-struct io_board_ctrl *mx51_io_board;
#ifdef CONFIG_FSL_ESDHC
struct fsl_esdhc_cfg esdhc_cfg[2] = {
diff --git a/board/freescale/mx51evk/mx51evk.h b/board/freescale/mx51evk/mx51evk.h
+++ /dev/null
@@ -1,50 +0,0 @@
-/*
- * (C) Copyright 2009 Freescale Semiconductor, Inc.
- *
- * See file CREDITS for list of people who contributed to this
- * project.
- *
- * This program is free software; you can redistribute it and/or
- * modify it under the terms of the GNU General Public License as
- * published by the Free Software Foundation; either version 2 of
- * the License, or (at your option) any later version.
- *
- * This program is distributed in the hope that it will be useful,
- * but WITHOUT ANY WARRANTY; without even the implied warranty of
- * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
- * GNU General Public License for more details.
- *
- * You should have received a copy of the GNU General Public License
- * along with this program; if not, write to the Free Software
- * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
- * MA 02111-1307 USA
- */
-
-#ifndef __BOARD_FREESCALE_MX51_EVK_H__
-#define __BOARD_FREESCALE_MX51_EVK_H__
-
-#ifndef __ASSEMBLY__
-struct io_board_ctrl {
- u16 led_ctrl; /* 0x00 */
- u16 resv1[0x03];
- u16 sb_stat; /* 0x08 */
- u16 resv2[0x03];
- u16 int_stat; /* 0x10 */
- u16 resv3[0x07];
- u16 int_rest; /* 0x20 */
- u16 resv4[0x0B];
- u16 int_mask; /* 0x38 */
- u16 resv5[0x03];
- u16 id1; /* 0x40 */
- u16 resv6[0x03];
- u16 id2; /* 0x48 */
- u16 resv7[0x03];
- u16 version; /* 0x50 */
- u16 resv8[0x03];
- u16 id3; /* 0x58 */
- u16 resv9[0x03];
- u16 sw_reset; /* 0x60 */
-};
-#endif
-
-#endif