summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1671ba7)
raw | patch | inline | side by side (parent: 1671ba7)
author | Scott Wood <scottwood@freescale.com> | |
Fri, 18 Jan 2013 15:42:16 +0000 (15:42 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Tue, 19 Feb 2013 22:01:25 +0000 (17:01 -0500) |
This saved 640 bytes on MPC8536DS (a board with two of the six
ports defined).
Signed-off-by: Scott Wood <scottwood@freescale.com>
ports defined).
Signed-off-by: Scott Wood <scottwood@freescale.com>
drivers/serial/serial_ns16550.c | patch | blob | history |
index fc01a3c5164b03bdd94e5de0f7ea8ba08e77dc60..b92eef4db95cd972e6c12575eaebd61c25961e76 100644 (file)
_serial_setbrg(dev_index);
}
+#if defined(CONFIG_SYS_NS16550_COM1)
DECLARE_ESERIAL_FUNCTIONS(1);
struct serial_device eserial1_device =
INIT_ESERIAL_STRUCTURE(1, "eserial0");
+#endif
+#if defined(CONFIG_SYS_NS16550_COM2)
DECLARE_ESERIAL_FUNCTIONS(2);
struct serial_device eserial2_device =
INIT_ESERIAL_STRUCTURE(2, "eserial1");
+#endif
+#if defined(CONFIG_SYS_NS16550_COM3)
DECLARE_ESERIAL_FUNCTIONS(3);
struct serial_device eserial3_device =
INIT_ESERIAL_STRUCTURE(3, "eserial2");
+#endif
+#if defined(CONFIG_SYS_NS16550_COM4)
DECLARE_ESERIAL_FUNCTIONS(4);
struct serial_device eserial4_device =
INIT_ESERIAL_STRUCTURE(4, "eserial3");
+#endif
+#if defined(CONFIG_SYS_NS16550_COM5)
DECLARE_ESERIAL_FUNCTIONS(5);
struct serial_device eserial5_device =
INIT_ESERIAL_STRUCTURE(5, "eserial4");
+#endif
+#if defined(CONFIG_SYS_NS16550_COM6)
DECLARE_ESERIAL_FUNCTIONS(6);
struct serial_device eserial6_device =
INIT_ESERIAL_STRUCTURE(6, "eserial5");
+#endif
__weak struct serial_device *default_serial_console(void)
{