summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 589c042)
raw | patch | inline | side by side (parent: 589c042)
author | Gerald Van Baren <vanbaren@cideas.com> | |
Wed, 4 Jun 2008 00:26:29 +0000 (20:26 -0400) | ||
committer | Gerald Van Baren <vanbaren@cideas.com> | |
Tue, 10 Jun 2008 01:13:29 +0000 (21:13 -0400) |
This was configured to use the deprecated CONFIG_OF_FLAT_TREE, change
to CONFIG_OF_LIBFDT.
WARNING: It appears that this board lost its ability to boot via a
flattened device tree prior to this changeset.
WARNING: This conversion was untested because I do not have a board to
test it on.
Signed-off-by: Gerald Van Baren <vanbaren@cideas.com>
to CONFIG_OF_LIBFDT.
WARNING: It appears that this board lost its ability to boot via a
flattened device tree prior to this changeset.
WARNING: This conversion was untested because I do not have a board to
test it on.
Signed-off-by: Gerald Van Baren <vanbaren@cideas.com>
include/configs/stxxtc.h | patch | blob | history |
index 97a1032af00ae78a33cea7f10561bb76a3418875..fcafba59379402c48950185741498c071e738411 100644 (file)
--- a/include/configs/stxxtc.h
+++ b/include/configs/stxxtc.h
/*****************************************************************************/
-/* pass open firmware flat tree */
-#define CONFIG_OF_FLAT_TREE 1
+/* pass open firmware flattened device tree */
+#define CONFIG_OF_LIBFDT 1
#define OF_CPU "PowerPC,MPC870@0"
#define OF_TBCLK (MPC8XX_HZ / 16)