summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 22a4a6c)
raw | patch | inline | side by side (parent: 22a4a6c)
author | Jaehoon Chung <jh80.chung@samsung.com> | |
Tue, 29 Jan 2013 19:31:16 +0000 (19:31 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Wed, 17 Apr 2013 14:58:51 +0000 (10:58 -0400) |
eMMC vesrion is supported up to v4.5.
But bootloader isn't saw the exact eMMC version.
After applied this patch,
if use the mmcinfo command, then can see the exactly mmc version.
Signed-off-by: Jaehoon Chung <jh80.chung@samsung.com>
Signed-off-by: Kyungmin Park <kyungmin.park@samsung.com>
Acked-by: Rommel Custodio <sessyargc@gmail.com>
But bootloader isn't saw the exact eMMC version.
After applied this patch,
if use the mmcinfo command, then can see the exactly mmc version.
Signed-off-by: Jaehoon Chung <jh80.chung@samsung.com>
Signed-off-by: Kyungmin Park <kyungmin.park@samsung.com>
Acked-by: Rommel Custodio <sessyargc@gmail.com>
common/cmd_mmc.c | patch | blob | history | |
drivers/mmc/mmc.c | patch | blob | history | |
include/mmc.h | patch | blob | history |
diff --git a/common/cmd_mmc.c b/common/cmd_mmc.c
index 9f3d6c575bfe2ef8c12b54d4fb1f0e42e2eacfa0..7d824690b7f064547a3400bd65a957538a4289f0 100644 (file)
--- a/common/cmd_mmc.c
+++ b/common/cmd_mmc.c
printf("Rd Block Len: %d\n", mmc->read_bl_len);
printf("%s version %d.%d\n", IS_SD(mmc) ? "SD" : "MMC",
- (mmc->version >> 4) & 0xf, mmc->version & 0xf);
+ (mmc->version >> 8) & 0xf, mmc->version & 0xff);
printf("High Capacity: %s\n", mmc->high_capacity ? "Yes" : "No");
puts("Capacity: ");
diff --git a/drivers/mmc/mmc.c b/drivers/mmc/mmc.c
index d732581eb8d9708d6c30019d5f376b9beaea29b2..72b725462e7d90dadedd728daa0f0ea99af2f29a 100644 (file)
--- a/drivers/mmc/mmc.c
+++ b/drivers/mmc/mmc.c
mmc->capacity = capacity;
}
+ switch (ext_csd[EXT_CSD_REV]) {
+ case 1:
+ mmc->version = MMC_VERSION_4_1;
+ break;
+ case 2:
+ mmc->version = MMC_VERSION_4_2;
+ break;
+ case 3:
+ mmc->version = MMC_VERSION_4_3;
+ break;
+ case 5:
+ mmc->version = MMC_VERSION_4_41;
+ break;
+ case 6:
+ mmc->version = MMC_VERSION_4_5;
+ break;
+ }
+
/*
* Check whether GROUP_DEF is set, if yes, read out
* group size from ext_csd directly, or calculate
diff --git a/include/mmc.h b/include/mmc.h
index de6d497d530a611f6f4dc54cb226ec2aa532ea67..d5b3a9ea383af16169ba417eb43b7f661ab0847a 100644 (file)
--- a/include/mmc.h
+++ b/include/mmc.h
#include <linux/compiler.h>
#define SD_VERSION_SD 0x20000
-#define SD_VERSION_2 (SD_VERSION_SD | 0x20)
-#define SD_VERSION_1_0 (SD_VERSION_SD | 0x10)
-#define SD_VERSION_1_10 (SD_VERSION_SD | 0x1a)
+#define SD_VERSION_2 (SD_VERSION_SD | 0x200)
+#define SD_VERSION_1_0 (SD_VERSION_SD | 0x100)
+#define SD_VERSION_1_10 (SD_VERSION_SD | 0x10a)
#define MMC_VERSION_MMC 0x10000
#define MMC_VERSION_UNKNOWN (MMC_VERSION_MMC)
-#define MMC_VERSION_1_2 (MMC_VERSION_MMC | 0x12)
-#define MMC_VERSION_1_4 (MMC_VERSION_MMC | 0x14)
-#define MMC_VERSION_2_2 (MMC_VERSION_MMC | 0x22)
-#define MMC_VERSION_3 (MMC_VERSION_MMC | 0x30)
-#define MMC_VERSION_4 (MMC_VERSION_MMC | 0x40)
+#define MMC_VERSION_1_2 (MMC_VERSION_MMC | 0x102)
+#define MMC_VERSION_1_4 (MMC_VERSION_MMC | 0x104)
+#define MMC_VERSION_2_2 (MMC_VERSION_MMC | 0x202)
+#define MMC_VERSION_3 (MMC_VERSION_MMC | 0x300)
+#define MMC_VERSION_4 (MMC_VERSION_MMC | 0x400)
+#define MMC_VERSION_4_1 (MMC_VERSION_MMC | 0x401)
+#define MMC_VERSION_4_2 (MMC_VERSION_MMC | 0x402)
+#define MMC_VERSION_4_3 (MMC_VERSION_MMC | 0x403)
+#define MMC_VERSION_4_41 (MMC_VERSION_MMC | 0x429)
+#define MMC_VERSION_4_5 (MMC_VERSION_MMC | 0x405)
#define MMC_MODE_HS 0x001
#define MMC_MODE_HS_52MHz 0x010