summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 216818c)
raw | patch | inline | side by side (parent: 216818c)
author | Harald Krapfenbauer <Harald.Krapfenbauer@bluetechnix.at> | |
Fri, 22 Jan 2010 22:15:55 +0000 (17:15 -0500) | ||
committer | Mike Frysinger <vapier@gentoo.org> | |
Wed, 7 Apr 2010 05:10:34 +0000 (01:10 -0400) |
Switch to the SMC911X driver by default now, and fix LDR env settings.
Signed-off-by: Harald Krapfenbauer <Harald.Krapfenbauer@bluetechnix.at>
Signed-off-by: Mike Frysinger <vapier@gentoo.org>
Signed-off-by: Harald Krapfenbauer <Harald.Krapfenbauer@bluetechnix.at>
Signed-off-by: Mike Frysinger <vapier@gentoo.org>
board/cm-bf561/cm-bf561.c | patch | blob | history | |
include/configs/cm-bf561.h | patch | blob | history |
index 80cfff7242cb3eba56482e367beb409d0aeec34d..5741f6410793744a6ce3f120d7299b2f950d4500 100644 (file)
return 0;
}
-#ifdef CONFIG_SMC91111
+#ifdef CONFIG_SMC911X
int board_eth_init(bd_t *bis)
{
- return smc91111_initialize(0, CONFIG_SMC91111_BASE);
+ return smc911x_initialize(0, CONFIG_SMC911X_BASE);
}
#endif
index 1741ed493211d9306a77b769097351ad5e88713e..c60401c8fecb3a33058b720820f58e9fed837f2d 100644 (file)
* Network Settings
*/
#define ADI_CMDS_NETWORK 1
-/* The next 2 lines are for use with DEV-BF5xx */
#define CONFIG_NET_MULTI
-#define CONFIG_SMC91111 1
-#define CONFIG_SMC91111_BASE 0x28000300
-/* The next 3 lines are for use with EXT-BF5xx-USB-ETH2 */
-/* #define CONFIG_DRIVER_SMC911X 1 */
-/* #define CONFIG_DRIVER_SMC911X_BASE 0x24080000 /! AMS1 */
-/* #define CONFIG_DRIVER_SMC911X_32_BIT 1 */
+#define CONFIG_SMC911X 1
+#define CONFIG_SMC911X_BASE 0x24008000 /* AMS1 */
+#define CONFIG_SMC911X_16_BIT
#define CONFIG_HOSTNAME cm-bf561
/* Uncomment next line to use fixed MAC address */
/* #define CONFIG_ETHADDR 02:80:ad:20:31:cf */
#define CONFIG_ENV_OFFSET 0x20000
#define CONFIG_ENV_SECT_SIZE 0x20000
#define CONFIG_ENV_SIZE 0x10000
+#define CONFIG_ENV_IS_EMBEDDED_IN_LDR
/*