summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: f0f8960)
raw | patch | inline | side by side (from parent 1: f0f8960)
author | alaganraj <alaganraj.s@ti.com> | |
Tue, 6 Aug 2013 15:18:07 +0000 (20:48 +0530) | ||
committer | Somnath Mukherjee <somnath@ti.com> | |
Thu, 8 Aug 2013 13:05:34 +0000 (18:35 +0530) |
omap5_uevm and dra7xx_evm both can boot from either the MMC card
or eMMC chip on board. We should try both interfaces.
This modification also allows a graceful fallback if
a device exists but boot images are not present on it.
This is adopted from am335x_evm patch.
Signed-off-by: alaganraj <alaganraj.s@ti.com>
or eMMC chip on board. We should try both interfaces.
This modification also allows a graceful fallback if
a device exists but boot images are not present on it.
This is adopted from am335x_evm patch.
Signed-off-by: alaganraj <alaganraj.s@ti.com>
include/configs/omap5_common.h | patch | blob | history |
index f2c4c70323ee93a3998a954ef06c0b1719ddcbaa..323649e38f2cee2e45e1efa5ca170414deb029f1 100644 (file)
"importbootenv=echo Importing environment from mmc${mmcdev} ...; " \
"env import -t ${loadaddr} ${filesize}\0" \
"loadimage=load mmc ${bootpart} ${loadaddr} ${bootdir}/${bootfile}\0" \
- "mmcboot=echo Booting from mmc${mmcdev} ...; " \
- "run mmcargs; " \
- "bootz ${loadaddr} - ${fdtaddr}\0" \
+ "mmcboot=mmc dev ${mmcdev}; " \
+ "if mmc rescan; then " \
+ "echo SD/MMC found on device ${mmcdev};" \
+ "if run loadbootscript; then " \
+ "run bootscript; " \
+ "else " \
+ "if run loadbootenv; then " \
+ "run importbootenv; " \
+ "fi;" \
+ "if test -n ${uenvcmd}; then " \
+ "echo Running uenvcmd ...;" \
+ "run uenvcmd;" \
+ "fi;" \
+ "fi;" \
+ "if run loadimage; then " \
+ "run loadfdt; " \
+ "run mmcargs; " \
+ "bootz ${loadaddr} - ${fdtaddr};" \
+ "fi; " \
+ "fi;\0" \
"findfdt="\
"if test $board_name = omap5_uevm; then " \
"setenv fdtfile omap5-uevm.dtb; fi;\0 " \
#define CONFIG_BOOTCOMMAND \
"run findfdt; " \
- "mmc dev ${mmcdev}; if mmc rescan; then " \
- "if run loadbootscript; then " \
- "run bootscript; " \
- "else " \
- "if run loadbootenv; then " \
- "run importbootenv; " \
- "fi;" \
- "if test -n ${uenvcmd}; then " \
- "echo Running uenvcmd ...;" \
- "run uenvcmd;" \
- "fi;" \
- "fi;" \
- "if run loadimage; then " \
- "run loadfdt; " \
- "run mmcboot; " \
- "fi; " \
- "fi"
+ "run mmcboot;" \
+ "setenv mmcdev 1; " \
+ "setenv bootpart 1:2; " \
+ "run mmcboot;" \
#define CONFIG_AUTO_COMPLETE 1