summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 581bb41)
raw | patch | inline | side by side (parent: 581bb41)
author | Nikita Kiryanov <nikita@compulab.co.il> | |
Wed, 30 Jan 2013 21:39:58 +0000 (21:39 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Fri, 8 Mar 2013 21:41:14 +0000 (16:41 -0500) |
Add support for dvi displays with user selectable dvi presets.
Cc: Wolfgang Denk <wd@denx.de>
Cc: Jeroen Hofstee <jeroen@myspectrum.nl>
Cc: Anatolij Gustschin <agust@denx.de>
Signed-off-by: Nikita Kiryanov <nikita@compulab.co.il>
Signed-off-by: Igor Grinberg <grinberg@compulab.co.il>
Cc: Wolfgang Denk <wd@denx.de>
Cc: Jeroen Hofstee <jeroen@myspectrum.nl>
Cc: Anatolij Gustschin <agust@denx.de>
Signed-off-by: Nikita Kiryanov <nikita@compulab.co.il>
Signed-off-by: Igor Grinberg <grinberg@compulab.co.il>
board/cm_t35/Makefile | patch | blob | history | |
board/cm_t35/cm_t35.c | patch | blob | history | |
board/cm_t35/display.c | [new file with mode: 0644] | patch | blob |
include/configs/cm_t35.h | patch | blob | history |
diff --git a/board/cm_t35/Makefile b/board/cm_t35/Makefile
index 894fa097e1be05de0fe0c2595a63e6eb465b961c..bde56e61f4178c76e4ac860fde3edfa445bce413 100644 (file)
--- a/board/cm_t35/Makefile
+++ b/board/cm_t35/Makefile
LIB = $(obj)lib$(BOARD).o
COBJS-$(CONFIG_DRIVER_OMAP34XX_I2C) += eeprom.o
+COBJS-$(CONFIG_LCD) += display.o
COBJS := cm_t35.o leds.o $(COBJS-y)
diff --git a/board/cm_t35/cm_t35.c b/board/cm_t35/cm_t35.c
index e470d96da9902cb8bbc9b708bc049f612221fd8d..e0e8235d7389d14ab5846ab2962ee76656afb037 100644 (file)
--- a/board/cm_t35/cm_t35.c
+++ b/board/cm_t35/cm_t35.c
/* SB-T35 Ethernet */
MUX_VAL(CP(GPMC_NCS4), (IEN | PTU | EN | M0)); /*GPMC_nCS4*/
+ /* DVI enable */
+ MUX_VAL(CP(GPMC_NCS3), (IDIS | PTU | DIS | M4));/*GPMC_nCS3*/
+
/* CM-T3x Ethernet */
MUX_VAL(CP(GPMC_NCS5), (IDIS | PTU | DIS | M0)); /*GPMC_nCS5*/
MUX_VAL(CP(GPMC_CLK), (IEN | PTD | DIS | M4)); /*GPIO_59*/
diff --git a/board/cm_t35/display.c b/board/cm_t35/display.c
--- /dev/null
+++ b/board/cm_t35/display.c
@@ -0,0 +1,220 @@
+/*
+ * (C) Copyright 2012 CompuLab, Ltd. <www.compulab.co.il>
+ *
+ * Authors: Nikita Kiryanov <nikita@compulab.co.il>
+ *
+ * See file CREDITS for list of people who contributed to this
+ * project.
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License as
+ * published by the Free Software Foundation; either version 2 of
+ * the License, or (at your option) any later version.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ * You should have received a copy of the GNU General Public License
+ * along with this program; if not, write to the Free Software
+ * Foundation, Inc.
+ */
+#include <common.h>
+#include <asm/gpio.h>
+#include <asm/io.h>
+#include <stdio_dev.h>
+#include <asm/arch/dss.h>
+#include <lcd.h>
+#include <asm/arch-omap3/dss.h>
+
+DECLARE_GLOBAL_DATA_PTR;
+
+enum display_type {
+ NONE,
+ DVI,
+};
+
+#define CMAP_ADDR 0x80100000
+
+/*
+ * The frame buffer is allocated before we have the chance to parse user input.
+ * To make sure enough memory is allocated for all resolutions, we define
+ * vl_{col | row} to the maximal resolution supported by OMAP3.
+ */
+vidinfo_t panel_info = {
+ .vl_col = 1400,
+ .vl_row = 1050,
+ .vl_bpix = LCD_BPP,
+ .cmap = (ushort *)CMAP_ADDR,
+};
+
+static struct panel_config panel_cfg;
+static enum display_type lcd_def;
+
+/*
+ * A note on DVI presets;
+ * U-Boot can convert 8 bit BMP data to 16 bit BMP data, and OMAP DSS can
+ * convert 16 bit data into 24 bit data. Thus, GFXFORMAT_RGB16 allows us to
+ * support two BMP types with one setting.
+ */
+static const struct panel_config preset_dvi_640X480 = {
+ .lcd_size = PANEL_LCD_SIZE(640, 480),
+ .timing_h = DSS_HBP(48) | DSS_HFP(16) | DSS_HSW(96),
+ .timing_v = DSS_VBP(33) | DSS_VFP(10) | DSS_VSW(2),
+ .divisor = 12 | (1 << 16),
+ .data_lines = LCD_INTERFACE_24_BIT,
+ .panel_type = ACTIVE_DISPLAY,
+ .load_mode = 2,
+ .gfx_format = GFXFORMAT_RGB16,
+};
+
+static const struct panel_config preset_dvi_800X600 = {
+ .lcd_size = PANEL_LCD_SIZE(800, 600),
+ .timing_h = DSS_HBP(88) | DSS_HFP(40) | DSS_HSW(128),
+ .timing_v = DSS_VBP(23) | DSS_VFP(1) | DSS_VSW(4),
+ .divisor = 8 | (1 << 16),
+ .data_lines = LCD_INTERFACE_24_BIT,
+ .panel_type = ACTIVE_DISPLAY,
+ .load_mode = 2,
+ .gfx_format = GFXFORMAT_RGB16,
+};
+
+static const struct panel_config preset_dvi_1024X768 = {
+ .lcd_size = PANEL_LCD_SIZE(1024, 768),
+ .timing_h = DSS_HBP(160) | DSS_HFP(24) | DSS_HSW(136),
+ .timing_v = DSS_VBP(29) | DSS_VFP(3) | DSS_VSW(6),
+ .divisor = 5 | (1 << 16),
+ .data_lines = LCD_INTERFACE_24_BIT,
+ .panel_type = ACTIVE_DISPLAY,
+ .load_mode = 2,
+ .gfx_format = GFXFORMAT_RGB16,
+};
+
+static const struct panel_config preset_dvi_1152X864 = {
+ .lcd_size = PANEL_LCD_SIZE(1152, 864),
+ .timing_h = DSS_HBP(256) | DSS_HFP(64) | DSS_HSW(128),
+ .timing_v = DSS_VBP(32) | DSS_VFP(1) | DSS_VSW(3),
+ .divisor = 3 | (1 << 16),
+ .data_lines = LCD_INTERFACE_24_BIT,
+ .panel_type = ACTIVE_DISPLAY,
+ .load_mode = 2,
+ .gfx_format = GFXFORMAT_RGB16,
+};
+
+static const struct panel_config preset_dvi_1280X960 = {
+ .lcd_size = PANEL_LCD_SIZE(1280, 960),
+ .timing_h = DSS_HBP(312) | DSS_HFP(96) | DSS_HSW(112),
+ .timing_v = DSS_VBP(36) | DSS_VFP(1) | DSS_VSW(3),
+ .divisor = 3 | (1 << 16),
+ .data_lines = LCD_INTERFACE_24_BIT,
+ .panel_type = ACTIVE_DISPLAY,
+ .load_mode = 2,
+ .gfx_format = GFXFORMAT_RGB16,
+};
+
+static const struct panel_config preset_dvi_1280X1024 = {
+ .lcd_size = PANEL_LCD_SIZE(1280, 1024),
+ .timing_h = DSS_HBP(248) | DSS_HFP(48) | DSS_HSW(112),
+ .timing_v = DSS_VBP(38) | DSS_VFP(1) | DSS_VSW(3),
+ .divisor = 3 | (1 << 16),
+ .data_lines = LCD_INTERFACE_24_BIT,
+ .panel_type = ACTIVE_DISPLAY,
+ .load_mode = 2,
+ .gfx_format = GFXFORMAT_RGB16,
+};
+
+/*
+ * set_resolution_params()
+ *
+ * Due to usage of multiple display related APIs resolution data is located in
+ * more than one place. This function updates them all.
+ */
+static void set_resolution_params(int x, int y)
+{
+ panel_cfg.lcd_size = PANEL_LCD_SIZE(x, y);
+ panel_info.vl_col = x;
+ panel_info.vl_row = y;
+ lcd_line_length = (panel_info.vl_col * NBITS(panel_info.vl_bpix)) / 8;
+}
+
+static void set_preset(const struct panel_config preset, int x_res, int y_res)
+{
+ panel_cfg = preset;
+ set_resolution_params(x_res, y_res);
+}
+
+static enum display_type set_dvi_preset(const struct panel_config preset,
+ int x_res, int y_res)
+{
+ set_preset(preset, x_res, y_res);
+ return DVI;
+}
+
+/*
+ * env_parse_displaytype() - parse display type.
+ *
+ * Parses the environment variable "displaytype", which contains the
+ * name of the display type or preset, in which case it applies its
+ * configurations.
+ *
+ * Returns the type of display that was specified.
+ */
+static enum display_type env_parse_displaytype(char *displaytype)
+{
+ if (!strncmp(displaytype, "dvi640x480", 10))
+ return set_dvi_preset(preset_dvi_640X480, 640, 480);
+ else if (!strncmp(displaytype, "dvi800x600", 10))
+ return set_dvi_preset(preset_dvi_800X600, 800, 600);
+ else if (!strncmp(displaytype, "dvi1024x768", 11))
+ return set_dvi_preset(preset_dvi_1024X768, 1024, 768);
+ else if (!strncmp(displaytype, "dvi1152x864", 11))
+ return set_dvi_preset(preset_dvi_1152X864, 1152, 864);
+ else if (!strncmp(displaytype, "dvi1280x960", 11))
+ return set_dvi_preset(preset_dvi_1280X960, 1280, 960);
+ else if (!strncmp(displaytype, "dvi1280x1024", 12))
+ return set_dvi_preset(preset_dvi_1280X1024, 1280, 1024);
+
+ return NONE;
+}
+
+int lcd_line_length;
+int lcd_color_fg;
+int lcd_color_bg;
+void *lcd_base;
+short console_col;
+short console_row;
+void *lcd_console_address;
+
+void lcd_ctrl_init(void *lcdbase)
+{
+ struct prcm *prcm = (struct prcm *)PRCM_BASE;
+ char *displaytype = getenv("displaytype");
+
+ if (displaytype == NULL)
+ return;
+
+ lcd_def = env_parse_displaytype(displaytype);
+ if (lcd_def == NONE)
+ return;
+
+ panel_cfg.frame_buffer = lcdbase;
+ omap3_dss_panel_config(&panel_cfg);
+ /*
+ * Pixel clock is defined with many divisions and only few
+ * multiplications of the system clock. Since DSS FCLK divisor is set
+ * to 16 by default, we need to set it to a smaller value, like 3
+ * (chosen via trial and error).
+ */
+ clrsetbits_le32(&prcm->clksel_dss, 0xF, 3);
+}
+
+void lcd_enable(void)
+{
+ if (lcd_def == DVI) {
+ gpio_direction_output(54, 0); /* Turn on DVI */
+ omap3_dss_enable();
+ }
+}
+
+void lcd_setcolreg(ushort regno, ushort red, ushort green, ushort blue) {}
index 943b65841c611db084d2d7438ae22967042989a1..e6aef7b595762bca4995ae55b7bfb7913ae76936 100644 (file)
--- a/include/configs/cm_t35.h
+++ b/include/configs/cm_t35.h
#define CONFIG_OMAP3_GPIO_6 /* GPIO186 is in GPIO bank 6 */
#endif
+/* Display Configuration */
+#define CONFIG_OMAP3_GPIO_2
+#define CONFIG_VIDEO_OMAP3
+#define LCD_BPP LCD_COLOR16
+
+#define CONFIG_LCD
+
#endif /* __CONFIG_H */