summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 753bae8)
raw | patch | inline | side by side (parent: 753bae8)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Tue, 22 May 2012 00:03:27 +0000 (00:03 +0000) | ||
committer | Albert ARIBAUD <albert.u.boot@aribaud.net> | |
Sat, 7 Jul 2012 12:07:24 +0000 (14:07 +0200) |
Change voltages for OMAP5432
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
arch/arm/cpu/armv7/omap5/clocks.c | patch | blob | history | |
arch/arm/include/asm/arch-omap5/clocks.h | patch | blob | history |
index 1a59f265f7b00ca6bc020f77428eee4bb454b640..65dc5c759532434d18a6025a78ca308cada0a5b7 100644 (file)
*/
void scale_vcores(void)
{
- u32 volt;
+ u32 volt_core, volt_mpu, volt_mm;
omap_vc_init(PRM_VC_I2C_CHANNEL_FREQ_KHZ);
/* Palmas settings */
- volt = VDD_CORE;
- do_scale_vcore(SMPS_REG_ADDR_8_CORE, volt);
-
- volt = VDD_MPU;
- do_scale_vcore(SMPS_REG_ADDR_12_MPU, volt);
-
- volt = VDD_MM;
- do_scale_vcore(SMPS_REG_ADDR_45_IVA, volt);
-
+ if (omap_revision() != OMAP5432_ES1_0) {
+ volt_core = VDD_CORE;
+ volt_mpu = VDD_MPU;
+ volt_mm = VDD_MM;
+ } else {
+ volt_core = VDD_CORE_5432;
+ volt_mpu = VDD_MPU_5432;
+ volt_mm = VDD_MM_5432;
+ }
+
+ do_scale_vcore(SMPS_REG_ADDR_8_CORE, volt_core);
+ do_scale_vcore(SMPS_REG_ADDR_12_MPU, volt_mpu);
+ do_scale_vcore(SMPS_REG_ADDR_45_IVA, volt_mm);
+
+ if (omap_revision() == OMAP5432_ES1_0) {
+ /* Configure LDO SRAM "magic" bits */
+ writel(2, &prcm->prm_sldo_core_setup);
+ writel(2, &prcm->prm_sldo_mpu_setup);
+ writel(2, &prcm->prm_sldo_mm_setup);
+ }
}
u32 get_offset_code(u32 volt_offset)
index 409e0e3f8c11336e7f1ff889c6f74596e2df2faf..5f1a7aa770dcf6e0c345be2dc86d9df97d49c61a 100644 (file)
u32 pad217[4];
u32 prm_vc_cfg_i2c_mode; /* 4ae07bb4 */
u32 prm_vc_cfg_i2c_clk; /* 4ae07bb8 */
+ u32 pad218[2];
+ u32 prm_sldo_core_setup; /* 4ae07bc4 */
+ u32 prm_sldo_core_ctrl; /* 4ae07bc8 */
+ u32 prm_sldo_mpu_setup; /* 4ae07bcc */
+ u32 prm_sldo_mpu_ctrl; /* 4ae07bd0 */
+ u32 prm_sldo_mm_setup; /* 4ae07bd4 */
+ u32 prm_sldo_mm_ctrl; /* 4ae07bd8 */
};
/* DPLL register offsets */
#define VDD_MPU 1000
#define VDD_MM 1000
#define VDD_CORE 1040
+#define VDD_MPU_5432 1150
+#define VDD_MM_5432 1150
+#define VDD_CORE_5432 1150
/* Standard offset is 0.5v expressed in uv */
#define PALMAS_SMPS_BASE_VOLT_UV 500000