summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c7f1cf5)
raw | patch | inline | side by side (parent: c7f1cf5)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Thu, 15 Nov 2012 21:06:33 +0000 (21:06 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Mon, 10 Dec 2012 15:55:25 +0000 (08:55 -0700) |
DMM_LISA_MAP registers program whether memory is mapped
on particular EMIF or not. Irrespective of these registers
EMIF is getting configured. Correcting the same.
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
on particular EMIF or not. Irrespective of these registers
EMIF is getting configured. Correcting the same.
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
arch/arm/cpu/armv7/omap-common/emif-common.c | patch | blob | history |
diff --git a/arch/arm/cpu/armv7/omap-common/emif-common.c b/arch/arm/cpu/armv7/omap-common/emif-common.c
index 30dcf1b0b04ec1112a8dead33762c289c8915001..88253cf8ce3e5bf1128d70f08d22bacdfddb09b4 100644 (file)
#include <asm/utils.h>
#include <linux/compiler.h>
+static int emif1_enabled = -1, emif2_enabled = -1;
+
void set_lpmode_selfrefresh(u32 base)
{
struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
void dmm_init(u32 base)
{
const struct dmm_lisa_map_regs *lisa_map_regs;
+ u32 i, section, valid;
#ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
emif_get_dmm_regs(&lisa_map_regs);
writel(lisa_map_regs->dmm_lisa_map_0,
&hw_lisa_map_regs->dmm_lisa_map_0);
}
+
+ /*
+ * EMIF should be configured only when
+ * memory is mapped on it. Using emif1_enabled
+ * and emif2_enabled variables for this.
+ */
+ emif1_enabled = 0;
+ emif2_enabled = 0;
+ for (i = 0; i < 4; i++) {
+ section = __raw_readl(DMM_BASE + i*4);
+ valid = (section & EMIF_SDRC_MAP_MASK) >>
+ (EMIF_SDRC_MAP_SHIFT);
+ if (valid == 3) {
+ emif1_enabled = 1;
+ emif2_enabled = 1;
+ break;
+ } else if (valid == 1) {
+ emif1_enabled = 1;
+ } else if (valid == 2) {
+ emif2_enabled = 1;
+ }
+ }
+
}
/*
writel(CM_DLL_CTRL_NO_OVERRIDE, &prcm->cm_dll_ctrl);
}
- do_sdram_init(EMIF1_BASE);
- do_sdram_init(EMIF2_BASE);
-
if (!in_sdram)
dmm_init(DMM_BASE);
+ if (emif1_enabled)
+ do_sdram_init(EMIF1_BASE);
+
+ if (emif2_enabled)
+ do_sdram_init(EMIF2_BASE);
+
if (!(in_sdram || warm_reset())) {
- emif_post_init_config(EMIF1_BASE);
- emif_post_init_config(EMIF2_BASE);
+ if (emif1_enabled)
+ emif_post_init_config(EMIF1_BASE);
+ if (emif2_enabled)
+ emif_post_init_config(EMIF2_BASE);
}
/* for the shadow registers to take effect */