summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: dbb8f27)
raw | patch | inline | side by side (parent: dbb8f27)
author | Marek Vasut <marek.vasut@gmail.com> | |
Tue, 8 Nov 2011 23:18:27 +0000 (23:18 +0000) | ||
committer | Stefano Babic <sbabic@denx.de> | |
Fri, 11 Nov 2011 10:36:58 +0000 (11:36 +0100) |
This enables the second port, aka. the port with the USB connector on the
M28EVK.
Signed-off-by: Marek Vasut <marek.vasut@gmail.com>
Cc: Stefano Babic <sbabic@denx.de>
Cc: Wolfgang Denk <wd@denx.de>
Cc: Detlev Zundel <dzu@denx.de>
Cc: Remy Bohmer <linux@bohmer.net>
M28EVK.
Signed-off-by: Marek Vasut <marek.vasut@gmail.com>
Cc: Stefano Babic <sbabic@denx.de>
Cc: Wolfgang Denk <wd@denx.de>
Cc: Detlev Zundel <dzu@denx.de>
Cc: Remy Bohmer <linux@bohmer.net>
board/denx/m28evk/m28evk.c | patch | blob | history | |
include/configs/m28evk.h | patch | blob | history |
index 168ceeb6a515c7eb42677bc59983bbe6cc8c482f..8cf3dc9d4e5d83f354d4f8b7b2db53d2c0ea49ed 100644 (file)
/* SSP2 clock at 96MHz */
mx28_set_sspclk(MXC_SSPCLK2, 96000, 0);
+#ifdef CONFIG_CMD_USB
+ mxs_iomux_setup_pad(MX28_PAD_SSP2_SS1__USB1_OVERCURRENT);
+ mxs_iomux_setup_pad(MX28_PAD_AUART3_TX__GPIO_3_13 |
+ MXS_PAD_12MA | MXS_PAD_3V3 | MXS_PAD_PULLUP);
+ gpio_direction_output(MX28_PAD_AUART3_TX__GPIO_3_13, 0);
+#endif
+
return 0;
}
index c8b0cf513e6235dc9640965cde48e79471944481..52dcd4a6c587701ed1f4f1c1b74bb581e5a2d50f 100644 (file)
--- a/include/configs/m28evk.h
+++ b/include/configs/m28evk.h
#define CONFIG_CMD_SETEXPR
#define CONFIG_CMD_SF
#define CONFIG_CMD_SPI
+#define CONFIG_CMD_USB
/*
* Memory configurations
#endif
#endif
+/*
+ * USB
+ */
+#ifdef CONFIG_CMD_USB
+#define CONFIG_USB_EHCI
+#define CONFIG_USB_EHCI_MXS
+#define CONFIG_EHCI_MXS_PORT 1
+#define CONFIG_EHCI_IS_TDI
+#define CONFIG_USB_STORAGE
+#endif
+
/*
* SPI
*/