summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 47abc3d)
raw | patch | inline | side by side (parent: 47abc3d)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Tue, 12 Feb 2013 01:33:44 +0000 (01:33 +0000) | ||
committer | Tom Rini <trini@ti.com> | |
Mon, 11 Mar 2013 15:06:10 +0000 (11:06 -0400) |
Add pre calculated timing settings of LPDDR2 and DDR3 memories
present in OMAP5430 and OMAP5432 ES2.0 versions.
Also adding the DDR pad io settings required for
OMAP543X SOCs here.
Signed-off-by: R Sricharan <r.sricharan@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
Cc: Tom Rini <trini@ti.com>
present in OMAP5430 and OMAP5432 ES2.0 versions.
Also adding the DDR pad io settings required for
OMAP543X SOCs here.
Signed-off-by: R Sricharan <r.sricharan@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Reviewed-by: Tom Rini <trini@ti.com>
Cc: Tom Rini <trini@ti.com>
index 7992b3fcc5d8af102ae9163080287f65bca4e079..faf5effd7313a0dd668e7cd81ec9b3b80a23264c 100644 (file)
.ctrl_emif_sdram_config_ext = SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
};
+const struct ctrl_ioregs ioregs_omap5432_es2 = {
+ .ctrl_ddrch = DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2,
+ .ctrl_lpddr2ch = 0x0,
+ .ctrl_ddr3ch = DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2,
+ .ctrl_ddrio_0 = DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2,
+ .ctrl_ddrio_1 = DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2,
+ .ctrl_ddrio_2 = DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2,
+ .ctrl_emif_sdram_config_ext = SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
+};
+
void hw_data_init(void)
{
u32 omap_rev = omap_revision();
switch (omap_rev) {
case OMAP5430_ES1_0:
+ case OMAP5430_ES2_0:
*regs = &ioregs_omap5430;
break;
case OMAP5432_ES1_0:
*regs = &ioregs_omap5432_es1;
break;
+ case OMAP5432_ES2_0:
+ *regs = &ioregs_omap5432_es2;
+ break;
default:
printf("\n INVALID OMAP REVISION ");
index 687800facc2d91eac41ac6199326fe3afb14beab..2ef7fcdf4c68f4bcf33ac4418f792332feb6ee5d 100644 (file)
.emif_ddr_ext_phy_ctrl_5 = 0x04010040
};
+const struct emif_regs emif_regs_532_mhz_2cs_es2 = {
+ .sdram_config_init = 0x80800EBA,
+ .sdram_config = 0x808022BA,
+ .ref_ctrl = 0x0000081A,
+ .sdram_tim1 = 0x772F6873,
+ .sdram_tim2 = 0x304a129a,
+ .sdram_tim3 = 0x02f7e45f,
+ .read_idle_ctrl = 0x00050000,
+ .zq_config = 0x100b3215,
+ .temp_alert_config = 0x08000a05,
+ .emif_ddr_phy_ctlr_1_init = 0x0E30400d,
+ .emif_ddr_phy_ctlr_1 = 0x0E30400d,
+ .emif_ddr_ext_phy_ctrl_1 = 0x04020080,
+ .emif_ddr_ext_phy_ctrl_2 = 0x28C518A3,
+ .emif_ddr_ext_phy_ctrl_3 = 0x518A3146,
+ .emif_ddr_ext_phy_ctrl_4 = 0x0014628C,
+ .emif_ddr_ext_phy_ctrl_5 = 0xC330CC33,
+};
+
const struct emif_regs emif_regs_266_mhz_2cs = {
.sdram_config_init = 0x80800EBA,
.sdram_config = 0x808022BA,
.emif_rd_wr_exec_thresh = 0x00000305
};
+const struct emif_regs emif_regs_ddr3_532_mhz_1cs_es2 = {
+ .sdram_config_init = 0x61851B32,
+ .sdram_config = 0x61851B32,
+ .ref_ctrl = 0x00001035,
+ .sdram_tim1 = 0xCCCF36B3,
+ .sdram_tim2 = 0x308F7FDA,
+ .sdram_tim3 = 0x027F88A8,
+ .read_idle_ctrl = 0x00050000,
+ .zq_config = 0x1007190B,
+ .temp_alert_config = 0x00000000,
+ .emif_ddr_phy_ctlr_1_init = 0x0030400A,
+ .emif_ddr_phy_ctlr_1 = 0x0034400A,
+ .emif_ddr_ext_phy_ctrl_1 = 0x04040100,
+ .emif_ddr_ext_phy_ctrl_2 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_3 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_4 = 0x00000000,
+ .emif_ddr_ext_phy_ctrl_5 = 0x4350D435,
+ .emif_rd_wr_lvl_rmp_win = 0x00000000,
+ .emif_rd_wr_lvl_rmp_ctl = 0x80000000,
+ .emif_rd_wr_lvl_ctl = 0x00000000,
+ .emif_rd_wr_exec_thresh = 0x40000305
+};
+
const struct dmm_lisa_map_regs lisa_map_4G_x_2_x_2 = {
.dmm_lisa_map_0 = 0x0,
.dmm_lisa_map_1 = 0x0,
case OMAP5432_ES1_0:
*regs = &emif_regs_ddr3_532_mhz_1cs;
break;
+ case OMAP5430_ES2_0:
+ *regs = &emif_regs_532_mhz_2cs_es2;
+ break;
+ case OMAP5432_ES2_0:
default:
- *regs = &emif_regs_ddr3_532_mhz_1cs;
+ *regs = &emif_regs_ddr3_532_mhz_1cs_es2;
}
}
0x00000057
};
+const u32 ddr3_ext_phy_ctrl_const_base_es2[EMIF_EXT_PHY_CTRL_CONST_REG] = {
+ 0x50D4350D,
+ 0x00000D43,
+ 0x04010040,
+ 0x01004010,
+ 0x00001004,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x80080080,
+ 0x00800800,
+ 0x08102040,
+ 0x00000002,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000000,
+ 0x00000057
+};
+
const struct lpddr2_mr_regs mr_regs = {
.mr1 = MR1_BL_8_BT_SEQ_WRAP_EN_NWR_8,
.mr2 = 0x6,
{
switch (omap_revision()) {
case OMAP5430_ES1_0:
+ case OMAP5430_ES2_0:
*regs = ext_phy_ctrl_const_base;
break;
case OMAP5432_ES1_0:
*regs = ddr3_ext_phy_ctrl_const_base_es1;
break;
+ case OMAP5432_ES2_0:
default:
- *regs = ddr3_ext_phy_ctrl_const_base_es1;
+ *regs = ddr3_ext_phy_ctrl_const_base_es2;
+
}
}
index 71935d857972684752c3b987c021c655cb482990..ba2775b0a3bb73ee53c121661694e031005fd90f 100644 (file)
#define DDR_IO_1_VREF_CELLS_DDR3_VALUE 0xBC6318DC
#define DDR_IO_2_VREF_CELLS_DDR3_VALUE 0x0
+#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x7C7C7C7C
+#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x64656465
+#define DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2 0xBAE8C631
+#define DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2 0xB46318D8
+#define DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2 0x84210000
+
#define EFUSE_1 0x45145100
#define EFUSE_2 0x45145100
#define EFUSE_3 0x45145100
index fd530bb26a089cafd14f2cdfb02df6461e72c533..9d72fe34fc71bc3ccf97176e5aac16450f553053 100644 (file)
#define SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES 0x0000C1A7
#define SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES 0x000001A7
+#define SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES_ES2 0x0000C1C7
/* DMM */
#define DMM_BASE 0x4E000040